(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 18:30 (IST) 16/6/2024. We apologize for the inconvenience.

Shaft Supports Flanged Mount, Thick Sleeve - Standard / Long Sleeve (Part Number)

Shaft Supports Flanged Mount, Thick Sleeve - Standard / Long Sleeve

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,179₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Because the holding part is thicker, it has more holding power than the standard type.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
STHCBN16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Shaft Securing Method Hole Dia. D
(Ø)
Material Surface Treatment Type Flange Shape/Type Thickness Dowel Hole Clamp Lever Flange Shape MB (Hex Socket Set Screw Included) Set Screw M (Coarse)

₹ 1,977.22

1 Piece(s) Available 6 Day(s) or more 10Flanged TypeSet Screw16[Steel] General Structural SteelBlack OxideMachined ProductStandardWideNot ProvidedNot ProvidedCompact FlangedNot Provided4

Loading...

  1. 1

Please check the type/dimensions/specifications of the part STHCBN16 in the Shaft Supports Flanged Mount, Thick Sleeve - Standard / Long Sleeve series.

Product variants

Part Number
SSTHCN12-MB
SSTHCN13
SSTHCN13-MB
STHCBN16-MB
STHCBN20
STHCBN20-MB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShape Shaft Securing Method Hole Dia. D
(Ø)
Material Surface Treatment Type Flange Shape/Type Thickness Dowel Hole Clamp Lever Flange Shape MB (Hex Socket Set Screw Included) Set Screw M (Coarse)

₹ 2,152.54

1 Piece(s)Available 8 Day(s) or more 10Flanged TypeSet Screw12[Stainless Steel] SUS304Not ProvidedMachined ProductStandardWideNot ProvidedNot ProvidedCompact FlangedProvided4

₹ 2,327.86

1 Piece(s)Available 6 Day(s) or more 10Flanged TypeSet Screw13[Stainless Steel] SUS304Not ProvidedMachined ProductStandardWideNot ProvidedNot ProvidedCompact FlangedNot Provided4

₹ 2,327.86

1 Piece(s)Available 8 Day(s) or more 10Flanged TypeSet Screw13[Stainless Steel] SUS304Not ProvidedMachined ProductStandardWideNot ProvidedNot ProvidedCompact FlangedProvided4

₹ 1,977.22

1 Piece(s)Available 8 Day(s) or more 10Flanged TypeSet Screw16[Steel] General Structural SteelBlack OxideMachined ProductStandardWideNot ProvidedNot ProvidedCompact FlangedProvided4

₹ 2,162.28

1 Piece(s)Available 6 Day(s) or more 10Flanged TypeSet Screw20[Steel] General Structural SteelBlack OxideMachined ProductStandardWideNot ProvidedNot ProvidedCompact FlangedNot Provided5

₹ 2,162.28

1 Piece(s)Available 8 Day(s) or more 10Flanged TypeSet Screw20[Steel] General Structural SteelBlack OxideMachined ProductStandardWideNot ProvidedNot ProvidedCompact FlangedProvided5