(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI India offices and warehouses will remain closed from Oct 31st to Nov 3rd due to the Diwali festival.
    Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Shaft Supports Flanged Mount, Thick Sleeve - Standard / Long Sleeve (Part Number)

Shaft Supports Flanged Mount, Thick Sleeve - Standard / Long Sleeve
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
      1,179₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Because the holding part is thicker, it has more holding power than the standard type.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
STHSBN13
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Shaft Securing Method Hole Dia. D
(Ø)
Material Surface Treatment Type Flange Shape/Type Thickness Dowel Hole Clamp Lever Flange Shape MB (Hex Socket Set Screw Included) Set Screw M (Coarse)

₹ 1,733.72

1 Piece(s) Available 6 Day(s) or more 10Flanged TypeSet Screw13[Steel] General Structural SteelBlack OxideMachined ProductStandardWideNot ProvidedNot ProvidedSquare FlangedNot Provided4

Loading...

  1. 1

Please check the type/dimensions/specifications of the part STHSBN13 in the Shaft Supports Flanged Mount, Thick Sleeve - Standard / Long Sleeve series.

Product variants

Part Number
SSTHCN12-MB
SSTHCN13
SSTHCN13-MB
STHSBN13-MB
STHSBN15
STHSBN15-MB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShape Shaft Securing Method Hole Dia. D
(Ø)
Material Surface Treatment Type Flange Shape/Type Thickness Dowel Hole Clamp Lever Flange Shape MB (Hex Socket Set Screw Included) Set Screw M (Coarse)

₹ 2,152.54

1 Piece(s)Available 8 Day(s) or more 10Flanged TypeSet Screw12[Stainless Steel] SUS304Not ProvidedMachined ProductStandardWideNot ProvidedNot ProvidedCompact FlangedProvided4

₹ 2,327.86

1 Piece(s)Available 6 Day(s) or more 10Flanged TypeSet Screw13[Stainless Steel] SUS304Not ProvidedMachined ProductStandardWideNot ProvidedNot ProvidedCompact FlangedNot Provided4

₹ 2,327.86

1 Piece(s)Available 8 Day(s) or more 10Flanged TypeSet Screw13[Stainless Steel] SUS304Not ProvidedMachined ProductStandardWideNot ProvidedNot ProvidedCompact FlangedProvided4

₹ 1,733.72

1 Piece(s)Available 8 Day(s) or more 10Flanged TypeSet Screw13[Steel] General Structural SteelBlack OxideMachined ProductStandardWideNot ProvidedNot ProvidedSquare FlangedProvided4

₹ 1,918.78

1 Piece(s)Available 6 Day(s) or more 10Flanged TypeSet Screw15[Steel] General Structural SteelBlack OxideMachined ProductStandardWideNot ProvidedNot ProvidedSquare FlangedNot Provided4

₹ 1,918.78

1 Piece(s)Available 8 Day(s) or more 10Flanged TypeSet Screw15[Steel] General Structural SteelBlack OxideMachined ProductStandardWideNot ProvidedNot ProvidedSquare FlangedProvided4
X
whatsapp-qr whatsapp-icon