(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Shaft Supports Flanged Mount - Standard - With Pilot (Part Number)

Shaft Supports Flanged Mount - Standard - With Pilot

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Shaft Supports Flanged Mount - Standard - With Pilot
  • Shaft Supports Flanged Mount - Standard - With Pilot
  • Shaft Supports Flanged Mount - Standard - With Pilot
  • Shaft Supports Flanged Mount - Standard - With Pilot
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      877₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Positioning during assembly becomes easier. Positioning is reproducible when removed for maintenance.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SSTHIR8M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Shaft Securing Method Hole Dia. D
(Ø)
Material Surface Treatment Type Flange Shape/Type Thickness Dowel Hole Clamp Lever Flange Shape MB (Hex Socket Set Screw Included) Set Screw M (Coarse)

₹ 1,305.16

1 Piece(s) Available 6 Day(s) or more 10Flanged TypeSet Screw8M[Stainless Steel] SUS304Not ProvidedMachined ProductStandardStandardNot ProvidedNot ProvidedRound FlangedNot Provided-

Loading...

  1. 1

Please check the type/dimensions/specifications of the part SSTHIR8M in the Shaft Supports Flanged Mount - Standard - With Pilot series.

Product variants

Part Number
SSTHIC15-MB
SSTHIC16-MB
SSTHIC20-MB
SSTHIR8M-MB
SSTHIS10-MB
SSTHIS10M-MB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShape Shaft Securing Method Hole Dia. D
(Ø)
Material Surface Treatment Type Flange Shape/Type Thickness Dowel Hole Clamp Lever Flange Shape MB (Hex Socket Set Screw Included) Set Screw M (Coarse)

₹ 2,590.84

1 Piece(s)Available 8 Day(s) or more 10--15----------

₹ 2,736.94

1 Piece(s)Available 8 Day(s) or more 10Flanged TypeSet Screw16[Stainless Steel] SUS304Not ProvidedMachined ProductStandardStandardNot ProvidedNot ProvidedCompact FlangedProvided4

₹ 3,837.56

1 Piece(s)Available 8 Day(s) or more 10--20----------

₹ 1,305.16

1 Piece(s)Available 8 Day(s) or more 10Flanged TypeSet Screw8M[Stainless Steel] SUS304Not ProvidedMachined ProductStandardStandardNot ProvidedNot ProvidedRound FlangedProvided4

₹ 2,045.40

1 Piece(s)Available 8 Day(s) or more 10--10----------

₹ 2,045.40

1 Piece(s)Available 8 Day(s) or more 10-------------