(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Shaft Supports Flanged Mount - Standard - With Pilot (Part Number)

Shaft Supports Flanged Mount - Standard - With Pilot

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Shaft Supports Flanged Mount - Standard - With Pilot
  • Shaft Supports Flanged Mount - Standard - With Pilot
  • Shaft Supports Flanged Mount - Standard - With Pilot
  • Shaft Supports Flanged Mount - Standard - With Pilot
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      877₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Positioning during assembly becomes easier. Positioning is reproducible when removed for maintenance.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
STHICB20-MB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Shaft Securing Method Hole Dia. D
(Ø)
Material Surface Treatment Type Flange Shape/Type Thickness Dowel Hole Clamp Lever Flange Shape MB (Hex Socket Set Screw Included) Set Screw M (Coarse)

₹ 1,938.26

1 Piece(s) Available 8 Day(s) or more 10Flanged TypeSet Screw20[Steel] General Structural SteelBlack OxideMachined ProductStandardStandardNot ProvidedNot ProvidedCompact FlangedProvided5

Loading...

  1. 1

Please check the type/dimensions/specifications of the part STHICB20-MB in the Shaft Supports Flanged Mount - Standard - With Pilot series.

Product variants

Part Number
SSTHIC15-MB
SSTHIC16-MB
SSTHIC20-MB
STHICB25
STHICB25-MB
STHICB30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShape Shaft Securing Method Hole Dia. D
(Ø)
Material Surface Treatment Type Flange Shape/Type Thickness Dowel Hole Clamp Lever Flange Shape MB (Hex Socket Set Screw Included) Set Screw M (Coarse)

₹ 2,590.84

1 Piece(s)Available 8 Day(s) or more 10--15----------

₹ 2,736.94

1 Piece(s)Available 8 Day(s) or more 10Flanged TypeSet Screw16[Stainless Steel] SUS304Not ProvidedMachined ProductStandardStandardNot ProvidedNot ProvidedCompact FlangedProvided4

₹ 3,837.56

1 Piece(s)Available 8 Day(s) or more 10--20----------

₹ 2,123.32

1 Piece(s)Available 6 Day(s) or more 10Flanged TypeSet Screw25[Steel] General Structural SteelBlack OxideMachined ProductStandardStandardNot ProvidedNot ProvidedCompact FlangedNot Provided-

₹ 2,123.32

1 Piece(s)Available 8 Day(s) or more 10Flanged TypeSet Screw25[Steel] General Structural SteelBlack OxideMachined ProductStandardStandardNot ProvidedNot ProvidedCompact FlangedProvided5

₹ 2,542.14

1 Piece(s)Available 6 Day(s) or more 10Flanged TypeSet Screw30[Steel] General Structural SteelBlack OxideMachined ProductStandardStandardNot ProvidedNot ProvidedCompact FlangedNot Provided-