(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
If the plate on the mounting side is weak or thin, we recommend the tapped mounting hole type.
Part Number |
---|
SSTHS5-MB |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shape | Shaft Securing Method | Hole Dia. D (Ø) | Material | Surface Treatment | Type | Flange Shape/Type | Thickness | Dowel Hole | Clamp Lever | Flange Shape | MB (Hex Socket Set Screw Included) | Mounting Hole Type | Set Screw M (Coarse) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,285.68 | 1 Piece(s) | Available | 8 Day(s) or more | 10 | Flanged Type | Set Screw | 5 | [Stainless Steel] SUS304 | Not Provided | Machined Product | Standard | Standard | Not Provided | Not Provided | Square Flanged | Provided | Through Hole | 3 |
Loading...
Please check the type/dimensions/specifications of the part SSTHS5-MB in the Shaft Supports Flanged Mount - Standard - Standard Through/Tapped Mounting Holes / Long Sleeve series.
Part Number |
---|
ATHC12-MB |
ATHC13 |
ATHC13-MB |
SSTHS50 |
SSTHS50-MB |
SSTHS6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Shape | Shaft Securing Method | Hole Dia. D (Ø) | Material | Surface Treatment | Type | Flange Shape/Type | Thickness | Dowel Hole | Clamp Lever | Flange Shape | MB (Hex Socket Set Screw Included) | Mounting Hole Type | Set Screw M (Coarse) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,733.72 | 1 Piece(s) | Available | 8 Day(s) or more | 10 | Flanged Type | Set Screw | 12 | [Aluminum] Aluminum Alloy | Clear Anodize | Machined Product | Standard | Standard | Not Provided | Not Provided | Compact Flanged | Provided | Through Hole | 4 | |
₹ 1,860.34 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Flanged Type | Set Screw | 13 | [Aluminum] Aluminum Alloy | Clear Anodize | Machined Product | Standard | Standard | Not Provided | Not Provided | Compact Flanged | Not Provided | Through Hole | 4 | |
₹ 1,860.34 | 1 Piece(s) | Available | 8 Day(s) or more | 10 | Flanged Type | Set Screw | 13 | [Aluminum] Aluminum Alloy | Clear Anodize | Machined Product | Standard | Standard | Not Provided | Not Provided | Compact Flanged | Provided | Through Hole | 4 | |
₹ 9,145.86 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Flanged Type | Set Screw | 50 | [Stainless Steel] SUS304 | Not Provided | Machined Product | Standard | Standard | Not Provided | Not Provided | Square Flanged | Not Provided | Through Hole | 6 | |
₹ 9,145.86 | 1 Piece(s) | Available | 8 Day(s) or more | 10 | Flanged Type | Set Screw | 50 | [Stainless Steel] SUS304 | Not Provided | Machined Product | Standard | Standard | Not Provided | Not Provided | Square Flanged | Provided | Through Hole | 6 | |
₹ 1,607.10 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Flanged Type | Set Screw | 6 | [Stainless Steel] SUS304 | Not Provided | Machined Product | Standard | Standard | Not Provided | Not Provided | Square Flanged | Not Provided | Through Hole | 3 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy