(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Shaft Supports Flanged Mount - Standard - Standard Through/Tapped Mounting Holes / Long Sleeve (Part Number)

Shaft Supports Flanged Mount - Standard - Standard Through/Tapped Mounting Holes / Long Sleeve

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Shaft Supports Flanged Mount - Standard - Standard Through/Tapped Mounting Holes / Long Sleeve
  • Shaft Supports Flanged Mount - Standard - Standard Through/Tapped Mounting Holes / Long Sleeve
  • Shaft Supports Flanged Mount - Standard - Standard Through/Tapped Mounting Holes / Long Sleeve
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      799₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

If the plate on the mounting side is weak or thin, we recommend the tapped mounting hole type.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
BTHC30-MB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Shaft Securing Method Hole Dia. D
(Ø)
Material Surface Treatment Type Flange Shape/Type Thickness Dowel Hole Clamp Lever Flange Shape MB (Hex Socket Set Screw Included) Mounting Hole Type Set Screw M (Coarse)

₹ 3,486.92

1 Piece(s) Available 8 Day(s) or more 10Flanged TypeSet Screw30[Aluminum] A6061Black AnodizeMachined ProductStandardStandardNot ProvidedNot ProvidedCompact FlangedProvidedThrough Hole6

Loading...

  1. 1

Please check the type/dimensions/specifications of the part BTHC30-MB in the Shaft Supports Flanged Mount - Standard - Standard Through/Tapped Mounting Holes / Long Sleeve series.

Product variants

Part Number
ATHC12-MB
ATHC13
ATHC13-MB
BTHC35
BTHC35-MB
BTHC4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShape Shaft Securing Method Hole Dia. D
(Ø)
Material Surface Treatment Type Flange Shape/Type Thickness Dowel Hole Clamp Lever Flange Shape MB (Hex Socket Set Screw Included) Mounting Hole Type Set Screw M (Coarse)

₹ 1,733.72

1 Piece(s)Available 8 Day(s) or more 10Flanged TypeSet Screw12[Aluminum] Aluminum AlloyClear AnodizeMachined ProductStandardStandardNot ProvidedNot ProvidedCompact FlangedProvidedThrough Hole4

₹ 1,860.34

1 Piece(s)Available 6 Day(s) or more 10Flanged TypeSet Screw13[Aluminum] Aluminum AlloyClear AnodizeMachined ProductStandardStandardNot ProvidedNot ProvidedCompact FlangedNot ProvidedThrough Hole4

₹ 1,860.34

1 Piece(s)Available 8 Day(s) or more 10Flanged TypeSet Screw13[Aluminum] Aluminum AlloyClear AnodizeMachined ProductStandardStandardNot ProvidedNot ProvidedCompact FlangedProvidedThrough Hole4

₹ 3,146.02

1 Piece(s)Available 6 Day(s) or more 10Flanged TypeSet Screw35[Aluminum] A6061Black AnodizeMachined ProductStandardStandardNot ProvidedNot ProvidedCompact FlangedNot ProvidedThrough Hole6

₹ 3,243.42

1 Piece(s)Available 8 Day(s) or more 10Flanged TypeSet Screw35[Aluminum] A6061Black AnodizeMachined ProductStandardStandardNot ProvidedNot ProvidedCompact FlangedProvidedThrough Hole6

₹ 1,139.58

1 Piece(s)Available 6 Day(s) or more 10Flanged TypeSet Screw4[Aluminum] A6061Black AnodizeMachined ProductStandardStandardNot ProvidedNot ProvidedCompact FlangedNot ProvidedThrough Hole3
X
whatsapp-qr whatsapp-icon