(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Shaft Supports Flanged Mount - Standard - Standard Through/Tapped Mounting Holes / Long Sleeve (Part Number)

Shaft Supports Flanged Mount - Standard - Standard Through/Tapped Mounting Holes / Long Sleeve

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Shaft Supports Flanged Mount - Standard - Standard Through/Tapped Mounting Holes / Long Sleeve
  • Shaft Supports Flanged Mount - Standard - Standard Through/Tapped Mounting Holes / Long Sleeve
  • Shaft Supports Flanged Mount - Standard - Standard Through/Tapped Mounting Holes / Long Sleeve
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      799₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

If the plate on the mounting side is weak or thin, we recommend the tapped mounting hole type.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
STHCB16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Shaft Securing Method Hole Dia. D
(Ø)
Material Surface Treatment Type Flange Shape/Type Thickness Dowel Hole Clamp Lever Flange Shape MB (Hex Socket Set Screw Included) Mounting Hole Type Set Screw M (Coarse)

₹ 1,646.06

1 Piece(s) Available 6 Day(s) or more 10Flanged TypeSet Screw16[Steel] General Structural SteelBlack OxideMachined ProductStandardStandardNot ProvidedNot ProvidedCompact FlangedNot ProvidedThrough Hole4

Loading...

  1. 1

Please check the type/dimensions/specifications of the part STHCB16 in the Shaft Supports Flanged Mount - Standard - Standard Through/Tapped Mounting Holes / Long Sleeve series.

Product variants

Part Number
ATHC12-MB
ATHC13
ATHC13-MB
STHCB16-MB
STHCB18
STHCB18-MB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShape Shaft Securing Method Hole Dia. D
(Ø)
Material Surface Treatment Type Flange Shape/Type Thickness Dowel Hole Clamp Lever Flange Shape MB (Hex Socket Set Screw Included) Mounting Hole Type Set Screw M (Coarse)

₹ 1,733.72

1 Piece(s)Available 8 Day(s) or more 10Flanged TypeSet Screw12[Aluminum] Aluminum AlloyClear AnodizeMachined ProductStandardStandardNot ProvidedNot ProvidedCompact FlangedProvidedThrough Hole4

₹ 1,860.34

1 Piece(s)Available 6 Day(s) or more 10Flanged TypeSet Screw13[Aluminum] Aluminum AlloyClear AnodizeMachined ProductStandardStandardNot ProvidedNot ProvidedCompact FlangedNot ProvidedThrough Hole4

₹ 1,860.34

1 Piece(s)Available 8 Day(s) or more 10Flanged TypeSet Screw13[Aluminum] Aluminum AlloyClear AnodizeMachined ProductStandardStandardNot ProvidedNot ProvidedCompact FlangedProvidedThrough Hole4

₹ 1,646.06

1 Piece(s)Available 8 Day(s) or more 10Flanged TypeSet Screw16[Steel] General Structural SteelBlack OxideMachined ProductStandardStandardNot ProvidedNot ProvidedCompact FlangedProvidedThrough Hole4

₹ 1,782.42

1 Piece(s)Available 6 Day(s) or more 10Flanged TypeSet Screw18[Steel] General Structural SteelBlack OxideMachined ProductStandardStandardNot ProvidedNot ProvidedCompact FlangedNot ProvidedThrough Hole5

₹ 1,782.42

1 Piece(s)Available 8 Day(s) or more 10Flanged TypeSet Screw18[Steel] General Structural SteelBlack OxideMachined ProductStandardStandardNot ProvidedNot ProvidedCompact FlangedProvidedThrough Hole5