Economy Tapered Pin Sets - Standard Type

Brand :
MISUMI
Caution
Product Description
New at MISUMI? Get upto ₹10,000 Discount* on Your First Order. Click to Register Now
Dimensional Drawing

Specification Table
・Material table
| Group | Part Number | D Tolerance | Components concentricity of tapered section to the diameter of pin and bushing | Material | Hardness |
| Standard | E-TPN | Dk6 | 0.015 or less | SKD11 equivalent (D2) | 56~62HRC |
■ Standard Dk6
| Dk6 | Part Number | A° | ||
| Type | D | |||
| 13 | +0.012 +0.001 | E-TPN | 13 | 1 3 5 |
| 16 | 16 | |||
| 20 | +0.015 +0.002 | 20 | ||
| 25 | 25 | |||
| 30 | 30 | |||
| D | L | V | E | F | ①Pin | ②Setting tap for bushing | |
| M | ℓ | ||||||
| 13 | 14 | 7 | 6 | 5 | M4 | 10 | M4 |
| 16 | 14 | 10 | 6 | 5 | M5 | 10 | M5 |
| 20 | 19 | 13 | 9 | 8 | M6 | 12 | M6 |
| 25 | 24 | 16 | 12 | 11 | M8 | 16 | M8 |
| 30 | 29 | 20 | 15 | 14 | M10 | 20 | M10 |
Ordering Example
| Part Number | - | A |
| E-TPN 16 | - | 3 |
D Tolerance
Material
Hardness