(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

MOLD COUPLING PLUGS -MALE THREAD TYPE/LONG TYPE-

MOLD COUPLING PLUGS -MALE THREAD TYPE/LONG TYPE-
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,120₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
10PACK-D-NLT9-63
10PACK-D-NLT9-100
10PACK-D-NLT9-120
10PACK-D-NLT9-240
10PACK-D-NLT9-360
10PACK-D-NLT13-150
10PACK-D-NLT13-300
10PACK-D-NLT13-450
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipL (Length)
(mm)
Socket connector diameter
(mm)

₹ 4,148.00

1 Piece(s) Same day 639

₹ 4,590.00

1 Piece(s) Same day 1009

₹ 3,120.00

1 Piece(s) Same day 1209

₹ 5,190.00

1 Piece(s) Same day 2409

₹ 7,270.00

1 Piece(s) Same day 3609

₹ 5,190.00

1 Piece(s) Same day 15013

₹ 9,090.00

1 Piece(s) Same day 30013

₹ 15,580.00

1 Piece(s) Same day 45013

Loading...

  1. 1
 

Basic Information

Brand MISUMI Material Brass Connecting parts Hose
Heat proof 100℃ With/without valve No valve Shape Straight
Spanner installation section No Type 10PACK-D-NLT
X
whatsapp-qr whatsapp-icon