(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

MOLD COUPLING PLUGS -DIN Type/Male Thread/With Valve/Heat Resistance 100 Degree/Metric Thread/10 Pack-

MOLD COUPLING PLUGS -DIN Type/Male Thread/With Valve/Heat Resistance 100 Degree/Metric Thread/10 Pack-
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,860₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
10PACK-D-NM9-14
10PACK-D-NM13-16
10PACK-D-NM19-24
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSocket connector diameter
(mm)
MxP

₹ 2,860.00

1 Piece(s) Same day 9M14x1.5

₹ 3,900.00

1 Piece(s) Same day 13M16x1.5

₹ 9,090.00

1 Piece(s) Same day 19M24x1.5
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSocket connector diameter
(mm)
MxP

Loading...

  1. 1

Basic Information

Brand MISUMI Material Brass Connecting parts Male thread
Heat proof 100℃ With/without valve Standard Shape Straight
Type 10PACK-D-NM
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list