(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

MOLD COUPLING PLUGS -DIN Type/Hose Attachment/With Head/No Valve/Heat Resistance 100 Degree/10 Pack-

MOLD COUPLING PLUGS -DIN Type/Hose Attachment/With Head/No Valve/Heat Resistance 100 Degree/10 Pack-
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,950₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
10PACK-D-NVT13
10PACK-D-NVT19
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSocket connector diameter
(mm)

₹ 1,950.00

1 Piece(s) Same day 13

₹ 1,950.00

1 Piece(s) Same day 19
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSocket connector diameter
(mm)

Loading...

  1. 1

Basic Information

Brand MISUMI Material Brass Connecting parts Hose
Heat proof 100℃ Shape Straight e (Height from the center)(mm) 10PACK-D-NVT
X
whatsapp-qr whatsapp-icon
Close

Comparison list