(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

STRAIGHT EJECTOR SLEEVES -DIN Type/SKD61 equivalent Hardened/◎0.08/Dimensions Specify-

STRAIGHT EJECTOR SLEEVES -DIN Type/SKD61 equivalent Hardened/◎0.08/Dimensions Specify-
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
D-ESD-L4-[40-200/0.01]-[1.5-2.5/0.1]-[2-3/0.1]-S[20-100/1]
D-ESD-L4.5-[40-200/0.01]-[1.5-3/0.1]-[2-3.5/0.1]-S[20-100/1]
D-ESD-L5-[40-300/0.01]-[2-3.5/0.1]-[2.5-4/0.1]-S[20-100/1]
D-ESD-L5.5-[40-300/0.01]-[2-4/0.1]-[2.5-4.5/0.1]-S[20-100/1]
D-ESD-L6-[40-400/0.01]-[2-4.5/0.1]-[2.5-5/0.1]-S[20-100/1]
D-ESD-L6-[40-400/0.01]-[2-4.5/0.1]-[2.5-5/0.5]-S[20-100/1]
D-ESD-L6.5-[40-400/0.01]-[2-4.5/0.1]-[2.5-5/0.1]-S[20-100/1]
D-ESD-L6.5-[40-400/0.01]-[2-4.5/0.1]-[2.5-5/0.5]-S[20-100/1]
D-ESD-L7-[40-400/0.01]-[2-5/0.1]-[2.5-5.5/0.1]-S[20-100/1]
D-ESD-L7-[40-400/0.01]-[2-5/0.1]-[2.5-5.5/0.5]-S[20-100/1]
D-ESD-L7.5-[40-400/0.01]-[2-5.5/0.1]-[2.5-6/0.1]-S[20-100/1]
D-ESD-L7.5-[40-400/0.01]-[2-5.5/0.1]-[2.5-6/0.5]-S[20-100/1]
D-ESD-L8-[70-500/0.01]-[2-6/0.1]-[2.5-6.5/0.1]-S[20-100/1]
D-ESD-L8-[70-500/0.01]-[2-6/0.1]-[2.5-6.5/0.5]-S[20-100/1]
D-ESD-L9-[70-500/0.01]-[2.5-7/0.1]-[3-7.5/0.1]-S[20-100/1]
D-ESD-L9-[70-500/0.01]-[2.5-7/0.1]-[3-7.5/0.5]-S[20-100/1]
D-ESD-L10-[70-500/0.01]-[2.5-8/0.1]-[3-8.5/0.1]-S[20-100/1]
D-ESD-L10-[70-500/0.01]-[2.5-8/0.1]-[3-8.5/0.5]-S[20-100/1]
D-ESD-L12-[70-500/0.01]-[2.5-10/0.1]-[3-10.5/0.1]-S[20-100/1]
D-ESD-L12-[70-500/0.01]-[2.5-10/0.1]-[3-10.5/0.5]-S[20-100/1]
D-ESD-L12-[500.1-800/0.1]-[2.5-10/0.1]-[3-10.5/0.1]-S[20-100/1]
D-ESD-L12-[500.1-800/0.1]-[2.5-10/0.1]-[3-10.5/0.5]-S[20-100/1]
D-ESD-L15-[70-500/0.01]-[2.5-12/0.1]-[3-12.5/0.1]-S[20-100/1]
D-ESD-L15-[70-500/0.01]-[2.5-12/0.1]-[3-12.5/0.5]-S[20-100/1]
D-ESD-L15-[500.1-800/0.1]-[2.5-12/0.1]-[3-12.5/0.1]-S[20-100/1]
D-ESD-L15-[500.1-800/0.1]-[2.5-12/0.1]-[3-12.5/0.5]-S[20-100/1]
D-ESD-L16-[70-500/0.01]-[3-13/0.1]-[3.5-13.5/0.1]-S[20-100/1]
D-ESD-L16-[70-500/0.01]-[3-13/0.1]-[3.5-13.5/0.5]-S[20-100/1]
D-ESD-L16-[500.1-800/0.1]-[3-13/0.1]-[3.5-13.5/0.1]-S[20-100/1]
D-ESD-L16-[500.1-800/0.1]-[3-13/0.1]-[3.5-13.5/0.5]-S[20-100/1]
D-ESD-L20-[100-500/0.01]-[3-16/0.1]-[3.5-16.5/0.1]-S[20-100/1]
D-ESD-L20-[100-500/0.01]-[3-16/0.1]-[3.5-16.5/0.5]-S[20-100/1]
D-ESD-L20-[500.1-800/0.1]-[3-16/0.1]-[3.5-16.5/0.1]-S[20-100/1]
D-ESD-L20-[500.1-800/0.1]-[3-16/0.1]-[3.5-16.5/0.5]-S[20-100/1]
D-ESN-L4-[40-200/0.01]-[1.5-2.5/0.1]-[2-3/0.1]-S[20-100/1]
D-ESN-L4.5-[40-200/0.01]-[1.5-3/0.1]-[2-3.5/0.1]-S[20-100/1]
D-ESN-L5-[40-300/0.01]-[2-3.5/0.1]-[2.5-4/0.1]-S[20-100/1]
D-ESN-L5.5-[40-300/0.01]-[2-4/0.1]-[2.5-4.5/0.1]-S[20-100/1]
D-ESN-L6-[40-400/0.01]-[2-4.5/0.1]-[2.5-5/0.1]-S[20-100/1]
D-ESN-L6-[40-400/0.01]-[2-4.5/0.1]-[2.5-5/0.5]-S[20-100/1]
D-ESN-L6.5-[40-400/0.01]-[2-4.5/0.1]-[2.5-5/0.1]-S[20-100/1]
D-ESN-L6.5-[40-400/0.01]-[2-4.5/0.1]-[2.5-5/0.5]-S[20-100/1]
D-ESN-L7-[40-400/0.01]-[2-5/0.1]-[2.5-5.5/0.1]-S[20-100/1]
D-ESN-L7-[40-400/0.01]-[2-5/0.1]-[2.5-5.5/0.5]-S[20-100/1]
D-ESN-L7.5-[40-400/0.01]-[2-5.5/0.1]-[2.5-6/0.1]-S[20-100/1]
D-ESN-L7.5-[40-400/0.01]-[2-5.5/0.1]-[2.5-6/0.5]-S[20-100/1]
D-ESN-L8-[70-500/0.01]-[2-6/0.1]-[2.5-6.5/0.1]-S[20-100/1]
D-ESN-L8-[70-500/0.01]-[2-6/0.1]-[2.5-6.5/0.5]-S[20-100/1]
D-ESN-L9-[70-500/0.01]-[2.5-7/0.1]-[3-7.5/0.1]-S[20-100/1]
D-ESN-L9-[70-500/0.01]-[2.5-7/0.1]-[3-7.5/0.5]-S[20-100/1]
D-ESN-L10-[70-500/0.01]-[2.5-8/0.1]-[3-8.5/0.1]-S[20-100/1]
D-ESN-L10-[70-500/0.01]-[2.5-8/0.1]-[3-8.5/0.5]-S[20-100/1]
D-ESN-L12-[70-500/0.01]-[2.5-10/0.1]-[3-10.5/0.1]-S[20-100/1]
D-ESN-L12-[70-500/0.01]-[2.5-10/0.1]-[3-10.5/0.5]-S[20-100/1]
D-ESN-L12-[500.1-800/0.1]-[2.5-10/0.1]-[3-10.5/0.1]-S[20-100/1]
D-ESN-L12-[500.1-800/0.1]-[2.5-10/0.1]-[3-10.5/0.5]-S[20-100/1]
D-ESN-L15-[70-500/0.01]-[2.5-12/0.1]-[3-12.5/0.1]-S[20-100/1]
D-ESN-L15-[70-500/0.01]-[2.5-12/0.1]-[3-12.5/0.5]-S[20-100/1]
D-ESN-L15-[500.1-800/0.1]-[2.5-12/0.1]-[3-12.5/0.1]-S[20-100/1]
D-ESN-L15-[500.1-800/0.1]-[2.5-12/0.1]-[3-12.5/0.5]-S[20-100/1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSurface treatment Head thickness Shaft diameter tolerance D/P (Shaft diameter)
(mm)
V (Hole diameter)
(mm)
L (L dimension)
(mm)
C (Recess diameter)
(mm)
S (V hole diameter length)
(mm)

-

1 Piece(s) 15 Day(s) No3mm-0.04/-0.01241.5 ~ 2.540 ~ 2002 ~ 320 ~ 100

-

1 Piece(s) 15 Day(s) No3mm-0.04/-0.0124.51.5 ~ 340 ~ 2002 ~ 3.520 ~ 100

-

1 Piece(s) 15 Day(s) No3mm-0.04/-0.01252 ~ 3.540 ~ 3002.5 ~ 420 ~ 100

-

1 Piece(s) 15 Day(s) No5mm-0.04/-0.0125.52 ~ 440 ~ 3002.5 ~ 4.520 ~ 100

-

1 Piece(s) 15 Day(s) No5mm-0.005/-0.01462 ~ 4.540 ~ 4002.5 ~ 520 ~ 100

-

1 Piece(s) 15 Day(s) No5mm-0.005/-0.01462 ~ 4.540 ~ 4002.5 ~ 520 ~ 100

-

1 Piece(s) 15 Day(s) No5mm-0.005/-0.0146.52 ~ 4.540 ~ 4002.5 ~ 520 ~ 100

-

1 Piece(s) 15 Day(s) No5mm-0.005/-0.0146.52 ~ 4.540 ~ 4002.5 ~ 520 ~ 100

-

1 Piece(s) 15 Day(s) No5mm-0.005/-0.01472 ~ 540 ~ 4002.5 ~ 5.520 ~ 100

-

1 Piece(s) 15 Day(s) No5mm-0.005/-0.01472 ~ 540 ~ 4002.5 ~ 5.520 ~ 100

-

1 Piece(s) 15 Day(s) No5mm-0.005/-0.0147.52 ~ 5.540 ~ 4002.5 ~ 620 ~ 100

-

1 Piece(s) 15 Day(s) No5mm-0.005/-0.0147.52 ~ 5.540 ~ 4002.5 ~ 620 ~ 100

-

1 Piece(s) 15 Day(s) No5mm-0.005/-0.01482 ~ 670 ~ 5002.5 ~ 6.520 ~ 100

-

1 Piece(s) 15 Day(s) No5mm-0.005/-0.01482 ~ 670 ~ 5002.5 ~ 6.520 ~ 100

-

1 Piece(s) 15 Day(s) No5mm-0.005/-0.01492.5 ~ 770 ~ 5003 ~ 7.520 ~ 100

-

1 Piece(s) 15 Day(s) No5mm-0.005/-0.01492.5 ~ 770 ~ 5003 ~ 7.520 ~ 100

-

1 Piece(s) 15 Day(s) No5mm-0.006/-0.017102.5 ~ 870 ~ 5003 ~ 8.520 ~ 100

-

1 Piece(s) 15 Day(s) No5mm-0.006/-0.017102.5 ~ 870 ~ 5003 ~ 8.520 ~ 100

-

1 Piece(s) 16 Day(s) No7mm-0.006/-0.017122.5 ~ 1070 ~ 5003 ~ 10.520 ~ 100

-

1 Piece(s) 16 Day(s) No7mm-0.006/-0.017122.5 ~ 1070 ~ 5003 ~ 10.520 ~ 100

-

1 Piece(s) 16 Day(s) No7mm-0.006/-0.017122.5 ~ 10500.1 ~ 8003 ~ 10.520 ~ 100

-

1 Piece(s) 16 Day(s) No7mm-0.006/-0.017122.5 ~ 10500.1 ~ 8003 ~ 10.520 ~ 100

-

1 Piece(s) 16 Day(s) No7mm-0.006/-0.017152.5 ~ 1270 ~ 5003 ~ 12.520 ~ 100

-

1 Piece(s) 16 Day(s) No7mm-0.006/-0.017152.5 ~ 1270 ~ 5003 ~ 12.520 ~ 100

-

1 Piece(s) 16 Day(s) No7mm-0.006/-0.017152.5 ~ 12500.1 ~ 8003 ~ 12.520 ~ 100

-

1 Piece(s) 16 Day(s) No7mm-0.006/-0.017152.5 ~ 12500.1 ~ 8003 ~ 12.520 ~ 100

-

1 Piece(s) 16 Day(s) No7mm-0.006/-0.017163 ~ 1370 ~ 5003.5 ~ 13.520 ~ 100

-

1 Piece(s) 16 Day(s) No7mm-0.006/-0.017163 ~ 1370 ~ 5003.5 ~ 13.520 ~ 100

-

1 Piece(s) 16 Day(s) No7mm-0.006/-0.017163 ~ 13500.1 ~ 8003.5 ~ 13.520 ~ 100

-

1 Piece(s) 16 Day(s) No7mm-0.006/-0.017163 ~ 13500.1 ~ 8003.5 ~ 13.520 ~ 100

-

1 Piece(s) 16 Day(s) No8mm-0.007/-0.020203 ~ 16100 ~ 5003.5 ~ 16.520 ~ 100

-

1 Piece(s) 16 Day(s) No8mm-0.007/-0.020203 ~ 16100 ~ 5003.5 ~ 16.520 ~ 100

-

1 Piece(s) 16 Day(s) No8mm-0.007/-0.020203 ~ 16500.1 ~ 8003.5 ~ 16.520 ~ 100

-

1 Piece(s) 16 Day(s) No8mm-0.007/-0.020203 ~ 16500.1 ~ 8003.5 ~ 16.520 ~ 100

-

1 Piece(s) 13 Day(s) Nitrided3mm-0.04/-0.01241.5 ~ 2.540 ~ 2002 ~ 320 ~ 100

-

1 Piece(s) 13 Day(s) Nitrided3mm-0.04/-0.0124.51.5 ~ 340 ~ 2002 ~ 3.520 ~ 100

-

1 Piece(s) 13 Day(s) Nitrided3mm-0.04/-0.01252 ~ 3.540 ~ 3002.5 ~ 420 ~ 100

-

1 Piece(s) 13 Day(s) Nitrided5mm-0.04/-0.0125.52 ~ 440 ~ 3002.5 ~ 4.520 ~ 100

-

1 Piece(s) 13 Day(s) Nitrided5mm-0.005/-0.01462 ~ 4.540 ~ 4002.5 ~ 520 ~ 100

-

1 Piece(s) 13 Day(s) Nitrided5mm-0.005/-0.01462 ~ 4.540 ~ 4002.5 ~ 520 ~ 100

-

1 Piece(s) 13 Day(s) Nitrided5mm-0.005/-0.0146.52 ~ 4.540 ~ 4002.5 ~ 520 ~ 100

-

1 Piece(s) 13 Day(s) Nitrided5mm-0.005/-0.0146.52 ~ 4.540 ~ 4002.5 ~ 520 ~ 100

-

1 Piece(s) 13 Day(s) Nitrided5mm-0.005/-0.01472 ~ 540 ~ 4002.5 ~ 5.520 ~ 100

-

1 Piece(s) 13 Day(s) Nitrided5mm-0.005/-0.01472 ~ 540 ~ 4002.5 ~ 5.520 ~ 100

-

1 Piece(s) 13 Day(s) Nitrided5mm-0.005/-0.0147.52 ~ 5.540 ~ 4002.5 ~ 620 ~ 100

-

1 Piece(s) 13 Day(s) Nitrided5mm-0.005/-0.0147.52 ~ 5.540 ~ 4002.5 ~ 620 ~ 100

-

1 Piece(s) 13 Day(s) Nitrided5mm-0.005/-0.01482 ~ 670 ~ 5002.5 ~ 6.520 ~ 100

-

1 Piece(s) 13 Day(s) Nitrided5mm-0.005/-0.01482 ~ 670 ~ 5002.5 ~ 6.520 ~ 100

-

1 Piece(s) 13 Day(s) Nitrided5mm-0.005/-0.01492.5 ~ 770 ~ 5003 ~ 7.520 ~ 100

-

1 Piece(s) 13 Day(s) Nitrided5mm-0.005/-0.01492.5 ~ 770 ~ 5003 ~ 7.520 ~ 100

-

1 Piece(s) 13 Day(s) Nitrided5mm-0.006/-0.017102.5 ~ 870 ~ 5003 ~ 8.520 ~ 100

-

1 Piece(s) 13 Day(s) Nitrided5mm-0.006/-0.017102.5 ~ 870 ~ 5003 ~ 8.520 ~ 100

-

1 Piece(s) 13 Day(s) Nitrided7mm-0.006/-0.017122.5 ~ 1070 ~ 5003 ~ 10.520 ~ 100

-

1 Piece(s) 13 Day(s) Nitrided7mm-0.006/-0.017122.5 ~ 1070 ~ 5003 ~ 10.520 ~ 100

-

1 Piece(s) 13 Day(s) Nitrided7mm-0.006/-0.017122.5 ~ 10500.1 ~ 8003 ~ 10.520 ~ 100

-

1 Piece(s) 13 Day(s) Nitrided7mm-0.006/-0.017122.5 ~ 10500.1 ~ 8003 ~ 10.520 ~ 100

-

1 Piece(s) 13 Day(s) Nitrided7mm-0.006/-0.017152.5 ~ 1270 ~ 5003 ~ 12.520 ~ 100

-

1 Piece(s) 13 Day(s) Nitrided7mm-0.006/-0.017152.5 ~ 1270 ~ 5003 ~ 12.520 ~ 100

-

1 Piece(s) 13 Day(s) Nitrided7mm-0.006/-0.017152.5 ~ 12500.1 ~ 8003 ~ 12.520 ~ 100

-

1 Piece(s) 13 Day(s) Nitrided7mm-0.006/-0.017152.5 ~ 12500.1 ~ 8003 ~ 12.520 ~ 100

Loading...

 

Basic Information

Brand MISUMI Product composition Single sleeve Material SKD61 Equivalent
Concentricity between the hole and shaft diameters ◎0.08 Inner dia. tolerance H7 Tapered or not No
Center pin tip shape No
X
whatsapp-qr whatsapp-icon