(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

HOSE NIPPLES -DIN Type/Female Thread/Metric Thread-

HOSE NIPPLES -DIN Type/Female Thread/Metric Thread-
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      812₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
D-NPF9-14
D-NPF13-16
D-NPF19-24
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipd/d1 (Inner diameter)
(mm)
MxP

₹ 812.00

1 Piece(s) Available Same day 6M14x1.5

₹ 1,331.00

1 Piece(s) Same day 9M16x1.5

₹ 3,111.00

1 Piece(s) Same day 13M24x1.5

Loading...

  1. 1
 

Basic Information

Brand MISUMI Material Brass Connecting parts Female thread
Heat proof 100℃ With/without valve No valve Shape Straight