(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

EJECTOR BLADES -DIN Type/SKD61 equivalent Hardened/Dimension Specify-

EJECTOR BLADES -DIN Type/SKD61 equivalent Hardened/Dimension Specify-
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
D-ERDX2-[100-315/0.01]-P[0.8-1.8/0.01]-W[0.3-1.8/0.01]-N[30-305/1]
D-ERDX2.5-[100-315/0.01]-P[0.8-2.3/0.01]-W[0.3-2.3/0.01]-N[30-305/1]
D-ERDX3-[100-315/0.01]-P[0.8-2.8/0.01]-W[0.3-2.8/0.01]-N[30-305/1]
D-ERDX3.5-[100-315/0.01]-P[1-3.3/0.01]-W[0.3-3.3/0.01]-N[30-305/1]
D-ERDX4-[100-500/0.01]-P[1-3.8/0.01]-W[0.3-3.8/0.01]-N[30-490/1]
D-ERDX4.5-[100-250/0.01]-P[1.2-4.3/0.01]-W[0.4-4.3/0.01]-N[30-240/1]
D-ERDX5-[100-400/0.01]-P[1.5-4.8/0.01]-W[0.4-4.8/0.01]-N[30-390/1]
D-ERDX5.5-[100-200/0.01]-P[1.8-5.3/0.01]-W[0.5-5.3/0.01]-N[30-190/1]
D-ERDX6-[100-1000/0.01]-P[2-5.8/0.01]-W[0.5-5.8/0.01]-N[30-990/1]
D-ERDX6.5-[100-250/0.01]-P[2-6.3/0.01]-W[0.5-6.3/0.01]-N[30-240/1]
D-ERDX8-[100-1000/0.01]-P[2.5-7.8/0.01]-W[0.5-7.8/0.01]-N[30-990/1]
D-ERDX10-[100-1000/0.01]-P[5-9.8/0.01]-W[1-9.8/0.01]-N[50-990/1]
D-ERDX12-[100-1000/0.01]-P[6-11.8/0.01]-W[1-11.8/0.01]-N[50-990/1]
D-ERDX16-[100-1000/0.01]-P[8-15.8/0.01]-W[1.5-15.8/0.01]-N[50-990/1]
D-ERDX20-[100-1000/0.01]-P[10-19.7/0.01]-W[2-19.7/0.01]-N[55-990/1]
D-ERDX25-[100-500/0.01]-P[13-24.7/0.01]-W[2.5-24.7/0.01]-N[55-490/1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipP (Tip)
(mm)
W (Tip)
(mm)
D (Shaft diameter)
(mm)
L (L dimension)
(mm)
N
(mm)

-

1 Piece(s) 10 Day(s) 0.8 ~ 1.80.3 ~ 1.82100 ~ 31530 ~ 305

-

1 Piece(s) 10 Day(s) 0.8 ~ 2.30.3 ~ 2.32.5100 ~ 31530 ~ 305

-

1 Piece(s) 10 Day(s) 0.8 ~ 2.80.3 ~ 2.83100 ~ 31530 ~ 305

-

1 Piece(s) 10 Day(s) 1 ~ 3.30.3 ~ 3.33.5100 ~ 31530 ~ 305

-

1 Piece(s) 10 Day(s) 1 ~ 3.80.3 ~ 3.84100 ~ 50030 ~ 490

-

1 Piece(s) 10 Day(s) 1.2 ~ 4.30.4 ~ 4.34.5100 ~ 25030 ~ 240

-

1 Piece(s) 10 Day(s) 1.5 ~ 4.80.4 ~ 4.85100 ~ 40030 ~ 390

-

1 Piece(s) 10 Day(s) 1.8 ~ 5.30.5 ~ 5.35.5100 ~ 20030 ~ 190

-

1 Piece(s) 10 Day(s) 2 ~ 5.80.5 ~ 5.86100 ~ 100030 ~ 990

-

1 Piece(s) 10 Day(s) 2 ~ 6.30.5 ~ 6.36.5100 ~ 25030 ~ 240

-

1 Piece(s) 10 Day(s) 2.5 ~ 7.80.5 ~ 7.88100 ~ 100030 ~ 990

-

1 Piece(s) 10 Day(s) 5 ~ 9.81 ~ 9.810100 ~ 100050 ~ 990

-

1 Piece(s) 12 Day(s) 6 ~ 11.81 ~ 11.812100 ~ 100050 ~ 990

-

1 Piece(s) 12 Day(s) 8 ~ 15.81.5 ~ 15.816100 ~ 100050 ~ 990

-

1 Piece(s) 12 Day(s) 10 ~ 19.72 ~ 19.720100 ~ 100055 ~ 990

-

1 Piece(s) 12 Day(s) 13 ~ 24.72.5 ~ 24.725100 ~ 50055 ~ 490

Loading...

  1. 1
 

Basic Information

Brand MISUMI Material SKD61 Equivalent Surface treatment No
Rectangular treatment No Tip shape No Character engraving type No
Number of engraving characters No R-Chamfered rectangular position No C-Chamfered position No
With/without gas release shape No Shape type Normal Trimming Normal