Loading...

STRAIGHT EJECTOR PINS -DIN Type/SKD61 equivalent+Nitrided/Standard-

Brand :
MISUMI

Caution

    Product Description



    STRAIGHT EJECTOR PINS -DIN Type
    [Features]
    •Type: Standard type
    •Material: SKD61 equivalent
    •Surface treatment: Nitrided
    •Shaft Diameter/P Min./Max. (mm): 1 / 25
    •L Dimensions Min, /Max, (mm): 100 / 1000
    •Hardness
    -Surface base: 900HV~
    -Material: 40~45HRC