(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 21:30 (IST) 9/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hydraulic Cylinder Compact (Limit Switch Box Single Rod Type) LA 70・140 kgf/cm²

Hydraulic Cylinder Compact (Limit Switch Box Single Rod Type) LA 70・140 kgf/cm²
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
K-HCL-LA70-50-[5-75/5]
K-HCL-LA70-63-[5-75/5]
K-HCL-LA70-80-[5-75/5]
K-HCL-LA140-50-[5-75/5]
K-HCL-LA140-63-[5-75/5]
K-HCL-LA140-80-[5-75/5]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCylinder Inner Diameter Working Pressure Stroke (ST)
(mm)

-

1 Piece(s) 17 Day(s) 5070kgf/cm²5 ~ 75

-

1 Piece(s) 17 Day(s) 6370kgf/cm²5 ~ 75

-

1 Piece(s) 17 Day(s) 8070kgf/cm²5 ~ 75

-

1 Piece(s) 17 Day(s) 50140kgf/cm²5 ~ 75

-

1 Piece(s) 17 Day(s) 63140kgf/cm²5 ~ 75

-

1 Piece(s) 17 Day(s) 80140kgf/cm²5 ~ 75

Loading...

  1. 1
Standard

 

Basic Information

With/Without Switch With Mounting Methods LA Brand Economic Type
X
whatsapp-qr whatsapp-icon