(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 9/2/2025 to 4:30 (IST) 10/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hydraulic Cylinder Compact High Pressure (Single Rod Type) FA 210 gf/cm²

Hydraulic Cylinder Compact High Pressure (Single Rod Type) FA 210 gf/cm²
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Body (tube) : S45C
Rod : S45C+Cr plating
Piston : AL7075
Rod End Cap : AL7075
Applicable operating fluid : General mineral hydraulic oil
Operating pressure range : 3~70(140)kgf/cm2
Operating speed range : 8~100mm/sec
Operating temperature range : -10~80˚C

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
K-HC-FA210-32-[5-80/1]-[IN,​IS]
K-HC-FA210-40-[5-80/1]-[IN,​IS]
K-HC-FA210-50-[5-100/1]-[IN,​IS]
K-HC-FA210-63-[5-100/1]-[IN,​IS]
K-HC-FA210-80-[5-120/1]-[IN,​IS]
K-HC-FA210-100-[5-120/1]-[IN,​IS]
K-HC-FA210-125-[5-120/1]-[IN,​IS]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCylinder Inner Diameter Rod End Shape Stroke (ST)
(mm)

-

1 Piece(s) 15 Day(s) 32IN (Female Screw) / IS (Male Screw)5 ~ 80

-

1 Piece(s) 15 Day(s) 40IN (Female Screw) / IS (Male Screw)5 ~ 80

-

1 Piece(s) 15 Day(s) 50IN (Female Screw) / IS (Male Screw)5 ~ 100

-

1 Piece(s) 15 Day(s) 63IN (Female Screw) / IS (Male Screw)5 ~ 100

-

1 Piece(s) 15 Day(s) 80IN (Female Screw) / IS (Male Screw)5 ~ 120

-

1 Piece(s) 15 Day(s) 100IN (Female Screw) / IS (Male Screw)5 ~ 120

-

1 Piece(s) 15 Day(s) 125IN (Female Screw) / IS (Male Screw)5 ~ 120

Loading...

  1. 1
Standard
 

Basic Information

With/Without Switch W/O Mounting Methods FA Working Pressure 210 kgf/cm²
Brand Economic Type Shape Type General
X
whatsapp-qr whatsapp-icon