(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hydraulic Cylinder Compact Type (Switch Mounted Double Rod Type) LA 70・140 kgf/cm²

Hydraulic Cylinder Compact Type (Switch Mounted Double Rod Type) LA 70・140 kgf/cm²
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail
Body (tube) : SUS303
Rod : S45C+Cr plating
Piston : AL7075
Rod End Cap : AL7075
Applicable operating fluid : General mineral hydraulic oil
Operating pressure range : 3~70(140)kgf/cm²
Operating speed range : 8~100mm/sec
Operating temperature range : -10~80˚C

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
K-HCMGW-LA70-32-[5-200/1]-[IN,​IS]
K-HCMGW-LA70-40-[5-200/1]-[IN,​IS]
K-HCMGW-LA70-50-[5-200/1]-[IN,​IS]
K-HCMGW-LA70-63-[5-200/1]-[IN,​IS]
K-HCMGW-LA70-80-[5-200/1]-[IN,​IS]
K-HCMGW-LA140-32-[5-200/1]-[IN,​IS]
K-HCMGW-LA140-40-[5-200/1]-[IN,​IS]
K-HCMGW-LA140-50-[5-200/1]-[IN,​IS]
K-HCMGW-LA140-63-[5-200/1]-[IN,​IS]
K-HCMGW-LA140-80-[5-200/1]-[IN,​IS]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCylinder Inner Diameter Working Pressure Rod End Shape Stroke (ST)
(mm)

-

1 Piece(s) 12 Day(s) 3270kgf/cm²IN (Female Screw) / IS (Male Screw)5 ~ 200

-

1 Piece(s) 12 Day(s) 4070kgf/cm²IN (Female Screw) / IS (Male Screw)5 ~ 200

-

1 Piece(s) 12 Day(s) 5070kgf/cm²IN (Female Screw) / IS (Male Screw)5 ~ 200

-

1 Piece(s) 12 Day(s) 6370kgf/cm²IN (Female Screw) / IS (Male Screw)5 ~ 200

-

1 Piece(s) 12 Day(s) 8070kgf/cm²IN (Female Screw) / IS (Male Screw)5 ~ 200

-

1 Piece(s) 12 Day(s) 32140kgf/cm²IN (Female Screw) / IS (Male Screw)5 ~ 200

-

1 Piece(s) 12 Day(s) 40140kgf/cm²IN (Female Screw) / IS (Male Screw)5 ~ 200

-

1 Piece(s) 12 Day(s) 50140kgf/cm²IN (Female Screw) / IS (Male Screw)5 ~ 200

-

1 Piece(s) 12 Day(s) 63140kgf/cm²IN (Female Screw) / IS (Male Screw)5 ~ 200

-

1 Piece(s) 12 Day(s) 80140kgf/cm²IN (Female Screw) / IS (Male Screw)5 ~ 200
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCylinder Inner Diameter Working Pressure Rod End Shape Stroke (ST)
(mm)

Loading...

  1. 1
Standard


 

Basic Information

With/Without Switch With Mounting Methods LA Brand Economic Type
Shape Type Switch Equipped Both Way Load
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list