(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rod / Rod End Cap / Piston Kits - Standard (Single Rod / Double Rod) 70・140・210 kgf/cm²

Rod / Rod End Cap / Piston Kits - Standard  (Single Rod / Double Rod) 70・140・210 kgf/cm²
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Material
① Rod End Cap : S45C+DU Bush
② Rod : S45C+Cr Plating
③ Piston : S45C (70·140kgf)
                 AL7075 (210kgf)
④ Piston seal : Urethane+NBR
⑤ Cushion : AL7075

Part Number
K-HS-FA70-RPC-40-[5-2000/1]
K-HS-FA70-RPC-50-[5-2000/1]
K-HS-FA70-RPC-63-[5-2000/1]
K-HS-FA70-RPC-80-[5-2000/1]
K-HS-FA70-RPC-100-[5-2000/1]
K-HS-FA70-RPC-125-[5-2000/1]
K-HS-FA140-RPC-40-[5-2000/1]
K-HS-FA140-RPC-50-[5-2000/1]
K-HS-FA140-RPC-63-[5-2000/1]
K-HS-FA140-RPC-80-[5-2000/1]
K-HS-FA140-RPC-100-[5-2000/1]
K-HS-FA140-RPC-125-[5-2000/1]
K-HS-FA210-RPC-40-[5-2000/1]
K-HS-FA210-RPC-50-[5-2000/1]
K-HS-FA210-RPC-63-[5-2000/1]
K-HS-FA210-RPC-80-[5-2000/1]
K-HS-FA210-RPC-100-[5-2000/1]
K-HS-FA210-RPC-125-[5-2000/1]
K-HS-FB70-RPC-40-[5-2000/1]
K-HS-FB70-RPC-50-[5-2000/1]
K-HS-FB70-RPC-63-[5-2000/1]
K-HS-FB70-RPC-80-[5-2000/1]
K-HS-FB70-RPC-100-[5-2000/1]
K-HS-FB70-RPC-125-[5-2000/1]
K-HS-FB140-RPC-40-[5-2000/1]
K-HS-FB140-RPC-50-[5-2000/1]
K-HS-FB140-RPC-63-[5-2000/1]
K-HS-FB140-RPC-80-[5-2000/1]
K-HS-FB140-RPC-100-[5-2000/1]
K-HS-FB140-RPC-125-[5-2000/1]
K-HS-FB210-RPC-40-[5-2000/1]
K-HS-FB210-RPC-50-[5-2000/1]
K-HS-FB210-RPC-63-[5-2000/1]
K-HS-FB210-RPC-80-[5-2000/1]
K-HS-FB210-RPC-100-[5-2000/1]
K-HS-FB210-RPC-125-[5-2000/1]
K-HS-LA70-RPC-40-[5-2000/1]
K-HS-LA70-RPC-50-[5-2000/1]
K-HS-LA70-RPC-63-[5-2000/1]
K-HS-LA70-RPC-80-[5-2000/1]
K-HS-LA70-RPC-100-[5-2000/1]
K-HS-LA70-RPC-125-[5-2000/1]
K-HS-LA140-RPC-40-[5-2000/1]
K-HS-LA140-RPC-50-[5-2000/1]
K-HS-LA140-RPC-63-[5-2000/1]
K-HS-LA140-RPC-80-[5-2000/1]
K-HS-LA140-RPC-100-[5-2000/1]
K-HS-LA140-RPC-125-[5-2000/1]
K-HS-LA210-RPC-40-[5-2000/1]
K-HS-LA210-RPC-50-[5-2000/1]
K-HS-LA210-RPC-63-[5-2000/1]
K-HS-LA210-RPC-80-[5-2000/1]
K-HS-LA210-RPC-100-[5-2000/1]
K-HS-LA210-RPC-125-[5-2000/1]
K-HS-SD70-RPC-40-[5-2000/1]
K-HS-SD70-RPC-50-[5-2000/1]
K-HS-SD70-RPC-63-[5-2000/1]
K-HS-SD70-RPC-80-[5-2000/1]
K-HS-SD70-RPC-100-[5-2000/1]
K-HS-SD70-RPC-125-[5-2000/1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWorking Pressure Cylinder Inner Diameter
(mm)
Installation Method Stroke (ST)
(mm)

-

1 Piece(s) 9 Day(s) 70 kgf/cm²40FA5 ~ 2000

-

1 Piece(s) 9 Day(s) 70 kgf/cm²50FA5 ~ 2000

-

1 Piece(s) 9 Day(s) 70 kgf/cm²63FA5 ~ 2000

-

1 Piece(s) 9 Day(s) 70 kgf/cm²80FA5 ~ 2000

-

1 Piece(s) 9 Day(s) 70 kgf/cm²100FA5 ~ 2000

-

1 Piece(s) 9 Day(s) 70 kgf/cm²125FA5 ~ 2000

-

1 Piece(s) 9 Day(s) 140 kgf/cm²40FA5 ~ 2000

-

1 Piece(s) 9 Day(s) 140 kgf/cm²50FA5 ~ 2000

-

1 Piece(s) 9 Day(s) 140 kgf/cm²63FA5 ~ 2000

-

1 Piece(s) 9 Day(s) 140 kgf/cm²80FA5 ~ 2000

-

1 Piece(s) 9 Day(s) 140 kgf/cm²100FA5 ~ 2000

-

1 Piece(s) 9 Day(s) 140 kgf/cm²125FA5 ~ 2000

-

1 Piece(s) 9 Day(s) 210 kgf/cm²40FA5 ~ 2000

-

1 Piece(s) 9 Day(s) 210 kgf/cm²50FA5 ~ 2000

-

1 Piece(s) 9 Day(s) 210 kgf/cm²63FA5 ~ 2000

-

1 Piece(s) 9 Day(s) 210 kgf/cm²80FA5 ~ 2000

-

1 Piece(s) 9 Day(s) 210 kgf/cm²100FA5 ~ 2000

-

1 Piece(s) 9 Day(s) 210 kgf/cm²125FA5 ~ 2000

-

1 Piece(s) 9 Day(s) 70 kgf/cm²40FB5 ~ 2000

-

1 Piece(s) 9 Day(s) 70 kgf/cm²50FB5 ~ 2000

-

1 Piece(s) 9 Day(s) 70 kgf/cm²63FB5 ~ 2000

-

1 Piece(s) 9 Day(s) 70 kgf/cm²80FB5 ~ 2000

-

1 Piece(s) 9 Day(s) 70 kgf/cm²100FB5 ~ 2000

-

1 Piece(s) 9 Day(s) 70 kgf/cm²125FB5 ~ 2000

-

1 Piece(s) 9 Day(s) 140 kgf/cm²40FB5 ~ 2000

-

1 Piece(s) 9 Day(s) 140 kgf/cm²50FB5 ~ 2000

-

1 Piece(s) 9 Day(s) 140 kgf/cm²63FB5 ~ 2000

-

1 Piece(s) 9 Day(s) 140 kgf/cm²80FB5 ~ 2000

-

1 Piece(s) 9 Day(s) 140 kgf/cm²100FB5 ~ 2000

-

1 Piece(s) 9 Day(s) 140 kgf/cm²125FB5 ~ 2000

-

1 Piece(s) 9 Day(s) 210 kgf/cm²40FB5 ~ 2000

-

1 Piece(s) 9 Day(s) 210 kgf/cm²50FB5 ~ 2000

-

1 Piece(s) 9 Day(s) 210 kgf/cm²63FB5 ~ 2000

-

1 Piece(s) 9 Day(s) 210 kgf/cm²80FB5 ~ 2000

-

1 Piece(s) 9 Day(s) 210 kgf/cm²100FB5 ~ 2000

-

1 Piece(s) 9 Day(s) 210 kgf/cm²125FB5 ~ 2000

-

1 Piece(s) 9 Day(s) 70 kgf/cm²40LA5 ~ 2000

-

1 Piece(s) 9 Day(s) 70 kgf/cm²50LA5 ~ 2000

-

1 Piece(s) 9 Day(s) 70 kgf/cm²63LA5 ~ 2000

-

1 Piece(s) 9 Day(s) 70 kgf/cm²80LA5 ~ 2000

-

1 Piece(s) 9 Day(s) 70 kgf/cm²100LA5 ~ 2000

-

1 Piece(s) 9 Day(s) 70 kgf/cm²125LA5 ~ 2000

-

1 Piece(s) 9 Day(s) 140 kgf/cm²40LA5 ~ 2000

-

1 Piece(s) 9 Day(s) 140 kgf/cm²50LA5 ~ 2000

-

1 Piece(s) 9 Day(s) 140 kgf/cm²63LA5 ~ 2000

-

1 Piece(s) 9 Day(s) 140 kgf/cm²80LA5 ~ 2000

-

1 Piece(s) 9 Day(s) 140 kgf/cm²100LA5 ~ 2000

-

1 Piece(s) 9 Day(s) 140 kgf/cm²125LA5 ~ 2000

-

1 Piece(s) 9 Day(s) 210 kgf/cm²40LA5 ~ 2000

-

1 Piece(s) 9 Day(s) 210 kgf/cm²50LA5 ~ 2000

-

1 Piece(s) 9 Day(s) 210 kgf/cm²63LA5 ~ 2000

-

1 Piece(s) 9 Day(s) 210 kgf/cm²80LA5 ~ 2000

-

1 Piece(s) 9 Day(s) 210 kgf/cm²100LA5 ~ 2000

-

1 Piece(s) 9 Day(s) 210 kgf/cm²125LA5 ~ 2000

-

1 Piece(s) 9 Day(s) 70 kgf/cm²40SD5 ~ 2000

-

1 Piece(s) 9 Day(s) 70 kgf/cm²50SD5 ~ 2000

-

1 Piece(s) 9 Day(s) 70 kgf/cm²63SD5 ~ 2000

-

1 Piece(s) 9 Day(s) 70 kgf/cm²80SD5 ~ 2000

-

1 Piece(s) 9 Day(s) 70 kgf/cm²100SD5 ~ 2000

-

1 Piece(s) 9 Day(s) 70 kgf/cm²125SD5 ~ 2000

Loading...

Standard


 

Basic Information

Type Normal type
X
whatsapp-qr whatsapp-icon