(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rod / Rod End Cap / Piston Kits - Standard Switch Mounted (Single Rod / Double Rod) 70・140 kgf/cm²

Rod / Rod End Cap / Piston Kits - Standard Switch Mounted (Single Rod / Double Rod) 70・140 kgf/cm²
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail
Material
① Rod End Cap : S45C+DU Bush
② Rod : S45C+Cr plating
③ Pistol : AL7075
④ Piston seal : Urethane+NBR
⑤ Cushion : AL7075
⑥ Magnet : PL Magnet

Part Number
K-HSMG-FA70-RPC-40-[5-2000/1]
K-HSMG-FA70-RPC-50-[5-2000/1]
K-HSMG-FA70-RPC-63-[5-2000/1]
K-HSMG-FA70-RPC-80-[5-2000/1]
K-HSMG-FA70-RPC-100-[5-2000/1]
K-HSMG-FA70-RPC-125-[5-2000/1]
K-HSMG-FA140-RPC-40-[5-2000/1]
K-HSMG-FA140-RPC-50-[5-2000/1]
K-HSMG-FA140-RPC-63-[5-2000/1]
K-HSMG-FA140-RPC-80-[5-2000/1]
K-HSMG-FA140-RPC-100-[5-2000/1]
K-HSMG-FA140-RPC-125-[5-2000/1]
K-HSMG-FB70-RPC-40-[5-2000/1]
K-HSMG-FB70-RPC-50-[5-2000/1]
K-HSMG-FB70-RPC-63-[5-2000/1]
K-HSMG-FB70-RPC-80-[5-2000/1]
K-HSMG-FB70-RPC-100-[5-2000/1]
K-HSMG-FB70-RPC-125-[5-2000/1]
K-HSMG-FB140-RPC-40-[5-2000/1]
K-HSMG-FB140-RPC-50-[5-2000/1]
K-HSMG-FB140-RPC-63-[5-2000/1]
K-HSMG-FB140-RPC-80-[5-2000/1]
K-HSMG-FB140-RPC-100-[5-2000/1]
K-HSMG-FB140-RPC-125-[5-2000/1]
K-HSMG-LA70-RPC-40-[5-2000/1]
K-HSMG-LA70-RPC-50-[5-2000/1]
K-HSMG-LA70-RPC-63-[5-2000/1]
K-HSMG-LA70-RPC-80-[5-2000/1]
K-HSMG-LA70-RPC-100-[5-2000/1]
K-HSMG-LA70-RPC-125-[5-2000/1]
K-HSMG-LA140-RPC-40-[5-2000/1]
K-HSMG-LA140-RPC-50-[5-2000/1]
K-HSMG-LA140-RPC-63-[5-2000/1]
K-HSMG-LA140-RPC-80-[5-2000/1]
K-HSMG-LA140-RPC-100-[5-2000/1]
K-HSMG-LA140-RPC-125-[5-2000/1]
K-HSMG-SD70-RPC-40-[5-2000/1]
K-HSMG-SD70-RPC-50-[5-2000/1]
K-HSMG-SD70-RPC-63-[5-2000/1]
K-HSMG-SD70-RPC-80-[5-2000/1]
K-HSMG-SD70-RPC-100-[5-2000/1]
K-HSMG-SD70-RPC-125-[5-2000/1]
K-HSMG-SD140-RPC-40-[5-2000/1]
K-HSMG-SD140-RPC-50-[5-2000/1]
K-HSMG-SD140-RPC-63-[5-2000/1]
K-HSMG-SD140-RPC-80-[5-2000/1]
K-HSMG-SD140-RPC-100-[5-2000/1]
K-HSMG-SD140-RPC-125-[5-2000/1]
K-HSMGW-FA70-RPC-40-[5-2000/1]
K-HSMGW-FA70-RPC-50-[5-2000/1]
K-HSMGW-FA70-RPC-63-[5-2000/1]
K-HSMGW-FA70-RPC-80-[5-2000/1]
K-HSMGW-FA70-RPC-100-[5-2000/1]
K-HSMGW-FA70-RPC-125-[5-2000/1]
K-HSMGW-FA140-RPC-40-[5-2000/1]
K-HSMGW-FA140-RPC-50-[5-2000/1]
K-HSMGW-FA140-RPC-63-[5-2000/1]
K-HSMGW-FA140-RPC-80-[5-2000/1]
K-HSMGW-FA140-RPC-100-[5-2000/1]
K-HSMGW-FA140-RPC-125-[5-2000/1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWorking Pressure Cylinder Inner Diameter
(mm)
Installation Method Stroke (ST)
(mm)

-

1 Piece(s) 9 Day(s) 70 kgf/cm²40FA5 ~ 2000

-

1 Piece(s) 9 Day(s) 70 kgf/cm²50FA5 ~ 2000

-

1 Piece(s) 9 Day(s) 70 kgf/cm²63FA5 ~ 2000

-

1 Piece(s) 9 Day(s) 70 kgf/cm²80FA5 ~ 2000

-

1 Piece(s) 9 Day(s) 70 kgf/cm²100FA5 ~ 2000

-

1 Piece(s) 9 Day(s) 70 kgf/cm²125FA5 ~ 2000

-

1 Piece(s) 9 Day(s) 140 kgf/cm²40FA5 ~ 2000

-

1 Piece(s) 9 Day(s) 140 kgf/cm²50FA5 ~ 2000

-

1 Piece(s) 9 Day(s) 140 kgf/cm²63FA5 ~ 2000

-

1 Piece(s) 9 Day(s) 140 kgf/cm²80FA5 ~ 2000

-

1 Piece(s) 9 Day(s) 140 kgf/cm²100FA5 ~ 2000

-

1 Piece(s) 9 Day(s) 140 kgf/cm²125FA5 ~ 2000

-

1 Piece(s) 9 Day(s) 70 kgf/cm²40FB5 ~ 2000

-

1 Piece(s) 9 Day(s) 70 kgf/cm²50FB5 ~ 2000

-

1 Piece(s) 9 Day(s) 70 kgf/cm²63FB5 ~ 2000

-

1 Piece(s) 9 Day(s) 70 kgf/cm²80FB5 ~ 2000

-

1 Piece(s) 9 Day(s) 70 kgf/cm²100FB5 ~ 2000

-

1 Piece(s) 9 Day(s) 70 kgf/cm²125FB5 ~ 2000

-

1 Piece(s) 9 Day(s) 140 kgf/cm²40FB5 ~ 2000

-

1 Piece(s) 9 Day(s) 140 kgf/cm²50FB5 ~ 2000

-

1 Piece(s) 9 Day(s) 140 kgf/cm²63FB5 ~ 2000

-

1 Piece(s) 9 Day(s) 140 kgf/cm²80FB5 ~ 2000

-

1 Piece(s) 9 Day(s) 140 kgf/cm²100FB5 ~ 2000

-

1 Piece(s) 9 Day(s) 140 kgf/cm²125FB5 ~ 2000

-

1 Piece(s) 9 Day(s) 70 kgf/cm²40LA5 ~ 2000

-

1 Piece(s) 9 Day(s) 70 kgf/cm²50LA5 ~ 2000

-

1 Piece(s) 9 Day(s) 70 kgf/cm²63LA5 ~ 2000

-

1 Piece(s) 9 Day(s) 70 kgf/cm²80LA5 ~ 2000

-

1 Piece(s) 9 Day(s) 70 kgf/cm²100LA5 ~ 2000

-

1 Piece(s) 9 Day(s) 70 kgf/cm²125LA5 ~ 2000

-

1 Piece(s) 9 Day(s) 140 kgf/cm²40LA5 ~ 2000

-

1 Piece(s) 9 Day(s) 140 kgf/cm²50LA5 ~ 2000

-

1 Piece(s) 9 Day(s) 140 kgf/cm²63LA5 ~ 2000

-

1 Piece(s) 9 Day(s) 140 kgf/cm²80LA5 ~ 2000

-

1 Piece(s) 9 Day(s) 140 kgf/cm²100LA5 ~ 2000

-

1 Piece(s) 9 Day(s) 140 kgf/cm²125LA5 ~ 2000

-

1 Piece(s) 9 Day(s) 70 kgf/cm²40SD5 ~ 2000

-

1 Piece(s) 9 Day(s) 70 kgf/cm²50SD5 ~ 2000

-

1 Piece(s) 9 Day(s) 70 kgf/cm²63SD5 ~ 2000

-

1 Piece(s) 9 Day(s) 70 kgf/cm²80SD5 ~ 2000

-

1 Piece(s) 9 Day(s) 70 kgf/cm²100SD5 ~ 2000

-

1 Piece(s) 9 Day(s) 70 kgf/cm²125SD5 ~ 2000

-

1 Piece(s) 9 Day(s) 140 kgf/cm²40SD5 ~ 2000

-

1 Piece(s) 9 Day(s) 140 kgf/cm²50SD5 ~ 2000

-

1 Piece(s) 9 Day(s) 140 kgf/cm²63SD5 ~ 2000

-

1 Piece(s) 9 Day(s) 140 kgf/cm²80SD5 ~ 2000

-

1 Piece(s) 9 Day(s) 140 kgf/cm²100SD5 ~ 2000

-

1 Piece(s) 9 Day(s) 140 kgf/cm²125SD5 ~ 2000

-

1 Piece(s) 9 Day(s) 70 kgf/cm²40FA5 ~ 2000

-

1 Piece(s) 9 Day(s) 70 kgf/cm²50FA5 ~ 2000

-

1 Piece(s) 9 Day(s) 70 kgf/cm²63FA5 ~ 2000

-

1 Piece(s) 9 Day(s) 70 kgf/cm²80FA5 ~ 2000

-

1 Piece(s) 9 Day(s) 70 kgf/cm²100FA5 ~ 2000

-

1 Piece(s) 9 Day(s) 70 kgf/cm²125FA5 ~ 2000

-

1 Piece(s) 9 Day(s) 140 kgf/cm²40FA5 ~ 2000

-

1 Piece(s) 9 Day(s) 140 kgf/cm²50FA5 ~ 2000

-

1 Piece(s) 9 Day(s) 140 kgf/cm²63FA5 ~ 2000

-

1 Piece(s) 9 Day(s) 140 kgf/cm²80FA5 ~ 2000

-

1 Piece(s) 9 Day(s) 140 kgf/cm²100FA5 ~ 2000

-

1 Piece(s) 9 Day(s) 140 kgf/cm²125FA5 ~ 2000
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWorking Pressure Cylinder Inner Diameter
(mm)
Installation Method Stroke (ST)
(mm)

Loading...

Standard


Basic Information

Type Switch Mounted
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list