(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Hydraulic Cylinder Compact (Limit Switch Box Double Rod Type) FA 70・140 kgf/cm² (Part Number)

Hydraulic Cylinder Compact (Limit Switch Box Double Rod Type) FA 70・140 kgf/cm²
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Shaft : S45C+Cr plating
Limit box : AL6061BD
Body (tube) : S45C
Rod : S45C+Cr plating
Piston : AL7075
Rod End Cap : AL7075
Applicable operating fluid : General mineral hydraulic oil
Operating pressure range : 3~70(140)kgf/cm²
Operating speed range : 8~100mm/sec
Operating temperature range : -10~80˚C
Hydraulic Cylinder Compact (Limit Switch Box Double Rod Type) FA 70・140 kgf/cm²

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
K-HCWL-FA70-32-[5-75/5]
K-HCWL-FA70-40-[5-75/5]
K-HCWL-FA70-50-[5-75/5]
K-HCWL-FA70-63-[5-75/5]
K-HCWL-FA70-80-[5-75/5]
K-HCWL-FA140-32-[5-75/5]
K-HCWL-FA140-40-[5-75/5]
K-HCWL-FA140-50-[5-75/5]
K-HCWL-FA140-63-[5-75/5]
K-HCWL-FA140-80-[5-75/5]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWorking Pressure Cylinder Inner Diameter Stroke (ST)
(mm)

-

1 Piece(s) 17 Day(s) 70kgf/cm²325 ~ 75

-

1 Piece(s) 17 Day(s) 70kgf/cm²405 ~ 75

-

1 Piece(s) 17 Day(s) 70kgf/cm²505 ~ 75

-

1 Piece(s) 17 Day(s) 70kgf/cm²635 ~ 75

-

1 Piece(s) 17 Day(s) 70kgf/cm²805 ~ 75

-

1 Piece(s) 17 Day(s) 140kgf/cm²325 ~ 75

-

1 Piece(s) 17 Day(s) 140kgf/cm²405 ~ 75

-

1 Piece(s) 17 Day(s) 140kgf/cm²505 ~ 75

-

1 Piece(s) 17 Day(s) 140kgf/cm²635 ~ 75

-

1 Piece(s) 17 Day(s) 140kgf/cm²805 ~ 75

Loading...

  1. 1

Standard Table

 

Hydraulic Cylinder Compact (Limit Switch Box Double Rod Type) FA 70・140 kgf/cm²

Alterations

Hydraulic Cylinder Compact (Limit Switch Box Double Rod Type) FA 70・140 kgf/cm²

 

Basic Information

Brand Economic Type Shape Type Limit Switch Box Both Way Load Mounting Methods FA
With/Without Switch With