(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hydraulic Cylinder Compact Type (Limit Switch Box Double Rod Type) SD 70・140kgf/cm²

Hydraulic Cylinder Compact Type (Limit Switch Box Double Rod Type) SD 70・140kgf/cm²
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

Shaft : S45C+Cr plating
Limit box : AL6061BD
Body (tube) : S45C
Rod : S45C+Cr plating
Piston : AL7075
Rod End Cap : AL7075
Applicable operating fluid : General mineral hydraulic oil
Operating pressure range : 3~70(140)kgf/cm2
Operating speed range : 8~100mm/sec
Operating temperature range : -10~80˚C

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
K-HCWL-SD70-32-[5-75/5]
K-HCWL-SD70-40-[5-75/5]
K-HCWL-SD70-50-[5-75/5]
K-HCWL-SD70-63-[5-75/5]
K-HCWL-SD70-80-[5-75/5]
K-HCWL-SD140-32-[5-75/5]
K-HCWL-SD140-40-[5-75/5]
K-HCWL-SD140-50-[5-75/5]
K-HCWL-SD140-63-[5-75/5]
K-HCWL-SD140-80-[5-75/5]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWorking Pressure Cylinder Inner Diameter Stroke (ST)
(mm)

-

1 Piece(s) 17 Day(s) 70kgf/cm²325 ~ 75

-

1 Piece(s) 17 Day(s) 70kgf/cm²405 ~ 75

-

1 Piece(s) 17 Day(s) 70kgf/cm²505 ~ 75

-

1 Piece(s) 17 Day(s) 70kgf/cm²635 ~ 75

-

1 Piece(s) 17 Day(s) 70kgf/cm²805 ~ 75

-

1 Piece(s) 17 Day(s) 140kgf/cm²325 ~ 75

-

1 Piece(s) 17 Day(s) 140kgf/cm²405 ~ 75

-

1 Piece(s) 17 Day(s) 140kgf/cm²505 ~ 75

-

1 Piece(s) 17 Day(s) 140kgf/cm²635 ~ 75

-

1 Piece(s) 17 Day(s) 140kgf/cm²805 ~ 75
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWorking Pressure Cylinder Inner Diameter Stroke (ST)
(mm)

Loading...

  1. 1
Standard

Basic Information

Brand Economic Type Shape Type Limit Switch Box Both Way Load Mounting Methods SD
With/Without Switch With
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language