(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

(Economy series) INCLINED PIN HOLDER FOR LOOSE CORE -Standard・Adjust Type- (C-SCZAP16)

(Economy series) INCLINED PIN HOLDER FOR LOOSE CORE -Standard・Adjust Type- (C-SCZAP16)
  • Economy
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,615₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-SCZAP16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipD (Applicable inclined pin diameter)
(mm)

₹ 2,615.00

1 Piece(s) 7 Day(s) 16

Loading...

  1. 1
 

Basic Information

Type Adjustable Type Brand C-VALUE

Please check the type/dimensions/specifications of the part C-SCZAP16 in the (Economy series) INCLINED PIN HOLDER FOR LOOSE CORE -Standard・Adjust Type- series.

Product variants

Part Number
C-SCZAP12
C-SCZAP20
C-SCZAP25
C-SCZAP30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipD (Applicable inclined pin diameter)
(mm)

₹ 4,334.00

1 Piece(s) Same day

Stock

12

₹ 2,865.00

1 Piece(s) 11 Day(s) 20

₹ 3,164.00

1 Piece(s) 15 Day(s) 25

₹ 3,491.00

1 Piece(s) 15 Day(s) 30