(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 21:30 (IST) 9/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hydraulic Cylinder Standard Type (Single Rod Type) / Standard (Switch Mounted Single Rod Type ) FA 70・140kgf/cm²

Hydraulic Cylinder Standard Type (Single Rod Type) / Standard (Switch Mounted Single Rod Type ) FA 70・140kgf/cm²
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail
Head cover : SS41
Rod cover : SS41
Body (tube) : STKM13C (K-HS), SUS304 (K-HSMG)
Rod : S45C+Cr Plating
Piston : S45C (K-HS), AL7075 (K-HSMG)
Rod End Cap : S45C+DU Bush
Applicable operating fluid : General mineral hydraulic oil
Operating pressure range : 3~70(140)kgf/cm2
Operating speed range : 8~100mm/sec
Operating temperature range : -10~80˚C

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
K-HS-FA70-40-[5-2000/1]
K-HS-FA70-50-[5-2000/1]
K-HS-FA70-63-[5-2000/1]
K-HS-FA70-80-[5-2000/1]
K-HS-FA70-100-[5-2000/1]
K-HS-FA70-125-[5-2000/1]
K-HS-FA140-40-[5-2000/1]
K-HS-FA140-50-[5-2000/1]
K-HS-FA140-63-[5-2000/1]
K-HS-FA140-80-[5-2000/1]
K-HS-FA140-100-[5-2000/1]
K-HS-FA140-125-[5-2000/1]
K-HSMG-FA70-40-[5-2000/1]
K-HSMG-FA70-50-[5-2000/1]
K-HSMG-FA70-63-[5-2000/1]
K-HSMG-FA70-80-[5-2000/1]
K-HSMG-FA70-100-[5-2000/1]
K-HSMG-FA70-125-[5-2000/1]
K-HSMG-FA140-40-[5-2000/1]
K-HSMG-FA140-50-[5-2000/1]
K-HSMG-FA140-63-[5-2000/1]
K-HSMG-FA140-80-[5-2000/1]
K-HSMG-FA140-100-[5-2000/1]
K-HSMG-FA140-125-[5-2000/1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShape Type With/Without Switch Working Pressure Cylinder Inner Diameter Stroke (ST)
(mm)

-

1 Piece(s) 12 Day(s) GeneralW/O70kgf/cm²405 ~ 2000

-

1 Piece(s) 12 Day(s) GeneralW/O70kgf/cm²505 ~ 2000

-

1 Piece(s) 12 Day(s) GeneralW/O70kgf/cm²635 ~ 2000

-

1 Piece(s) 12 Day(s) GeneralW/O70kgf/cm²805 ~ 2000

-

1 Piece(s) 12 Day(s) GeneralW/O70kgf/cm²1005 ~ 2000

-

1 Piece(s) 12 Day(s) GeneralW/O70kgf/cm²1255 ~ 2000

-

1 Piece(s) 12 Day(s) GeneralW/O140kgf/cm²405 ~ 2000

-

1 Piece(s) 12 Day(s) GeneralW/O140kgf/cm²505 ~ 2000

-

1 Piece(s) 12 Day(s) GeneralW/O140kgf/cm²635 ~ 2000

-

1 Piece(s) 12 Day(s) GeneralW/O140kgf/cm²805 ~ 2000

-

1 Piece(s) 12 Day(s) GeneralW/O140kgf/cm²1005 ~ 2000

-

1 Piece(s) 12 Day(s) GeneralW/O140kgf/cm²1255 ~ 2000

-

1 Piece(s) 12 Day(s) Switch EquippedWith70kgf/cm²405 ~ 2000

-

1 Piece(s) 12 Day(s) Switch EquippedWith70kgf/cm²505 ~ 2000

-

1 Piece(s) 12 Day(s) Switch EquippedWith70kgf/cm²635 ~ 2000

-

1 Piece(s) 12 Day(s) Switch EquippedWith70kgf/cm²805 ~ 2000

-

1 Piece(s) 12 Day(s) Switch EquippedWith70kgf/cm²1005 ~ 2000

-

1 Piece(s) 12 Day(s) Switch EquippedWith70kgf/cm²1255 ~ 2000

-

1 Piece(s) 12 Day(s) Switch EquippedWith140kgf/cm²405 ~ 2000

-

1 Piece(s) 12 Day(s) Switch EquippedWith140kgf/cm²505 ~ 2000

-

1 Piece(s) 12 Day(s) Switch EquippedWith140kgf/cm²635 ~ 2000

-

1 Piece(s) 12 Day(s) Switch EquippedWith140kgf/cm²805 ~ 2000

-

1 Piece(s) 12 Day(s) Switch EquippedWith140kgf/cm²1005 ~ 2000

-

1 Piece(s) 12 Day(s) Switch EquippedWith140kgf/cm²1255 ~ 2000
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShape Type With/Without Switch Working Pressure Cylinder Inner Diameter Stroke (ST)
(mm)

Loading...

  1. 1
Standard

Basic Information

Brand Economic Type Mounting Methods FA Rod End Shape IS (Male thread)
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language