(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Hydraulic Cylinder Standard Type (Single Rod Type) / Standard (Switch Mounted Single Rod Type) SD 70・140kgf/cm²

Hydraulic Cylinder Standard Type (Single Rod Type) / Standard (Switch Mounted Single Rod Type) SD 70・140kgf/cm²
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Head cover : SS41
Rod cover : SS41
Body (tube) : STKM13C (K-HS), SUS304 (K-HSMG)
Rod : S45C+Cr Plating
Piston : S45C (K-HS), AL7075 (K-HSMG)
Rod End Cap : S45C+DU Bush
Applicable operating fluid : General mineral hydraulic oil
Operating pressure range : 3~70(140)kgf/cm2
Operating speed range : 8~100mm/sec
Operating temperature range : -10~80˚C

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
K-HS-SD70-40-[5-2000/1]
K-HS-SD70-50-[5-2000/1]
K-HS-SD70-63-[5-2000/1]
K-HS-SD70-80-[5-2000/1]
K-HS-SD70-100-[5-2000/1]
K-HS-SD70-125-[5-2000/1]
K-HS-SD140-40-[5-2000/1]
K-HS-SD140-50-[5-2000/1]
K-HS-SD140-63-[5-2000/1]
K-HS-SD140-80-[5-2000/1]
K-HS-SD140-100-[5-2000/1]
K-HS-SD140-125-[5-2000/1]
K-HSMG-SD70-40-[5-2000/1]
K-HSMG-SD70-50-[5-2000/1]
K-HSMG-SD70-63-[5-2000/1]
K-HSMG-SD70-80-[5-2000/1]
K-HSMG-SD70-100-[5-2000/1]
K-HSMG-SD70-125-[5-2000/1]
K-HSMG-SD140-40-[5-2000/1]
K-HSMG-SD140-50-[5-2000/1]
K-HSMG-SD140-63-[5-2000/1]
K-HSMG-SD140-80-[5-2000/1]
K-HSMG-SD140-100-[5-2000/1]
K-HSMG-SD140-125-[5-2000/1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShape Type With/Without Switch Working Pressure Cylinder Inner Diameter Stroke (ST)
(mm)

-

1 Piece(s) 12 Day(s) GeneralW/O70kgf/cm²405 ~ 2000

-

1 Piece(s) 12 Day(s) GeneralW/O70kgf/cm²505 ~ 2000

-

1 Piece(s) 12 Day(s) GeneralW/O70kgf/cm²635 ~ 2000

-

1 Piece(s) 12 Day(s) GeneralW/O70kgf/cm²805 ~ 2000

-

1 Piece(s) 12 Day(s) GeneralW/O70kgf/cm²1005 ~ 2000

-

1 Piece(s) 12 Day(s) GeneralW/O70kgf/cm²1255 ~ 2000

-

1 Piece(s) 12 Day(s) GeneralW/O140kgf/cm²405 ~ 2000

-

1 Piece(s) 12 Day(s) GeneralW/O140kgf/cm²505 ~ 2000

-

1 Piece(s) 12 Day(s) GeneralW/O140kgf/cm²635 ~ 2000

-

1 Piece(s) 12 Day(s) GeneralW/O140kgf/cm²805 ~ 2000

-

1 Piece(s) 12 Day(s) GeneralW/O140kgf/cm²1005 ~ 2000

-

1 Piece(s) 12 Day(s) GeneralW/O140kgf/cm²1255 ~ 2000

-

1 Piece(s) 12 Day(s) Switch EquippedWith70kgf/cm²405 ~ 2000

-

1 Piece(s) 12 Day(s) Switch EquippedWith70kgf/cm²505 ~ 2000

-

1 Piece(s) 12 Day(s) Switch EquippedWith70kgf/cm²635 ~ 2000

-

1 Piece(s) 12 Day(s) Switch EquippedWith70kgf/cm²805 ~ 2000

-

1 Piece(s) 12 Day(s) Switch EquippedWith70kgf/cm²1005 ~ 2000

-

1 Piece(s) 12 Day(s) Switch EquippedWith70kgf/cm²1255 ~ 2000

-

1 Piece(s) 12 Day(s) Switch EquippedWith140kgf/cm²405 ~ 2000

-

1 Piece(s) 12 Day(s) Switch EquippedWith140kgf/cm²505 ~ 2000

-

1 Piece(s) 12 Day(s) Switch EquippedWith140kgf/cm²635 ~ 2000

-

1 Piece(s) 12 Day(s) Switch EquippedWith140kgf/cm²805 ~ 2000

-

1 Piece(s) 12 Day(s) Switch EquippedWith140kgf/cm²1005 ~ 2000

-

1 Piece(s) 12 Day(s) Switch EquippedWith140kgf/cm²1255 ~ 2000

Loading...

  1. 1
Standard

 

Basic Information

Brand Economic Type Mounting Methods SD Rod End Shape IS (Male thread)