(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

(Economy series) MOLD COUPLING SOCKETS/PLUGS -EU Type/No Valve/Heat Resistance 120 Degree-

(Economy series) MOLD COUPLING SOCKETS/PLUGS -EU Type/No Valve/Heat Resistance 120 Degree-
  • Economy
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      207₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-F120-MZSHLM4
C-F120-MZSHM4
C-JPZHM1
C-JPZHM2
C-JPZHM3
C-LJPZHM1-50
C-LJPZHM1-100
C-LJPZHM2-50
C-LJPZHM2-100
C-LJPZHM3-100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipConnecting parts Heat proof With/without valve Shape Spanner installation section R/(PT)
(Nominal)
L (Length)
(mm)
Type

₹ 800.40

1 Piece(s) 13 Day(s) Hose120℃No valveL-shapedNo-44-

₹ 732.55

1 Piece(s) 13 Day(s) Hose120℃No valveStraightNo-62-

₹ 424.00

1 Piece(s) Same day Male thread--StraightYes1/826-

₹ 425.00

1 Piece(s) Same day Male thread--StraightYes1/426-

₹ 447.00

1 Piece(s) Same day Male thread--StraightYes3/826-

₹ 207.00

1 Piece(s) 17 Day(s) Female thread--StraightYes1/850Outer hexagonal shoulder long type

₹ 358.80

1 Piece(s) 17 Day(s) Female thread--StraightYes1/8100Outer hexagonal shoulder long type

₹ 223.10

1 Piece(s) 17 Day(s) Female thread--StraightYes1/450Outer hexagonal shoulder long type

₹ 374.90

1 Piece(s) 13 Day(s) Female thread--StraightYes1/4100Outer hexagonal shoulder long type

₹ 509.45

1 Piece(s) 17 Day(s) Female thread--StraightYes3/8100Outer hexagonal shoulder long type
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipConnecting parts Heat proof With/without valve Shape Spanner installation section R/(PT)
(Nominal)
L (Length)
(mm)
Type

Loading...

  1. 1

Basic Information

Brand C-VALUE Material Brass d/d1 (Inner diameter)(mm) 9
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list