(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Connecting parts | Heat proof | With/without valve | Shape | Spanner installation section | R/(PT) (Nominal) | d/d1 (Inner diameter) (mm) | L (Length) (mm) | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 465.75 | 1 Piece(s) | 22 Day(s) | Hose | 120℃ | No valve | Straight | No | - | 6 | 54 | Non-outer hexagonal shoulder type | ||
₹ 465.75 | 1 Piece(s) | 13 Day(s) | Hose | 120℃ | No valve | Straight | No | - | 9 | 54 | Non-outer hexagonal shoulder type | ||
₹ 693.45 | 1 Piece(s) | 13 Day(s) | Hose | 120℃ | No valve | L-shaped | No | - | 6 | 52 | Non-outer hexagonal shoulder type | ||
₹ 693.45 | 1 Piece(s) | 13 Day(s) | Hose | 120℃ | No valve | L-shaped | No | - | 9 | 52 | Non-outer hexagonal shoulder type | ||
₹ 750.00 | 1 Piece(s) | Available | 13 Day(s) | Female thread | - | - | Straight | Yes | 1/8 | 6 | 30 | Outer hexagonal shoulder type | |
₹ 227.00 | 1 Piece(s) | Same day | Female thread | - | - | Straight | Yes | 1/4 | 9 | 34 | Outer hexagonal shoulder type | ||
₹ 321.00 | 1 Piece(s) | Same day | Female thread | - | - | Straight | Yes | 3/8 | 9 | 34 | Outer hexagonal shoulder type | ||
₹ 215.05 | 1 Piece(s) | 13 Day(s) | Female thread | - | - | Straight | Yes | 1/8 | 6 | 50 | Outer hexagonal shoulder long type | ||
₹ 290.95 | 1 Piece(s) | 13 Day(s) | Female thread | - | - | Straight | Yes | 1/8 | 6 | 75 | Outer hexagonal shoulder long type | ||
₹ 372.60 | 1 Piece(s) | 13 Day(s) | Female thread | - | - | Straight | Yes | 1/8 | 6 | 100 | Outer hexagonal shoulder long type | ||
₹ 470.35 | 1 Piece(s) | 13 Day(s) | Female thread | - | - | Straight | Yes | 1/8 | 6 | 125 | Outer hexagonal shoulder long type | ||
₹ 509.45 | 1 Piece(s) | 22 Day(s) | Female thread | - | - | Straight | Yes | 1/8 | 6 | 150 | Outer hexagonal shoulder long type | ||
₹ 596.85 | 1 Piece(s) | 13 Day(s) | Female thread | - | - | Straight | Yes | 1/8 | 6 | 175 | Outer hexagonal shoulder long type | ||
₹ 215.05 | 1 Piece(s) | 13 Day(s) | Female thread | - | - | Straight | Yes | 1/4 | 9 | 50 | Outer hexagonal shoulder long type | ||
₹ 290.95 | 1 Piece(s) | 13 Day(s) | Female thread | - | - | Straight | Yes | 1/4 | 9 | 75 | Outer hexagonal shoulder long type | ||
₹ 372.60 | 1 Piece(s) | 22 Day(s) | Female thread | - | - | Straight | Yes | 1/4 | 9 | 100 | Outer hexagonal shoulder long type | ||
₹ 441.60 | 1 Piece(s) | 13 Day(s) | Female thread | - | - | Straight | Yes | 1/4 | 9 | 125 | Outer hexagonal shoulder long type | ||
₹ 525.55 | 1 Piece(s) | 13 Day(s) | Female thread | - | - | Straight | Yes | 1/4 | 9 | 150 | Outer hexagonal shoulder long type |
Part Number |
---|
Loading...
Brand | C-VALUE | Material | Brass |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy