(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

ANGULAR PINS -Tapped Type-

ANGULAR PINS -Tapped Type-
  • Economy
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-APU13-[35-250/0.1]-N[0-220/0.1]
C-APU16-[45-250/0.1]-N[0-230/0.1]
C-APU20-[50-350/0.1]-N[0-320/0.1]
C-APU25-[50-400/0.1]-N[0-370/0.1]
C-APU30-[60-400/0.1]-N[0-350/0.1]
C-APU35-[60-450/0.1]-N[0-400/0.1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipD (Diameter)
(mm)
L (Length) N (Press-fit length)
(mm)

-

1 Piece(s) 15 Day(s) 1335 ~ 2500 ~ 220

-

1 Piece(s) 15 Day(s) 1645 ~ 2500 ~ 230

-

1 Piece(s) 15 Day(s) 2050 ~ 3500 ~ 320

-

1 Piece(s) 15 Day(s) 2550 ~ 4000 ~ 370

-

1 Piece(s) 15 Day(s) 3060 ~ 4000 ~ 350

-

1 Piece(s) 15 Day(s) 3560 ~ 4500 ~ 400

Loading...

  1. 1
 

Basic Information

Brand C-VALUE Mounting type Tapped, for spanner Shape Straight
Hardness(HRC) 56+(Induction hardening)
X
whatsapp-qr whatsapp-icon