(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

(Economy series) STEP EJECTOR SLEEVES -JIS Type/SKD61 equivalent+Nitrided/◎0.08/Dimensions Specify-

(Economy series) STEP EJECTOR SLEEVES -JIS Type/SKD61 equivalent+Nitrided/◎0.08/Dimensions Specify-
  • Economy
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-ESJF5-[50-300/0.01]-V[2-3/0.1]-P[3.5-4.95/0.01]-C[2.5-3.5/0.1]-N[16-300/1]-S[20-100/5]
C-ESJF5.5-[50-300/0.01]-V[2-3.5/0.1]-P[3.5-5.45/0.01]-C[2.5-4/0.1]-N[16-300/1]-S[20-100/5]
C-ESJF6-[50-500/0.01]-V[2-4/0.1]-P[4-5.95/0.01]-C[2.5-4.5/0.1]-N[16-500/1]-S[20-100/5]
C-ESJF6-[50-500/0.01]-V[2-4/0.1]-P[4-5.95/0.01]-C[2.5-4.5/0.5]-N[16-500/1]-S[20-100/5]
C-ESJF6.5-[50-500/0.01]-V[2-4.5/0.1]-P[4-6.45/0.01]-C[2.5-5/0.1]-N[16-500/1]-S[20-100/5]
C-ESJF6.5-[50-500/0.01]-V[2-4.5/0.1]-P[4-6.45/0.01]-C[2.5-5/0.5]-N[16-500/1]-S[20-100/5]
C-ESJF7-[50-500/0.01]-V[2-4.5/0.1]-P[4-6.95/0.01]-C[2.5-5/0.1]-N[16-500/1]-S[20-100/5]
C-ESJF7-[50-500/0.01]-V[2-4.5/0.1]-P[4-6.95/0.01]-C[2.5-5/0.5]-N[16-500/1]-S[20-100/5]
C-ESJF7.5-[50-500/0.01]-V[2-5/0.1]-P[4-7.45/0.01]-C[2.5-5.5/0.1]-N[16-500/1]-S[20-100/5]
C-ESJF7.5-[50-500/0.01]-V[2-5/0.1]-P[4-7.45/0.01]-C[2.5-5.5/0.5]-N[16-500/1]-S[20-100/5]
C-ESJF8-[70-500/0.01]-V[2.5-5.5/0.1]-P[5-7.95/0.01]-C[3-6/0.1]-N[26-500/1]-S[20-100/5]
C-ESJF8-[70-500/0.01]-V[2.5-5.5/0.1]-P[5-7.95/0.01]-C[3-6/0.5]-N[26-500/1]-S[20-100/5]
C-ESJF9-[70-500/0.01]-V[3-6.5/0.1]-P[6-8.95/0.01]-C[3.5-7/0.1]-N[24-490/1]-S[20-100/5]
C-ESJF9-[70-500/0.01]-V[3-6.5/0.1]-P[6-8.95/0.01]-C[3.5-7/0.5]-N[24-490/1]-S[20-100/5]
C-ESJF10-[70-500/0.01]-V[3.5-7.5/0.1]-P[6-9.95/0.01]-C[4-8/0.1]-N[26-500/1]-S[20-100/5]
C-ESJF10-[70-500/0.01]-V[3.5-7.5/0.1]-P[6-9.95/0.01]-C[4-8/0.5]-N[26-500/1]-S[20-100/5]
C-ESJF12-[70-500/0.01]-V[4-8.5/0.1]-P[7.5-11.95/0.01]-C[4.5-9/0.1]-N[30-600/1]-S[20-100/5]
C-ESJF12-[70-500/0.01]-V[4-8.5/0.1]-P[7.5-11.95/0.01]-C[4.5-9/0.5]-N[30-600/1]-S[20-100/5]
C-ESJF12-[500.1-800/0.1]-V[4-8.5/0.1]-P[7.5-11.95/0.01]-C[4.5-9/0.1]-N[30-600/1]-S[20-100/5]
C-ESJF12-[500.1-800/0.1]-V[4-8.5/0.1]-P[7.5-11.95/0.01]-C[4.5-9/0.5]-N[30-600/1]-S[20-100/5]
C-ESJF15-[70-500/0.01]-V[5-10.5/0.1]-P[10-14.95/0.01]-C[5.5-11/0.1]-N[23-600/1]-S[20-100/5]
C-ESJF15-[70-500/0.01]-V[5-10.5/0.1]-P[10-14.95/0.01]-C[5.5-11/0.5]-N[23-600/1]-S[20-100/5]
C-ESJF15-[500.1-800/0.1]-V[5-10.5/0.1]-P[10-14.95/0.01]-C[5.5-11/0.1]-N[23-600/1]-S[20-100/5]
C-ESJF15-[500.1-800/0.1]-V[5-10.5/0.1]-P[10-14.95/0.01]-C[5.5-11/0.5]-N[23-600/1]-S[20-100/5]
C-ESJF16-[100-500/0.01]-V[5-11.5/0.1]-P[12-15.95/0.01]-C[5.5-12/0.1]-N[34-590/1]-S[20-100/5]
C-ESJF16-[100-500/0.01]-V[5-11.5/0.1]-P[12-15.95/0.01]-C[5.5-12/0.5]-N[34-590/1]-S[20-100/5]
C-ESJF16-[500.1-800/0.1]-V[5-11.5/0.1]-P[12-15.95/0.01]-C[5.5-12/0.1]-N[34-590/1]-S[20-100/5]
C-ESJF16-[500.1-800/0.1]-V[5-11.5/0.1]-P[12-15.95/0.01]-C[5.5-12/0.5]-N[34-590/1]-S[20-100/5]
C-ESJF20-[100-500/0.01]-V[7-16/0.1]-P[14.5-19.95/0.01]-C[7.5-17/0.1]-N[34-590/1]-S[20-100/5]
C-ESJF20-[100-500/0.01]-V[7-16/0.1]-P[14.5-19.95/0.01]-C[7.5-17/0.5]-N[34-590/1]-S[20-100/5]
C-ESJF20-[500.1-800/0.1]-V[7-16/0.1]-P[14.5-19.95/0.01]-C[7.5-17/0.1]-N[34-590/1]-S[20-100/5]
C-ESJF20-[500.1-800/0.1]-V[7-16/0.1]-P[14.5-19.95/0.01]-C[7.5-17/0.5]-N[34-590/1]-S[20-100/5]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipHead thickness D (Shaft diameter)
(mm)
P (Tip diameter)
(mm)
V (Hole diameter)
(mm)
S (V hole diameter length)
(mm)
L (L dimension)
(mm)
N
(mm)
C (Recess diameter)
(mm)

-

1 Piece(s) 13 Day(s) 6mm(JIS)53.5 ~ 4.952 ~ 320 ~ 10050 ~ 30016 ~ 3002.5 ~ 3.5

-

1 Piece(s) 13 Day(s) 6mm(JIS)5.53.5 ~ 5.452 ~ 3.520 ~ 10050 ~ 30016 ~ 3002.5 ~ 4

-

1 Piece(s) 13 Day(s) 6mm(JIS)64 ~ 5.952 ~ 420 ~ 10050 ~ 50016 ~ 5002.5 ~ 4.5

-

1 Piece(s) 13 Day(s) 6mm(JIS)64 ~ 5.952 ~ 420 ~ 10050 ~ 50016 ~ 5002.5 ~ 4.5

-

1 Piece(s) 13 Day(s) 6mm(JIS)6.54 ~ 6.452 ~ 4.520 ~ 10050 ~ 50016 ~ 5002.5 ~ 5

-

1 Piece(s) 13 Day(s) 6mm(JIS)6.54 ~ 6.452 ~ 4.520 ~ 10050 ~ 50016 ~ 5002.5 ~ 5

-

1 Piece(s) 13 Day(s) 6mm(JIS)74 ~ 6.952 ~ 4.520 ~ 10050 ~ 50016 ~ 5002.5 ~ 5

-

1 Piece(s) 13 Day(s) 6mm(JIS)74 ~ 6.952 ~ 4.520 ~ 10050 ~ 50016 ~ 5002.5 ~ 5

-

1 Piece(s) 13 Day(s) 6mm(JIS)7.54 ~ 7.452 ~ 520 ~ 10050 ~ 50016 ~ 5002.5 ~ 5.5

-

1 Piece(s) 13 Day(s) 6mm(JIS)7.54 ~ 7.452 ~ 520 ~ 10050 ~ 50016 ~ 5002.5 ~ 5.5

-

1 Piece(s) 13 Day(s) 8mm(JIS)85 ~ 7.952.5 ~ 5.520 ~ 10070 ~ 50026 ~ 5003 ~ 6

-

1 Piece(s) 13 Day(s) 8mm(JIS)85 ~ 7.952.5 ~ 5.520 ~ 10070 ~ 50026 ~ 5003 ~ 6

-

1 Piece(s) 13 Day(s) 8mm(JIS)96 ~ 8.953 ~ 6.520 ~ 10070 ~ 50024 ~ 4903.5 ~ 7

-

1 Piece(s) 13 Day(s) 8mm(JIS)96 ~ 8.953 ~ 6.520 ~ 10070 ~ 50024 ~ 4903.5 ~ 7

-

1 Piece(s) 13 Day(s) 8mm(JIS)106 ~ 9.953.5 ~ 7.520 ~ 10070 ~ 50026 ~ 5004 ~ 8

-

1 Piece(s) 13 Day(s) 8mm(JIS)106 ~ 9.953.5 ~ 7.520 ~ 10070 ~ 50026 ~ 5004 ~ 8

-

1 Piece(s) 13 Day(s) 8mm(JIS)127.5 ~ 11.954 ~ 8.520 ~ 10070 ~ 50030 ~ 6004.5 ~ 9

-

1 Piece(s) 13 Day(s) 8mm(JIS)127.5 ~ 11.954 ~ 8.520 ~ 10070 ~ 50030 ~ 6004.5 ~ 9

-

1 Piece(s) 13 Day(s) 8mm(JIS)127.5 ~ 11.954 ~ 8.520 ~ 100500.1 ~ 80030 ~ 6004.5 ~ 9

-

1 Piece(s) 13 Day(s) 8mm(JIS)127.5 ~ 11.954 ~ 8.520 ~ 100500.1 ~ 80030 ~ 6004.5 ~ 9

-

1 Piece(s) 13 Day(s) 8mm(JIS)1510 ~ 14.955 ~ 10.520 ~ 10070 ~ 50023 ~ 6005.5 ~ 11

-

1 Piece(s) 13 Day(s) 8mm(JIS)1510 ~ 14.955 ~ 10.520 ~ 10070 ~ 50023 ~ 6005.5 ~ 11

-

1 Piece(s) 13 Day(s) 8mm(JIS)1510 ~ 14.955 ~ 10.520 ~ 100500.1 ~ 80023 ~ 6005.5 ~ 11

-

1 Piece(s) 13 Day(s) 8mm(JIS)1510 ~ 14.955 ~ 10.520 ~ 100500.1 ~ 80023 ~ 6005.5 ~ 11

-

1 Piece(s) 13 Day(s) 8mm(JIS)1612 ~ 15.955 ~ 11.520 ~ 100100 ~ 50034 ~ 5905.5 ~ 12

-

1 Piece(s) 13 Day(s) 8mm(JIS)1612 ~ 15.955 ~ 11.520 ~ 100100 ~ 50034 ~ 5905.5 ~ 12

-

1 Piece(s) 13 Day(s) 8mm(JIS)1612 ~ 15.955 ~ 11.520 ~ 100500.1 ~ 80034 ~ 5905.5 ~ 12

-

1 Piece(s) 13 Day(s) 8mm(JIS)1612 ~ 15.955 ~ 11.520 ~ 100500.1 ~ 80034 ~ 5905.5 ~ 12

-

1 Piece(s) 13 Day(s) 8mm(JIS)2014.5 ~ 19.957 ~ 1620 ~ 100100 ~ 50034 ~ 5907.5 ~ 17

-

1 Piece(s) 13 Day(s) 8mm(JIS)2014.5 ~ 19.957 ~ 1620 ~ 100100 ~ 50034 ~ 5907.5 ~ 17

-

1 Piece(s) 13 Day(s) 8mm(JIS)2014.5 ~ 19.957 ~ 1620 ~ 100500.1 ~ 80034 ~ 5907.5 ~ 17

-

1 Piece(s) 13 Day(s) 8mm(JIS)2014.5 ~ 19.957 ~ 1620 ~ 100500.1 ~ 80034 ~ 5907.5 ~ 17

Loading...

  1. 1
 

Basic Information

Brand C-VALUE Product composition Single sleeve Material SKD61 Equivalent
Surface treatment Nitrided Concentricity ◎0.08 Boring method Reaming
Inner dia. tolerance H7 Tapered or not No Shaft diameter tolerance -0.01/-0.02
X
whatsapp-qr whatsapp-icon