(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

(Economy series) STEP EJECTOR SLEEVES -JIS Type/SKD61 equivalent+Nitrided/◎0.08/Dimensions Specify-

(Economy series) STEP EJECTOR SLEEVES -JIS Type/SKD61 equivalent+Nitrided/◎0.08/Dimensions Specify-
  • Economy
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-ESNF4-[50-200/0.01]-V[1.5-2/0.1]-P[3-3.95/0.01]-C[2-2.9/0.1]-N[16-220/1]-S[20-100/1]
C-ESNF4.5-[50-200/0.01]-V[2-2.5/0.1]-P[3.5-4.45/0.01]-C[2.5-3.9/0.1]-N[16-220/1]-S[20-100/1]
C-ESNF5-[50-250/0.01]-V[2-3/0.1]-P[3.5-4.95/0.01]-C[2.5-3.5/0.1]-N[16-220/1]-S[20-100/1]
C-ESNF5.5-[50-250/0.01]-V[2-3.5/0.1]-P[3.5-5.45/0.01]-C[2.5-4/0.1]-N[17-240/1]-S[20-100/1]
C-ESNF6-[50-300/0.01]-V[2-4/0.1]-P[4-5.95/0.01]-C[2.5-4.5/0.1]-N[16-270/1]-S[20-100/1]
C-ESNF6.5-[50-300/0.01]-V[2-4.5/0.1]-P[4-6.45/0.01]-C[2.5-5/0.1]-N[17-290/1]-S[20-100/1]
C-ESNF7-[50-300/0.01]-V[2-5/0.1]-P[4-6.95/0.01]-C[2.5-5.5/0.1]-N[17-290/1]-S[20-100/1]
C-ESNF7.5-[50-300/0.01]-V[2-5.5/0.1]-P[4-7.45/0.01]-C[2.5-6/0.1]-N[17-290/1]-S[20-100/1]
C-ESNF8-[50-300/0.01]-V[2.5-6/0.1]-P[4-7.95/0.01]-C[3-6.5/0.1]-N[16-270/1]-S[20-100/1]
C-ESNF9-[50-300/0.01]-V[2.5-6.9/0.1]-P[4.5-8.95/0.01]-C[3-7.5/0.1]-N[17-290/1]-S[20-100/1]
C-ESNF10-[50-300/0.01]-V[2.5-7.9/0.1]-P[4.5-9.95/0.01]-C[3-8.5/0.1]-N[17-270/1]-S[20-100/1]
C-ESNF13-[50-300/0.01]-V[2.5-10.9/0.1]-P[5-12.95/0.01]-C[3-11.5/0.1]-N[17-270/1]-S[20-100/1]
C-ESNF16-[50-300/0.01]-V[2.5-13/0.1]-P[7-15.95/0.01]-C[3-14.5/0.1]-N[20-270/1]-S[20-100/1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipD (Shaft diameter)
(mm)
P (Tip diameter)
(mm)
V (Hole diameter)
(mm)
N
(mm)
C (Recess diameter)
(mm)
S (V hole diameter length)
(mm)
L (L dimension)
(mm)

-

1 Piece(s) 12 Day(s) 43 ~ 3.951.5 ~ 216 ~ 2202 ~ 2.920 ~ 10050 ~ 200

-

1 Piece(s) 12 Day(s) 4.53.5 ~ 4.452 ~ 2.516 ~ 2202.5 ~ 3.920 ~ 10050 ~ 200

-

1 Piece(s) 12 Day(s) 53.5 ~ 4.952 ~ 316 ~ 2202.5 ~ 3.520 ~ 10050 ~ 250

-

1 Piece(s) 12 Day(s) 5.53.5 ~ 5.452 ~ 3.517 ~ 2402.5 ~ 420 ~ 10050 ~ 250

-

1 Piece(s) 12 Day(s) 64 ~ 5.952 ~ 416 ~ 2702.5 ~ 4.520 ~ 10050 ~ 300

-

1 Piece(s) 12 Day(s) 6.54 ~ 6.452 ~ 4.517 ~ 2902.5 ~ 520 ~ 10050 ~ 300

-

1 Piece(s) 12 Day(s) 74 ~ 6.952 ~ 517 ~ 2902.5 ~ 5.520 ~ 10050 ~ 300

-

1 Piece(s) 12 Day(s) 7.54 ~ 7.452 ~ 5.517 ~ 2902.5 ~ 620 ~ 10050 ~ 300

-

1 Piece(s) 12 Day(s) 84 ~ 7.952.5 ~ 616 ~ 2703 ~ 6.520 ~ 10050 ~ 300

-

1 Piece(s) 12 Day(s) 94.5 ~ 8.952.5 ~ 6.917 ~ 2903 ~ 7.520 ~ 10050 ~ 300

-

1 Piece(s) 12 Day(s) 104.5 ~ 9.952.5 ~ 7.917 ~ 2703 ~ 8.520 ~ 10050 ~ 300

-

1 Piece(s) 12 Day(s) 135 ~ 12.952.5 ~ 10.917 ~ 2703 ~ 11.520 ~ 10050 ~ 300

-

1 Piece(s) 12 Day(s) 167 ~ 15.952.5 ~ 1320 ~ 2703 ~ 14.520 ~ 10050 ~ 300

Loading...

  1. 1
 

Basic Information

Brand C-VALUE Product composition Single sleeve Material SKD61 Equivalent
Surface treatment Nitrided Head thickness 4mm(T4) Concentricity ◎0.08
Boring method Reaming Inner dia. tolerance H7 Tapered or not No
Shaft diameter tolerance -0.01/-0.02