(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
C-LJPSH1-100 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | R/(PT) (Nominal) | L (Length) (mm) |
---|---|---|---|---|---|---|
₹ 312.00 | 1 Piece(s) | Same day | 1/8 | 100 |
Loading...
Brand | C-VALUE | Material | Brass | Connecting parts | Female thread |
---|---|---|---|---|---|
Shape | Straight | Spanner installation section | Yes | Type | Outer hexagonal shoulder long type |
d/d1 (Inner diameter)(mm) | 6 |
Please check the type/dimensions/specifications of the part C-LJPSH1-100 in the (Economy series) MOLD COUPLING PLUGS -JIS Type/Outer Hexagonal Shoulder/Long- series.
Part Number |
---|
C-LJPSH1-150 |
C-LJPSH2-100 |
C-LJPSH2-150 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | R/(PT) (Nominal) | L (Length) (mm) |
---|---|---|---|---|---|---|
₹ 964.00 | 1 Piece(s) | 6 Day(s) | 1/8 | 150 | ||
₹ 971.00 | 1 Piece(s) | 6 Day(s) | 1/4 | 100 | ||
₹ 1,077.00 | 1 Piece(s) | 6 Day(s) | 1/4 | 150 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy