(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
(Economy series) FLOW METERS

(Economy series) FLOW METERS
  • Economy
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,752₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-FLMJ1
C-FLMJ2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipL (L dimension)
(mm)

₹ 1,752.00

1 Piece(s) 11 Day(s) 84

₹ 1,752.00

1 Piece(s) 11 Day(s) 81

Loading...

  1. 1

Dimension Table

LThread
at Part A
Maximum
applicable
pressure MPa
Pressure resistance
MPa
Maximum flow
ℓ/min
Maximum
tightening torque
N·m
Part No.
TypeNo.
100Male Thread0.50.81812C-FLM1
97Female Thread2

Overview・Characteristics

Features:
1. Applicable fluid: water.
2. The flow rate of the cooling water can be read according to the scale and can be used as a reference standard for the operator to set the cooling conditions.
3. Simple structure and convenient maintenance.
 
X
whatsapp-qr whatsapp-icon