(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI India offices and warehouses will remain closed from Oct 31st to Nov 3rd due to the Diwali festival.
    Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

(Economy series) JOINTS FOR COOLING WATER -Extension With Taper Thread-

(Economy series) JOINTS FOR COOLING WATER -Extension With Taper Thread-
  • Economy
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      188₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-JTW1-30
C-JTW1-40
C-JTW1-50
C-JTW1-60
C-JTW1-70
C-JTW1-80
C-JTW1-90
C-JTW1-100
C-JTW1-105
C-JTW1-110
C-JTW1-120
C-JTW1-130
C-JTW1-140
C-JTW1-150
C-JTW1-160
C-JTW1-170
C-JTW1-180
C-JTW1-190
C-JTW1-200
C-JTW1-210
C-JTW1-220
C-JTW1-230
C-JTW1-240
C-JTW1-250
C-JTW2-30
C-JTW2-50
C-JTW2-60
C-JTW2-80
C-JTW2-90
C-JTW2-100
C-JTW2-110
C-JTW2-120
C-JTW2-130
C-JTW2-135
C-JTW2-140
C-JTW2-150
C-JTW2-160
C-JTW2-170
C-JTW2-180
C-JTW2-190
C-JTW2-200
C-JTW2-210
C-JTW2-220
C-JTW2-230
C-JTW2-240
C-JTW2-250
C-JTW3-30
C-JTW3-40
C-JTW3-50
C-JTW3-60
C-JTW3-70
C-JTW3-80
C-JTW3-90
C-JTW3-100
C-JTW3-110
C-JTW3-120
C-JTW3-130
C-JTW3-140
C-JTW3-150
C-JTW3-160
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipd/d1 (Inner diameter)
(mm)
R (PT) (Tapered thread specifications) RC (PT) (Tapered thread specifications) L (L dimension)
(mm)
Type

₹ 188.00

1 Piece(s) Same day 61/81/830Hexagonal Head Type

₹ 220.00

1 Piece(s) Same day 61/81/840Hexagonal Head Type

₹ 259.00

1 Piece(s) Same day 61/81/850Hexagonal Head Type

₹ 220.00

1 Piece(s) Same day 61/81/860Hexagonal Head Type

₹ 220.00

1 Piece(s) Same day 61/81/870Hexagonal Head Type

₹ 220.00

1 Piece(s) Same day 61/81/880Hexagonal Head Type

₹ 309.00

1 Piece(s) Same day 61/81/890Hexagonal Head Type

₹ 309.00

1 Piece(s) Same day 61/81/8100Hexagonal Head Type

₹ 309.00

1 Piece(s) 22 Day(s) 61/81/8105Outer hexagonal shoulder type

₹ 423.00

1 Piece(s) Same day 61/81/8110Hexagonal Head Type

₹ 309.00

1 Piece(s) Same day 61/81/8120Hexagonal Head Type

₹ 440.00

1 Piece(s) Same day 61/81/8130Hexagonal Head Type

₹ 468.00

1 Piece(s) Same day 61/81/8140Hexagonal Head Type

₹ 513.00

1 Piece(s) Same day 61/81/8150Hexagonal Head Type

₹ 575.00

1 Piece(s) 13 Day(s) 61/81/8160Outer hexagonal shoulder type

₹ 575.00

1 Piece(s) 13 Day(s) 61/81/8170Outer hexagonal shoulder type

₹ 575.00

1 Piece(s) 13 Day(s) 61/81/8180Outer hexagonal shoulder type

₹ 575.00

1 Piece(s) 13 Day(s) 61/81/8190Outer hexagonal shoulder type

₹ 575.00

1 Piece(s) 13 Day(s) 61/81/8200Outer hexagonal shoulder type

₹ 721.00

1 Piece(s) 13 Day(s) 61/81/8210Outer hexagonal shoulder type

₹ 721.00

1 Piece(s) 22 Day(s) 61/81/8220Outer hexagonal shoulder type

₹ 721.00

1 Piece(s) 17 Day(s) 61/81/8230Outer hexagonal shoulder type

₹ 721.00

1 Piece(s) 17 Day(s) 61/81/8240Outer hexagonal shoulder type

₹ 721.00

1 Piece(s) 19 Day(s) 61/81/8250Outer hexagonal shoulder type

₹ 276.00

1 Piece(s) Same day 81/41/430Hexagonal Head Type

₹ 218.00

1 Piece(s) Same day 81/41/450Hexagonal Head Type

₹ 263.00

1 Piece(s) Same day 81/41/460Hexagonal Head Type

₹ 263.00

1 Piece(s) Same day 81/41/480Hexagonal Head Type

₹ 352.00

1 Piece(s) Same day 81/41/490Hexagonal Head Type

₹ 352.00

1 Piece(s) Same day 81/41/4100Hexagonal Head Type

₹ 552.00

1 Piece(s) Same day 81/41/4110Hexagonal Head Type

₹ 666.00

1 Piece(s) Same day 81/41/4120Hexagonal Head Type

₹ 487.00

1 Piece(s) Same day 81/41/4130Hexagonal Head Type

₹ 487.00

1 Piece(s) 22 Day(s) 81/41/4135Outer hexagonal shoulder type

₹ 640.00

1 Piece(s) Same day 81/41/4140Hexagonal Head Type

₹ 578.00

1 Piece(s) Same day 81/41/4150Hexagonal Head Type

₹ 618.00

1 Piece(s) 13 Day(s) 81/41/4160Outer hexagonal shoulder type

₹ 618.00

1 Piece(s) 13 Day(s) 81/41/4170Outer hexagonal shoulder type

₹ 618.00

1 Piece(s) 13 Day(s) 81/41/4180Outer hexagonal shoulder type

₹ 618.00

1 Piece(s) 13 Day(s) 81/41/4190Outer hexagonal shoulder type

₹ 618.00

1 Piece(s) Same day 81/41/4200Outer hexagonal shoulder type

₹ 772.00

1 Piece(s) 17 Day(s) 81/41/4210Outer hexagonal shoulder type

₹ 772.00

1 Piece(s) 17 Day(s) 81/41/4220Outer hexagonal shoulder type

₹ 772.00

1 Piece(s) 13 Day(s) 81/41/4230Outer hexagonal shoulder type

₹ 772.00

1 Piece(s) 17 Day(s) 81/41/4240Outer hexagonal shoulder type

₹ 772.00

1 Piece(s) 13 Day(s) 81/41/4250Outer hexagonal shoulder type

₹ 300.00

1 Piece(s) 13 Day(s) 103/83/830Outer hexagonal shoulder type

₹ 352.00

1 Piece(s) 17 Day(s) 103/83/840Hexagonal Head Type

₹ 352.00

1 Piece(s) 13 Day(s) 103/83/850Hexagonal Head Type

₹ 352.00

1 Piece(s) 13 Day(s) 103/83/860Hexagonal Head Type

₹ 352.00

1 Piece(s) 13 Day(s) 103/83/870Hexagonal Head Type

₹ 352.00

1 Piece(s) 17 Day(s) 103/83/880Hexagonal Head Type

₹ 440.00

1 Piece(s) 17 Day(s) 103/83/890Hexagonal Head Type

₹ 440.00

1 Piece(s) 13 Day(s) 103/83/8100Hexagonal Head Type

₹ 440.00

1 Piece(s) 17 Day(s) 103/83/8110Hexagonal Head Type

₹ 440.00

1 Piece(s) 21 Day(s) 103/83/8120Hexagonal Head Type

₹ 575.00

1 Piece(s) 17 Day(s) 103/83/8130Hexagonal Head Type

₹ 575.00

1 Piece(s) 17 Day(s) 103/83/8140Hexagonal Head Type

₹ 575.00

1 Piece(s) 17 Day(s) 103/83/8150Hexagonal Head Type

₹ 707.00

1 Piece(s) 17 Day(s) 103/83/8160Outer hexagonal shoulder type

Loading...

Dimension Table

BTDd1Sd
Rc(PT)

R(PT)
Part No.L
TypeNo.10mm increments
141310.56103.979.71/81/8C-JT W130~250
171613.88106.0113.11/41/42
211717.310126.3516.63/83/83
Use it under a normal pressure of 980kPa (10kgf/cm2).

 

 

Basic Information

Brand C-VALUE Material Brass With/without hexagonal hole No
X
whatsapp-qr whatsapp-icon