(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

(Economy series) EARLY RETURN UNITS FOR EJECTOR PLATE

(Economy series) EARLY RETURN UNITS FOR EJECTOR PLATE
  • Economy
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-ERSB6-BL[25-60/1]
C-ERSB10-BL[35-100/1]
C-ERSB16-BL[40-100/1]
C-ERSP6-PL[50-200/0.01]
C-ERSP10-PL[50-300/0.01]
C-ERSP16-PL[50-350/0.01]
C-ERSR6-L[50-125/0.5]
C-ERSR10-L[60-160/0.5]
C-ERSR16-L[60-160/0.5]
C-ERSS6
C-ERSS10
C-ERSS16
C-ERST6-BL[25-60/1]-L[50-125/0.5]-PL[50-200/0.01]
C-ERST10-BL[35-100/1]-L[60-160/0.5]-PL[50-300/0.01]
C-ERST16-BL[40-100/1]-L[60-160/0.5]-PL[50-350/0.01]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSSales form No. (Push pin diameter)
(mm)
PL (Push pin length) L (Cam rod length) BL (Bushing length)

-

1 Piece(s) 10 Day(s) 10Bushing6--25 ~ 60

-

1 Piece(s) 10 Day(s) 10Bushing10--35 ~ 100

-

1 Piece(s) 10 Day(s) 10Bushing16--40 ~ 100

-

1 Piece(s) 10 Day(s) 10Push pin650 ~ 200--

-

1 Piece(s) 10 Day(s) 10Push pin1050 ~ 300--

-

1 Piece(s) 10 Day(s) 10Push pin1650 ~ 350--

-

1 Piece(s) 10 Day(s) 10Cam rod6-50 ~ 125-

-

1 Piece(s) 10 Day(s) 10Cam rod10-60 ~ 160-

-

1 Piece(s) 10 Day(s) 10Cam rod16-60 ~ 160-

₹ 203.00

1 Piece(s) Available 10 Day(s) -Washer6---

₹ 229.00

1 Piece(s) Available 10 Day(s) -Washer10---

₹ 295.00

1 Piece(s) Available 10 Day(s) -Washer16---

-

1 Piece(s) 10 Day(s) 10Unit650 ~ 20050 ~ 12525 ~ 60

-

1 Piece(s) 12 Day(s) 10Unit1050 ~ 30060 ~ 16035 ~ 100

-

1 Piece(s) 12 Day(s) 10Unit1650 ~ 35060 ~ 16040 ~ 100

Loading...

  1. 1
 
X
whatsapp-qr whatsapp-icon