(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

(Economy series) RETURN PINS -Length Specify With Tap Hole Type-

(Economy series) RETURN PINS -Length Specify With Tap Hole Type-
  • Economy
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-RP4TLM8-[35-250/0.1]-M4
C-RP4TLM10-[35-300/0.1]-M[4,​5]
C-RP4TLM12-[35-300/0.1]-M[4,​5]
C-RP4TLM13-[35-300/0.1]-M[5,​6]
C-RP4TLM15-[35-350/0.1]-M[5,​6]
C-RP4TLM16-[35-350/0.1]-M[6,​8]
C-RP4TLM20-[50-400/0.1]-M[6,​8,​10,​12]
C-RP4TLM25-[50-450/0.1]-M[8,​10,​12,​16]
C-RP4TLM30-[50-450/0.1]-M[8,​10,​12,​16]
C-RP8TLM10-[35-300/0.1]-M[4,​5]
C-RP8TLM12-[35-300/0.1]-M[4,​5]
C-RP8TLM13-[35-300/0.1]-M[5,​6]
C-RP8TLM15-[35-350/0.1]-M[5,​6]
C-RP8TLM16-[35-350/0.1]-M[6,​8]
C-RP8TLM20-[50-500/0.1]-M[6,​8,​10,​12]
C-RP8TLM25-[50-500/0.1]-M[8,​10,​12,​16]
C-RP8TLM30-[50-500/0.1]-M[8,​10,​12,​16]
C-RP8TLM35-[100-500/0.1]-M[8,​10,​12,​16]
C-RP8TLM40-[100-500/0.1]-M[8,​10,​12,​16]
C-RP8TLM50-[100-500/0.1]-M[8,​10,​12,​16]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipt (Head thickness)
(mm)
D (Shaft diameter)
(mm)
Type L (L dimension) M (Tap diameter)
(mm)

-

1 Piece(s) 12 Day(s) 48C-RP4TLM35 ~ 2504

-

1 Piece(s) 12 Day(s) 410C-RP4TLM35 ~ 3004 ~ 5

-

1 Piece(s) 12 Day(s) 412C-RP4TLM35 ~ 3004 ~ 5

-

1 Piece(s) 12 Day(s) 413C-RP4TLM35 ~ 3005 ~ 6

-

1 Piece(s) 12 Day(s) 415C-RP4TLM35 ~ 3505 ~ 6

-

1 Piece(s) 12 Day(s) 416C-RP4TLM35 ~ 3506 ~ 8

-

1 Piece(s) 12 Day(s) 420C-RP4TLM50 ~ 4006 ~ 12

-

1 Piece(s) 12 Day(s) 425C-RP4TLM50 ~ 4508 ~ 16

-

1 Piece(s) 12 Day(s) 430C-RP4TLM50 ~ 4508 ~ 16

-

1 Piece(s) 12 Day(s) 810C-RP8TLM35 ~ 3004 ~ 5

-

1 Piece(s) 12 Day(s) 812C-RP8TLM35 ~ 3004 ~ 5

-

1 Piece(s) 12 Day(s) 813C-RP8TLM35 ~ 3005 ~ 6

-

1 Piece(s) 12 Day(s) 815C-RP8TLM35 ~ 3505 ~ 6

-

1 Piece(s) 12 Day(s) 816C-RP8TLM35 ~ 3506 ~ 8

-

1 Piece(s) 12 Day(s) 820C-RP8TLM50 ~ 5006 ~ 12

-

1 Piece(s) 12 Day(s) 825C-RP8TLM50 ~ 5008 ~ 16

-

1 Piece(s) 12 Day(s) 830C-RP8TLM50 ~ 5008 ~ 16

-

1 Piece(s) 12 Day(s) 835C-RP8TLM100 ~ 5008 ~ 16

-

1 Piece(s) 12 Day(s) 840C-RP8TLM100 ~ 5008 ~ 16

-

1 Piece(s) 12 Day(s) 850C-RP8TLM100 ~ 5008 ~ 16

Loading...

  1. 1
 

Basic Information

Brand C-VALUE Shape type With tapped nose Head squareness 0.15
Material 20Cr