(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

(Economy series) RETURN PINS -Length Specify Type-

(Economy series) RETURN PINS -Length Specify Type-
  • Economy
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-RP4TL8-[35-250/0.1]
C-RP4TL10-[35-300/0.1]
C-RP4TL12-[35-300/0.1]
C-RP4TL13-[35-300/0.1]
C-RP4TL15-[35-350/0.1]
C-RP4TL16-[35-350/0.1]
C-RP4TL20-[50-400/0.1]
C-RP4TL25-[50-450/0.1]
C-RP4TL30-[50-450/0.1]
C-RP8TL10-[35-300/0.1]
C-RP8TL12-[35-300/0.1]
C-RP8TL13-[35-300/0.1]
C-RP8TL15-[35-350/0.1]
C-RP8TL16-[35-350/0.1]
C-RP8TL20-[50-500/0.1]
C-RP8TL25-[50-500/0.1]
C-RP8TL30-[50-500/0.1]
C-RP8TL35-[100-500/0.1]
C-RP8TL40-[100-500/0.1]
C-RP8TL50-[100-500/0.1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipt (Head thickness)
(mm)
D (Shaft diameter)
(mm)
Type L (L dimension)

-

1 Piece(s) 12 Day(s) 48C-RP4TL35 ~ 250

-

1 Piece(s) 12 Day(s) 410C-RP8TL35 ~ 300

-

1 Piece(s) 12 Day(s) 412C-RP4TL35 ~ 300

-

1 Piece(s) 12 Day(s) 413C-RP4TL35 ~ 300

-

1 Piece(s) 12 Day(s) 415C-RP4TL35 ~ 350

-

1 Piece(s) 12 Day(s) 416C-RP4TL35 ~ 350

-

1 Piece(s) 12 Day(s) 420C-RP4TL50 ~ 400

-

1 Piece(s) 12 Day(s) 425C-RP4TL50 ~ 450

-

1 Piece(s) 12 Day(s) 430C-RP4TL50 ~ 450

-

1 Piece(s) 12 Day(s) 810C-RP8TL35 ~ 300

-

1 Piece(s) 12 Day(s) 812C-RP8TL35 ~ 300

-

1 Piece(s) 12 Day(s) 813C-RP8TL35 ~ 300

-

1 Piece(s) 12 Day(s) 815C-RP8TL35 ~ 350

-

1 Piece(s) 12 Day(s) 816C-RP8TL35 ~ 350

-

1 Piece(s) 12 Day(s) 820C-RP8TL50 ~ 500

-

1 Piece(s) 12 Day(s) 825C-RP8TL50 ~ 500

-

1 Piece(s) 12 Day(s) 830C-RP8TL50 ~ 500

-

1 Piece(s) 12 Day(s) 835C-RP8TL100 ~ 500

-

1 Piece(s) 12 Day(s) 840C-RP8TL100 ~ 500

-

1 Piece(s) 12 Day(s) 850C-RP8TL100 ~ 500

Loading...

  1. 1
 

Basic Information

Brand C-VALUE Shape type Standard Head squareness 0.15
D dimension tolerance Df6 Material 20Cr