(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

(Economy series) SIDE STRAIGHT BLOCK SETS -Compact Type-

(Economy series) SIDE STRAIGHT BLOCK SETS -Compact Type-
  • Economy
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      982₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-TSSBT38-8
C-TSSBT50-8.5
C-TSSBT75-14
C-TSSBT125-20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipA (External shape)
(mm)
L (External shape)
(mm)
E (Convex length)
(mm)

₹ 1,843.00

1 Piece(s) Same day 38138

₹ 982.00

1 Piece(s) Same day 50168.5

₹ 1,609.00

1 Piece(s) Same day 751914

₹ 3,479.00

1 Piece(s) Same day 1252520

Loading...

  1. 1

Overview・Characteristics

■Features
·It is suitable for molds with thinner plates and saves installation space.
·It is capable of preventing wear and damage in core pins, since it can be positioned before core is inlayed on cavity.
·Positioning is easily performed by simultaneously processing plates in piles(refers to drawing below)
·Use precision leader pins since clearance is fairly small.

■Usage
·Contacting the pin and bushing when mold is closed may cause damage. Please leave a clearance of about 1mm on PL.
E
S
(Effective length max.)
6 3.5
8 5.5
10 7.5
20 16.0
25 21.0
30 26.0
35 31.0
45 41.0

Basic Information

Brand C-VALUE Components Set (Pin + Bushing) Shape type Block
Tapered or straight Straight shape Mounting type Side installation Ext. dia./External tolerance 0/-0.01
Clearance of straight shape 0.005 to 0.020 Material YK30