(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
C-TPNF10-7 |
C-TPNF13-7 |
C-TPNF13-13 |
C-TPNF16-7 |
C-TPNF16-13 |
C-TPNF20-8 |
C-TPNF20-11 |
C-TPNF20-16 |
C-TPNF25-11 |
C-TPNF25-13 |
C-TPNF25-20 |
C-TPNF30-25 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | L (External shape) (mm) | D (Outer diameter) (mm) | E (Convex length) (mm) |
---|---|---|---|---|---|---|---|
₹ 896.00 | 1 Piece(s) | Same day | 14.5 | 10 | 7 | ||
₹ 896.00 | 1 Piece(s) | Same day | 14.5 | 13 | 7 | ||
₹ 896.00 | 1 Piece(s) | Same day | 24.5 | 13 | 13 | ||
₹ 964.00 | 1 Piece(s) | Same day | 14.5 | 16 | 7 | ||
₹ 964.00 | 1 Piece(s) | Same day | 24.5 | 16 | 13 | ||
₹ 964.00 | 1 Piece(s) | Same day | 14.5 | 20 | 8 | ||
₹ 964.00 | 1 Piece(s) | Same day | 19.5 | 20 | 11 | ||
₹ 964.00 | 1 Piece(s) | Same day | 29 | 20 | 16 | ||
₹ 1,208.00 | 1 Piece(s) | Same day | 19.5 | 25 | 11 | ||
₹ 1,208.00 | 1 Piece(s) | Same day | 24.5 | 25 | 13 | ||
₹ 1,208.00 | 1 Piece(s) | Same day | 34 | 25 | 20 | ||
₹ 2,800.00 | 1 Piece(s) | 7 Day(s) | 39 | 30 | 25 |
Loading...
■Features
·Suitable for positioning in precision molds such as connector and electronic device.
·It is capable of preventing wear and damage in core pins, since it can be positioned before core is inlayed on cavity.
·For the PL installation type, installation and removal can be performed along the parting line for easy maintenance.
■Usage
·・Contacting the pin and bushing when mold is closed may cause damage. Please leave a clearance of about 1mm on PL.
·Use precision leader pins since clearance is fairly small.
Brand | C-VALUE | Components | Set (Pin + Bushing) | Shape type | Pin |
---|---|---|---|---|---|
Tapered or straight | Straight shape | Mounting type | Standard | Ext. dia./External tolerance | +0.005/0 |
Clearance of straight shape | 0 to 0.010 | Concentricity of straight/tapered section | 0.015 or less | With/without oil groove | Not Provided |
Alterations | Not Provided | Material | SUJ2 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy