(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

ANGULAR PINS -Standard Type-

ANGULAR PINS -Standard Type-
  • Economy
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-AP8-[15-130/0.1]-N0-A[0-30/1]
C-AP8-[15-130/0.1]-N[2-130/0.1]-A[0-30/1]
C-AP10-[20-200/0.1]-N0-A[0-30/1]
C-AP10-[20-200/0.1]-N[2-200/0.1]-A[0-30/1]
C-AP12-[20-250/0.1]-N0-A[0-30/1]
C-AP12-[20-250/0.1]-N[2-250/0.1]-A[0-30/1]
C-AP13-[20-250/0.1]-N0-A[0-30/1]
C-AP13-[20-250/0.1]-N[2-250/0.1]-A[0-30/1]
C-AP15-[20-250/0.1]-N0-A[0-30/1]
C-AP15-[20-250/0.1]-N[2-250/0.1]-A[0-30/1]
C-AP16-[20-250/0.1]-N0-A[0-30/1]
C-AP16-[20-250/0.1]-N[2-250/0.1]-A[0-30/1]
C-AP20-[40-350/0.1]-N0-A[0-30/1]
C-AP20-[40-350/0.1]-N[2-350/0.1]-A[0-30/1]
C-AP25-[40-400/0.1]-N0-A[0-30/1]
C-AP25-[40-400/0.1]-N[2-350/0.1]-A[0-30/1]
C-AP30-[60-500/0.1]-N0-A[0-30/1]
C-AP30-[60-500/0.1]-N[2-399.9/0.1]-A[0-30/1]
C-AP35-[100-500/0.1]-N0-A[0-30/1]
C-AP35-[100-500/0.1]-N[2-399.9/0.1]-A[0-30/1]
C-AP40-[100-500/0.1]-N0-A[0-30/1]
C-AP40-[100-500/0.1]-N[2-399.9/0.1]-A[0-30/1]
C-AP50-[200-500/0.1]-N0-A[0-30/1]
C-AP50-[200-500/0.1]-N[2-500/0.1]-A[0-30/1]
C-APS8-[15-130/0.1]-N0-A[0-30/1]
C-APS8-[15-130/0.1]-N[2-130/0.1]-A[0-30/1]
C-APS10-[20-200/0.1]-N0-A[0-30/1]
C-APS10-[20-200/0.1]-N[2-200/0.1]-A[0-30/1]
C-APS12-[20-250/0.1]-N0-A[0-30/1]
C-APS12-[20-250/0.1]-N[2-250/0.1]-A[0-30/1]
C-APS13-[20-250/0.1]-N0-A[0-30/1]
C-APS13-[20-250/0.1]-N[2-250/0.1]-A[0-30/1]
C-APS15-[20-250/0.1]-N0-A[0-30/1]
C-APS15-[20-250/0.1]-N[2-250/0.1]-A[0-30/1]
C-APS16-[20-250/0.1]-N0-A[0-30/1]
C-APS16-[20-250/0.1]-N[2-250/0.1]-A[0-30/1]
C-APS20-[40-350/0.1]-N0-A[0-30/1]
C-APS20-[40-350/0.1]-N[2-350/0.1]-A[0-30/1]
C-APS25-[40-400/0.1]-N0-A[0-30/1]
C-APS25-[40-400/0.1]-N[2-350/0.1]-A[0-30/1]
C-APS30-[60-500/0.1]-N[2-399.9/0.1]-A[0-30/1]
C-APS35-[100-500/0.1]-N[2-399.9/0.1]-A[0-30/1]
C-APS40-[100-500/0.1]-N0-A[0-30/1]
C-APS40-[100-500/0.1]-N[2-399.9/0.1]-A[0-30/1]
C-APS50-[200-500/0.1]-N0-A[0-30/1]
C-APS50-[200-500/0.1]-N[2-400/0.1]-A[0-30/1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShape D (Diameter)
(mm)
L (Length) A (Taper angle)
(°)
N (Press-fit length)
(mm)

-

1 Piece(s) 12 Day(s) Straight815 ~ 1300 ~ 300

-

1 Piece(s) 12 Day(s) Straight815 ~ 1300 ~ 302 ~ 130

-

1 Piece(s) 12 Day(s) Straight1020 ~ 2000 ~ 300

-

1 Piece(s) 12 Day(s) Straight1020 ~ 2000 ~ 302 ~ 200

-

1 Piece(s) 12 Day(s) Straight1220 ~ 2500 ~ 300

-

1 Piece(s) 12 Day(s) Straight1220 ~ 2500 ~ 302 ~ 250

-

1 Piece(s) 12 Day(s) Straight1320 ~ 2500 ~ 300

-

1 Piece(s) 12 Day(s) Straight1320 ~ 2500 ~ 302 ~ 250

-

1 Piece(s) 12 Day(s) Straight1520 ~ 2500 ~ 300

-

1 Piece(s) 12 Day(s) Straight1520 ~ 2500 ~ 302 ~ 250

-

1 Piece(s) 12 Day(s) Straight1620 ~ 2500 ~ 300

-

1 Piece(s) 12 Day(s) Straight1620 ~ 2500 ~ 302 ~ 250

-

1 Piece(s) 12 Day(s) Straight2040 ~ 3500 ~ 300

-

1 Piece(s) 12 Day(s) Straight2040 ~ 3500 ~ 302 ~ 350

-

1 Piece(s) 12 Day(s) Straight2540 ~ 4000 ~ 300

-

1 Piece(s) 12 Day(s) Straight2540 ~ 4000 ~ 302 ~ 350

-

1 Piece(s) 12 Day(s) Straight3060 ~ 5000 ~ 300

-

1 Piece(s) 12 Day(s) Straight3060 ~ 5000 ~ 302 ~ 399.9

-

1 Piece(s) 12 Day(s) Straight35100 ~ 5000 ~ 300

-

1 Piece(s) 12 Day(s) Straight35100 ~ 5000 ~ 302 ~ 399.9

-

1 Piece(s) 12 Day(s) Straight40100 ~ 5000 ~ 300

-

1 Piece(s) 12 Day(s) Straight40100 ~ 5000 ~ 302 ~ 399.9

-

1 Piece(s) 12 Day(s) Straight50200 ~ 5000 ~ 300

-

1 Piece(s) 12 Day(s) Straight50200 ~ 5000 ~ 302 ~ 500

-

1 Piece(s) 12 Day(s) Stepped815 ~ 1300 ~ 300

-

1 Piece(s) 12 Day(s) Stepped815 ~ 1300 ~ 302 ~ 130

-

1 Piece(s) 12 Day(s) Stepped1020 ~ 2000 ~ 300

-

1 Piece(s) 12 Day(s) Stepped1020 ~ 2000 ~ 302 ~ 200

-

1 Piece(s) 12 Day(s) Stepped1220 ~ 2500 ~ 300

-

1 Piece(s) 12 Day(s) Stepped1220 ~ 2500 ~ 302 ~ 250

-

1 Piece(s) 12 Day(s) Stepped1320 ~ 2500 ~ 300

-

1 Piece(s) 12 Day(s) Stepped1320 ~ 2500 ~ 302 ~ 250

-

1 Piece(s) 12 Day(s) Stepped1520 ~ 2500 ~ 300

-

1 Piece(s) 12 Day(s) Stepped1520 ~ 2500 ~ 302 ~ 250

-

1 Piece(s) 12 Day(s) Stepped1620 ~ 2500 ~ 300

-

1 Piece(s) 12 Day(s) Stepped1620 ~ 2500 ~ 302 ~ 250

-

1 Piece(s) 12 Day(s) Stepped2040 ~ 3500 ~ 300

-

1 Piece(s) 12 Day(s) Stepped2040 ~ 3500 ~ 302 ~ 350

-

1 Piece(s) 12 Day(s) Stepped2540 ~ 4000 ~ 300

-

1 Piece(s) 12 Day(s) Stepped2540 ~ 4000 ~ 302 ~ 350

-

1 Piece(s) 12 Day(s) Stepped3060 ~ 5000 ~ 302 ~ 399.9

-

1 Piece(s) 12 Day(s) Stepped35100 ~ 5000 ~ 302 ~ 399.9

-

1 Piece(s) 12 Day(s) Stepped40100 ~ 5000 ~ 300

-

1 Piece(s) 12 Day(s) Stepped40100 ~ 5000 ~ 302 ~ 399.9

-

1 Piece(s) 12 Day(s) Stepped50200 ~ 5000 ~ 300

-

1 Piece(s) 12 Day(s) Stepped50200 ~ 5000 ~ 302 ~ 400

Loading...

  1. 1
 

Basic Information

Brand C-VALUE Mounting type Flange (Tapered) Hardness(HRC) 56+(Induction hardening)