(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

SPRUE BUSHING -Shoulder Type-

SPRUE BUSHING -Shoulder Type-
  • Economy
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-SBSD8-[0-80/0.5]-SR[0,​10.5,​11]-P[2,​2.5,​3,​3.5]-A[0.5,​1,​2,​3]
C-SBSD8-[0-80/0.5]-SR[0,​10.5,​11]-P[2,​2.5,​3,​3.5]-A[0.5-3/0.5]
C-SBSD10-[0-120/0.5]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5,​1,​2,​3,​4]
C-SBSD10-[0-120/0.5]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
C-SBSD12-[0-150/0.5]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
C-SBSD13-[0-150/0.5]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5,​1,​2,​3,​4]
C-SBSD13-[0-150/0.5]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
C-SBSD16-[0-150/0.5]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5,​1,​2,​3,​4]
C-SBSD16-[0-150/0.5]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
C-SBSD20-[0-150/0.5]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5,​1,​2,​3,​4]
C-SBSD20-[0-150/0.5]-SR[0,​10.5,​11,​12,​13,​16,​20,​21,​23]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipD (Shaft diameter)
(mm)
L (Bearing bore length)
(mm)
A (Taper angle at sprue)(°) P (Sprue diameter) SR (Nozzle part)

-

1 Piece(s) 13 Day(s) 80 ~ 800.5 ~ 32 ~ 3.50 ~ 11

-

1 Piece(s) 13 Day(s) 80 ~ 800.5 ~ 32 ~ 3.50 ~ 11

-

1 Piece(s) 13 Day(s) 100 ~ 1200.5 ~ 42 ~ 80 ~ 23

-

1 Piece(s) 13 Day(s) 100 ~ 1200.5 ~ 42 ~ 80 ~ 23

-

1 Piece(s) 13 Day(s) 120 ~ 1500.5 ~ 42 ~ 80 ~ 23

-

1 Piece(s) 13 Day(s) 130 ~ 1500.5 ~ 42 ~ 80 ~ 23

-

1 Piece(s) 13 Day(s) 130 ~ 1500.5 ~ 42 ~ 80 ~ 23

-

1 Piece(s) 13 Day(s) 160 ~ 1500.5 ~ 42 ~ 80 ~ 23

-

1 Piece(s) 13 Day(s) 160 ~ 1500.5 ~ 42 ~ 80 ~ 23

-

1 Piece(s) 13 Day(s) 200 ~ 1500.5 ~ 42 ~ 80 ~ 23

-

1 Piece(s) 13 Day(s) 200 ~ 1500.5 ~ 42 ~ 80 ~ 23
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipD (Shaft diameter)
(mm)
L (Bearing bore length)
(mm)
A (Taper angle at sprue)(°) P (Sprue diameter) SR (Nozzle part)

Loading...

  1. 1

Basic Information

Brand C-VALUE Material SKD61 Product type Shoulder type
Bolt specifications Normal bolt Tip matching shape Straight Nozzle touch part specification Normal
P(Nozzle contact)tolerance ±0.3 Hardness 48~54HRC
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list