(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

SPRUE BUSHING -Normal Bolt Type・Flange Thickness 10mm -

SPRUE BUSHING -Normal Bolt Type・Flange Thickness 10mm -
  • Economy
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-SBBK8-[0-80/0.5]-SR[0,​10.5,​11]-P[2-3.5/0.5]-A[0.5,​1,​2,​3]
C-SBBK8-[0-80/0.5]-SR[0,​10.5,​11]-P[2-3.5/0.5]-A[0.5-3/0.5]
C-SBBK10-[0-120/0.5]-[0-120/0.5]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5,​1,​2,​3,​4]
C-SBBK10-[0-120/0.5]-[0-120/0.5]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
C-SBBK10-[0-120/0.5]-SR[0,​10.5,​11,​12,​13,​16,​20]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5,​1,​2,​3,​4]
C-SBBK10-[0-120/0.5]-SR[0,​10.5,​11,​12,​13,​16,​20]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
C-SBBK12-[0-150/0.5]-SR[0,​10.5,​11,​12,​13,​16,​20]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
C-SBBK13-[0-150/0.5]-SR[0,​10.5,​11,​12,​13,​16,​20]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5,​1,​2,​3,​4]
C-SBBK13-[0-150/0.5]-SR[0,​10.5,​11,​12,​13,​16,​20]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
C-SBBK16-[0-150/0.5]-SR[0,​10.5,​11,​12,​13,​16,​20]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5,​1,​2,​3,​4]
C-SBBK16-[0-150/0.5]-SR[0,​10.5,​11,​12,​13,​16,​20]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
C-SBBK20-[0-150/0.5]-SR[0,​10.5,​11,​12,​13,​16,​20]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5,​1,​2,​3,​4]
C-SBBK20-[0-150/0.5]-SR[0,​10.5,​11,​12,​13,​16,​20]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
C-SBBP8-[0-80/0.5]-SR[0,​10.5,​11]-P[2-3.5/0.5]-A[0.5,​1,​2,​3]
C-SBBP8-[0-80/0.5]-SR[0,​10.5,​11]-P[2-3.5/0.5]-A[0.5-3/0.5]
C-SBBP10-[0-120/0.5]-SR[0,​10.5,​11,​12,​13,​16,​20]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5,​1,​2,​3,​4]
C-SBBP10-[0-120/0.5]-SR[0,​10.5,​11,​12,​13,​16,​20]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
C-SBBP12-[0-150/0.5]-SR[0,​10.5,​11,​12,​13,​16,​20]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
C-SBBP13-[0-150/0.5]-SR[0,​10.5,​11,​12,​13,​16,​20]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5,​1,​2,​3,​4]
C-SBBP13-[0-150/0.5]-SR[0,​10.5,​11,​12,​13,​16,​20]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
C-SBBP16-[0-150/0.5]-SR[0,​10.5,​11,​12,​13,​16,​20]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5,​1,​2,​3,​4]
C-SBBP16-[0-150/0.5]-SR[0,​10.5,​11,​12,​13,​16,​20]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
C-SBBP20-[0-150/0.5]-SR[0,​10.5,​11,​12,​13,​16,​20]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5,​1,​2,​3,​4]
C-SBBP20-[0-150/0.5]-SR[0,​10.5,​11,​12,​13,​16,​20]-P[2,​2.5,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​7,​8]-A[0.5-4/0.5]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaterial D (Shaft diameter)
(mm)
L (Bearing bore length)
(mm)
Hardness A P SR

-

1 Piece(s) 13 Day(s) SKD6180 ~ 8048 to 54HRC0.5 ~ 32 ~ 3.50 ~ 11

-

1 Piece(s) 13 Day(s) SKD6180 ~ 8048 to 54HRC0.5 ~ 32 ~ 3.50 ~ 11

-

1 Piece(s) 13 Day(s) SKD61100 ~ 12048 to 54HRC0.5 ~ 42 ~ 80 ~ 120

-

1 Piece(s) 13 Day(s) SKD61100 ~ 12048 to 54HRC0.5 ~ 42 ~ 80 ~ 120

-

1 Piece(s) 13 Day(s) SKD61100 ~ 12048 to 54HRC0.5 ~ 42 ~ 80 ~ 20

-

1 Piece(s) 13 Day(s) SKD61100 ~ 12048 to 54HRC0.5 ~ 42 ~ 80 ~ 20

-

1 Piece(s) 13 Day(s) SKD61120 ~ 15048 to 54HRC0.5 ~ 42 ~ 80 ~ 20

-

1 Piece(s) 13 Day(s) SKD61130 ~ 15048 to 54HRC0.5 ~ 42 ~ 80 ~ 20

-

1 Piece(s) 13 Day(s) SKD61130 ~ 15048 to 54HRC0.5 ~ 42 ~ 80 ~ 20

-

1 Piece(s) 13 Day(s) SKD61160 ~ 15048 to 54HRC0.5 ~ 42 ~ 80 ~ 20

-

1 Piece(s) 13 Day(s) SKD61160 ~ 15048 to 54HRC0.5 ~ 42 ~ 80 ~ 20

-

1 Piece(s) 13 Day(s) SKD61200 ~ 15048 to 54HRC0.5 ~ 42 ~ 80 ~ 20

-

1 Piece(s) 13 Day(s) SKD61200 ~ 15048 to 54HRC0.5 ~ 42 ~ 80 ~ 20

-

1 Piece(s) 13 Day(s) S45C80 ~ 8040HRC or more0.5 ~ 32 ~ 3.50 ~ 11

-

1 Piece(s) 13 Day(s) S45C80 ~ 8040HRC or more0.5 ~ 32 ~ 3.50 ~ 11

-

1 Piece(s) 13 Day(s) S45C100 ~ 12040HRC or more0.5 ~ 42 ~ 80 ~ 20

-

1 Piece(s) 13 Day(s) S45C100 ~ 12040HRC or more0.5 ~ 42 ~ 80 ~ 20

-

1 Piece(s) 13 Day(s) S45C120 ~ 15040HRC or more0.5 ~ 42 ~ 80 ~ 20

-

1 Piece(s) 13 Day(s) S45C130 ~ 15040HRC or more0.5 ~ 42 ~ 80 ~ 20

-

1 Piece(s) 13 Day(s) S45C130 ~ 15040HRC or more0.5 ~ 42 ~ 80 ~ 20

-

1 Piece(s) 13 Day(s) S45C160 ~ 15040HRC or more0.5 ~ 42 ~ 80 ~ 20

-

1 Piece(s) 13 Day(s) S45C160 ~ 15040HRC or more0.5 ~ 42 ~ 80 ~ 20

-

1 Piece(s) 13 Day(s) S45C200 ~ 15040HRC or more0.5 ~ 42 ~ 80 ~ 20

-

1 Piece(s) 13 Day(s) S45C200 ~ 15040HRC or more0.5 ~ 42 ~ 80 ~ 20

Loading...

  1. 1
 

Basic Information

Brand C-VALUE Product type Bolt fixing Bolt specifications Normal bolt
Tip matching shape Straight Nozzle touch part specification Normal Head thickness(mm) 10
P(Nozzle contact)tolerance ±0.3
X
whatsapp-qr whatsapp-icon