(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
C-ESNJ4-[40-200/0.01]-V[1.5-2.5/0.1]-C[2-3/0.1]-S[20-100/1] |
C-ESNJ4.5-[40-250/0.01]-V[1.5-2.5/0.1]-C[2-3/0.1]-S[20-100/1] |
C-ESNJ5-[40-300/0.01]-V[2-3/0.1]-C[2.5-3.5/0.1]-S[20-100/1] |
C-ESNJ5.5-[40-300/0.01]-V[2-3.5/0.1]-C[2.5-4/0.1]-S[20-100/1] |
C-ESNJ6-[40-500/0.01]-V[2-4/0.1]-C[2.5-4.5/0.1]-S[20-100/1] |
C-ESNJ6-[40-500/0.01]-V[2-4/0.1]-C[2.5-4.5/0.5]-S[20-100/1] |
C-ESNJ6.5-[40-500/0.01]-V[2.5-4.5/0.1]-C[3-5/0.1]-S[20-100/1] |
C-ESNJ6.5-[40-500/0.01]-V[2.5-4.5/0.1]-C[3-5/0.5]-S[20-100/1] |
C-ESNJ7-[40-500/0.01]-V[2.5-5/0.1]-C[3-5.5/0.1]-S[20-100/1] |
C-ESNJ7-[40-500/0.01]-V[2.5-5/0.1]-C[3-5.5/0.5]-S[20-100/1] |
C-ESNJ7.5-[40-500/0.01]-V[2.5-5/0.1]-C[3-5.5/0.1]-S[20-100/1] |
C-ESNJ7.5-[40-500/0.01]-V[2.5-5/0.1]-C[3-5.5/0.5]-S[20-100/1] |
C-ESNJ8-[70-500/0.01]-V[2.5-5.5/0.1]-C[3-6/0.1]-S[20-100/1] |
C-ESNJ8-[70-500/0.01]-V[2.5-5.5/0.1]-C[3-6/0.5]-S[20-100/1] |
C-ESNJ9-[70-500/0.01]-V[2.5-6.5/0.1]-C[3-7/0.1]-S[20-100/1] |
C-ESNJ9-[70-500/0.01]-V[2.5-6.5/0.1]-C[3-7/0.5]-S[20-100/1] |
C-ESNJ10-[70-500/0.01]-V[4-7.5/0.1]-C[4.5-8/0.1]-S[20-100/1] |
C-ESNJ10-[70-500/0.01]-V[4-7.5/0.1]-C[4.5-8/0.5]-S[20-100/1] |
C-ESNJ12-[70-500/0.01]-V[4-8.5/0.1]-C[4.5-9/0.1]-S[20-100/1] |
C-ESNJ12-[70-500/0.01]-V[4-8.5/0.1]-C[4.5-9/0.5]-S[20-100/1] |
C-ESNJ12-[500.1-800/0.1]-V[4-8.5/0.1]-C[4.5-9/0.1]-S[20-100/1] |
C-ESNJ12-[500.1-800/0.1]-V[4-8.5/0.1]-C[4.5-9/0.5]-S[20-100/1] |
C-ESNJ15-[70-500/0.01]-V[5-10.5/0.1]-C[5.5-11/0.1]-S[20-100/1] |
C-ESNJ15-[70-500/0.01]-V[5-10.5/0.1]-C[5.5-11/0.5]-S[20-100/1] |
C-ESNJ15-[500.1-800/0.1]-V[5-10.5/0.1]-C[5.5-11/0.1]-S[20-100/1] |
C-ESNJ15-[500.1-800/0.1]-V[5-10.5/0.1]-C[5.5-11/0.5]-S[20-100/1] |
C-ESNJ16-[40-500/0.01]-V[5-11.5/0.1]-C[5.5-12/0.1]-S[20-100/1] |
C-ESNJ16-[40-500/0.01]-V[5-11.5/0.1]-C[5.5-12/0.5]-S[20-100/1] |
C-ESNJ16-[500.1-800/0.1]-V[5-11.5/0.1]-C[5.5-12/0.1]-S[20-100/1] |
C-ESNJ16-[500.1-800/0.1]-V[5-11.5/0.1]-C[5.5-12/0.5]-S[20-100/1] |
C-ESNJ20-[100-500/0.01]-V[7-16/0.1]-C[7.5-17/0.1]-S[20-100/1] |
C-ESNJ20-[100-500/0.01]-V[7-16/0.1]-C[7.5-17/0.5]-S[20-100/1] |
C-ESNJ20-[500.1-800/0.1]-V[7-16/0.1]-C[7.5-17/0.1]-S[20-100/1] |
C-ESNJ20-[500.1-800/0.1]-V[7-16/0.1]-C[7.5-17/0.5]-S[20-100/1] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Head thickness | Shaft diameter tolerance | D/P (Shaft diameter) (mm) | L (L dimension) | C (Recess diameter) | S (V hole diameter length) | V (Hole diameter) |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 10 Day(s) | 6mm(JIS) | -0.01/-0.02 | 4 | 40 ~ 200 | 2 ~ 3 | 20 ~ 100 | 1.5 ~ 2.5 | ||
- | 1 Piece(s) | 10 Day(s) | 6mm(JIS) | -0.01/-0.02 | 4.5 | 40 ~ 250 | 2 ~ 3 | 20 ~ 100 | 1.5 ~ 2.5 | ||
- | 1 Piece(s) | 10 Day(s) | 6mm(JIS) | -0.01/-0.02 | 5 | 40 ~ 300 | 2.5 ~ 3.5 | 20 ~ 100 | 2 ~ 3 | ||
- | 1 Piece(s) | 10 Day(s) | 6mm(JIS) | -0.01/-0.02 | 5.5 | 40 ~ 300 | 2.5 ~ 4 | 20 ~ 100 | 2 ~ 3.5 | ||
- | 1 Piece(s) | 10 Day(s) | 6mm(JIS) | -0.01/-0.02 | 6 | 40 ~ 500 | 2.5 ~ 4.5 | 20 ~ 100 | 2 ~ 4 | ||
- | 1 Piece(s) | 10 Day(s) | 6mm(JIS) | -0.01/-0.02 | 6 | 40 ~ 500 | 2.5 ~ 4.5 | 20 ~ 100 | 2 ~ 4 | ||
- | 1 Piece(s) | 10 Day(s) | 6mm(JIS) | -0.01/-0.02 | 6.5 | 40 ~ 500 | 3 ~ 5 | 20 ~ 100 | 2.5 ~ 4.5 | ||
- | 1 Piece(s) | 10 Day(s) | 6mm(JIS) | -0.01/-0.02 | 6.5 | 40 ~ 500 | 3 ~ 5 | 20 ~ 100 | 2.5 ~ 4.5 | ||
- | 1 Piece(s) | 10 Day(s) | 6mm(JIS) | -0.01/-0.02 | 7 | 40 ~ 500 | 3 ~ 5.5 | 20 ~ 100 | 2.5 ~ 5 | ||
- | 1 Piece(s) | 10 Day(s) | 6mm(JIS) | -0.01/-0.02 | 7 | 40 ~ 500 | 3 ~ 5.5 | 20 ~ 100 | 2.5 ~ 5 | ||
- | 1 Piece(s) | 10 Day(s) | 6mm(JIS) | -0.01/-0.02 | 7.5 | 40 ~ 500 | 3 ~ 5.5 | 20 ~ 100 | 2.5 ~ 5 | ||
- | 1 Piece(s) | 10 Day(s) | 6mm(JIS) | -0.01/-0.02 | 7.5 | 40 ~ 500 | 3 ~ 5.5 | 20 ~ 100 | 2.5 ~ 5 | ||
- | 1 Piece(s) | 10 Day(s) | 8mm(JIS) | -0.01/-0.02 | 8 | 70 ~ 500 | 3 ~ 6 | 20 ~ 100 | 2.5 ~ 5.5 | ||
- | 1 Piece(s) | 10 Day(s) | 8mm(JIS) | -0.01/-0.02 | 8 | 70 ~ 500 | 3 ~ 6 | 20 ~ 100 | 2.5 ~ 5.5 | ||
- | 1 Piece(s) | 10 Day(s) | 8mm(JIS) | -0.01/-0.02 | 9 | 70 ~ 500 | 3 ~ 7 | 20 ~ 100 | 2.5 ~ 6.5 | ||
- | 1 Piece(s) | 10 Day(s) | 8mm(JIS) | -0.01/-0.02 | 9 | 70 ~ 500 | 3 ~ 7 | 20 ~ 100 | 2.5 ~ 6.5 | ||
- | 1 Piece(s) | 10 Day(s) | 8mm(JIS) | -0.01/-0.02 | 10 | 70 ~ 500 | 4.5 ~ 8 | 20 ~ 100 | 4 ~ 7.5 | ||
- | 1 Piece(s) | 10 Day(s) | 8mm(JIS) | -0.01/-0.02 | 10 | 70 ~ 500 | 4.5 ~ 8 | 20 ~ 100 | 4 ~ 7.5 | ||
- | 1 Piece(s) | 10 Day(s) | 8mm(JIS) | -0.01/-0.02 | 12 | 70 ~ 500 | 4.5 ~ 9 | 20 ~ 100 | 4 ~ 8.5 | ||
- | 1 Piece(s) | 10 Day(s) | 8mm(JIS) | -0.01/-0.02 | 12 | 70 ~ 500 | 4.5 ~ 9 | 20 ~ 100 | 4 ~ 8.5 | ||
- | 1 Piece(s) | 10 Day(s) | 8mm(JIS) | -0.01/-0.02 | 12 | 500.1 ~ 800 | 4.5 ~ 9 | 20 ~ 100 | 4 ~ 8.5 | ||
- | 1 Piece(s) | 10 Day(s) | 8mm(JIS) | -0.01/-0.02 | 12 | 500.1 ~ 800 | 4.5 ~ 9 | 20 ~ 100 | 4 ~ 8.5 | ||
- | 1 Piece(s) | 10 Day(s) | 8mm(JIS) | -0.01/-0.03 | 15 | 70 ~ 500 | 5.5 ~ 11 | 20 ~ 100 | 5 ~ 10.5 | ||
- | 1 Piece(s) | 10 Day(s) | 8mm(JIS) | -0.01/-0.03 | 15 | 70 ~ 500 | 5.5 ~ 11 | 20 ~ 100 | 5 ~ 10.5 | ||
- | 1 Piece(s) | 10 Day(s) | 8mm(JIS) | -0.01/-0.03 | 15 | 500.1 ~ 800 | 5.5 ~ 11 | 20 ~ 100 | 5 ~ 10.5 | ||
- | 1 Piece(s) | 10 Day(s) | 8mm(JIS) | -0.01/-0.03 | 15 | 500.1 ~ 800 | 5.5 ~ 11 | 20 ~ 100 | 5 ~ 10.5 | ||
- | 1 Piece(s) | 10 Day(s) | 8mm(JIS) | -0.01/-0.03 | 16 | 40 ~ 500 | 5.5 ~ 12 | 20 ~ 100 | 5 ~ 11.5 | ||
- | 1 Piece(s) | 10 Day(s) | 8mm(JIS) | -0.01/-0.03 | 16 | 40 ~ 500 | 5.5 ~ 12 | 20 ~ 100 | 5 ~ 11.5 | ||
- | 1 Piece(s) | 10 Day(s) | 8mm(JIS) | -0.01/-0.03 | 16 | 500.1 ~ 800 | 5.5 ~ 12 | 20 ~ 100 | 5 ~ 11.5 | ||
- | 1 Piece(s) | 10 Day(s) | 8mm(JIS) | -0.01/-0.03 | 16 | 500.1 ~ 800 | 5.5 ~ 12 | 20 ~ 100 | 5 ~ 11.5 | ||
- | 1 Piece(s) | 10 Day(s) | 8mm(JIS) | -0.01/-0.03 | 20 | 100 ~ 500 | 7.5 ~ 17 | 20 ~ 100 | 7 ~ 16 | ||
- | 1 Piece(s) | 10 Day(s) | 8mm(JIS) | -0.01/-0.03 | 20 | 100 ~ 500 | 7.5 ~ 17 | 20 ~ 100 | 7 ~ 16 | ||
- | 1 Piece(s) | 10 Day(s) | 8mm(JIS) | -0.01/-0.03 | 20 | 500.1 ~ 800 | 7.5 ~ 17 | 20 ~ 100 | 7 ~ 16 | ||
- | 1 Piece(s) | 10 Day(s) | 8mm(JIS) | -0.01/-0.03 | 20 | 500.1 ~ 800 | 7.5 ~ 17 | 20 ~ 100 | 7 ~ 16 |
Loading...
Brand | C-VALUE | Product composition | Single sleeve | Material | SKD61 Equivalent |
---|---|---|---|---|---|
Surface treatment | Nitrided | Concentricity between the hole and shaft diameters | ◎0.06 | Boring method | Reaming |
Inner dia. tolerance | H7 | Tapered or not | No | Center pin tip shape | No |
Alterations | With | Shaft diameter designation method | Shaft Diameter Fixed |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy