(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
[3.5-3.99/0.01mm Unit(s)][4.01-4.99/0.01mm Unit(s)][5.01-5.49/0.01mm Unit(s)][5.51-5.99/0.01mm Unit(s)][6.01-6.49/0.01mm Unit(s)][6.51-6.99/0.01mm Unit(s)][7.01-7.49/0.01mm Unit(s)][7.51-7.99/0.01mm Unit(s)][8.01-8.99/0.01mm Unit(s)][9.01-9.99/0.01mm Unit(s)][10.01-12.99/0.01mm Unit(s)][13.01-15.99/0.01mm Unit(s)][16.01-19.99/0.01mm Unit(s)]
Select part number to Order Now/ Add to Cart
Part Number |
---|
C-ESN-L4-[40-200/0.01]-V[1.5-2.5/0.1]-C[2-3/0.1]-S[20-100/1] |
C-ESN-L4.5-[40-250/0.01]-V[1.5-3/0.1]-C[2-3.5/0.1]-S[20-100/1] |
C-ESN-L5-[40-250/0.01]-V[1.5-3.5/0.1]-C[2-4/0.1]-S[20-100/1] |
C-ESN-L5.5-[40-250/0.01]-V[1.5-4/0.1]-C[2-4.5/0.1]-S[20-100/1] |
C-ESN-L6-[40-300/0.01]-V[2-4.5/0.1]-C[2.5-5/0.1]-S[20-100/1] |
C-ESN-L6.5-[40-300/0.01]-V[2-4.5/0.1]-C[2.5-5/0.1]-S[20-100/1] |
C-ESN-L7-[40-300/0.01]-V[2-5/0.1]-C[2.5-5.5/0.1]-S[20-100/1] |
C-ESN-L7.5-[40-300/0.01]-V[2-5.5/0.1]-C[2.5-6/0.1]-S[20-100/1] |
C-ESN-L8-[40-300/0.01]-V[2.5-6/0.1]-C[3-6.5/0.1]-S[20-100/1] |
C-ESN-L9-[40-300/0.01]-V[2.5-7/0.1]-C[3-7.5/0.1]-S[20-100/1] |
C-ESN-L10-[40-300/0.01]-V[2.5-8/0.1]-C[3-8.5/0.1]-S[20-100/1] |
C-ESN-L12-[40-300/0.01]-V[2.5-10/0.1]-C[3-10.5/0.1]-S[20-100/1] |
C-ESN-L13-[40-300/0.01]-V[2.5-11/0.1]-C[3-11.5/0.1]-S[20-100/1] |
C-ESN-L16-[40-300/0.01]-V[2.5-13/0.1]-C[3-13.5/0.1]-S[20-100/1] |
C-ESN-L20-[40-300/0.01]-V[3-16/0.1]-C[3.5-16.5/0.1]-S[20-100/1] |
C-ESNB4-[40-200/0.01]-P[3.5-3.99/0.01]-V[1.5-1.9/0.1]-C[2-2.5/0.1]-S[20-40/1] |
C-ESNB5-[40-250/0.01]-P[4.01-4.99/0.01]-V[2-2.5/0.1]-C[2.5-3/0.1]-S[20-100/1] |
C-ESNB5.5-[40-250/0.01]-P[5.01-5.49/0.01]-V[2-3.4/0.1]-C[2.5-4/0.1]-S[20-100/1] |
C-ESNB6-[40-300/0.01]-P[5.51-5.99/0.01]-V[2-3.9/0.1]-C[2.5-4.5/0.1]-S[20-100/1] |
C-ESNB6.5-[40-300/0.01]-P[6.01-6.49/0.01]-V[2-4.4/0.1]-C[2.5-5/0.1]-S[20-100/1] |
C-ESNB7-[40-300/0.01]-P[6.51-6.99/0.01]-V[2-4.9/0.1]-C[2.5-5.5/0.1]-S[20-100/1] |
C-ESNB7.5-[40-300/0.01]-P[7.01-7.49/0.01]-V[2-5.4/0.1]-C[2.5-6/0.1]-S[20-100/1] |
C-ESNB8-[40-300/0.01]-P[7.51-7.99/0.01]-V[2.5-5.9/0.1]-C[3-6.5/0.1]-S[20-100/1] |
C-ESNB9-[40-300/0.01]-P[8.01-8.99/0.01]-V[2.5-6.9/0.1]-C[3-7.5/0.1]-S[20-100/1] |
C-ESNB10-[40-300/0.01]-P[9.01-9.99/0.01]-V[2.5-7.9/0.1]-C[3-8.5/0.1]-S[20-100/1] |
C-ESNB13-[40-300/0.01]-P[10.01-12.99/0.01]-V[2.5-10.9/0.1]-C[3-11.5/0.1]-S[20-100/1] |
C-ESNB16-[40-300/0.01]-P[13.01-15.99/0.01]-V[2.5-13/0.1]-C[3-13.5/0.1]-S[20-100/1] |
C-ESNB20-[40-300/0.01]-P[16.01-19.99/0.01]-V[3-16/0.1]-C[3.5-18.4/0.1]-S[20-100/1] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | D/P (Shaft diameter) (mm) | No. (Nominal diameter) (mm) | Shaft diameter designation method | L (L dimension) | C (Recess diameter) | S (V hole diameter length) | V (Hole diameter) |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 8 Day(s) | 4 | - | Shaft Diameter Fixed | 40 ~ 200 | 2 ~ 3 | 20 ~ 100 | 1.5 ~ 2.5 | ||
- | 1 Piece(s) | 8 Day(s) | 4.5 | - | Shaft Diameter Fixed | 40 ~ 250 | 2 ~ 3.5 | 20 ~ 100 | 1.5 ~ 3 | ||
- | 1 Piece(s) | 8 Day(s) | 5 | - | Shaft Diameter Fixed | 40 ~ 250 | 2 ~ 4 | 20 ~ 100 | 1.5 ~ 3.5 | ||
- | 1 Piece(s) | 8 Day(s) | 5.5 | - | Shaft Diameter Fixed | 40 ~ 250 | 2 ~ 4.5 | 20 ~ 100 | 1.5 ~ 4 | ||
- | 1 Piece(s) | 8 Day(s) | 6 | - | Shaft Diameter Fixed | 40 ~ 300 | 2.5 ~ 5 | 20 ~ 100 | 2 ~ 4.5 | ||
- | 1 Piece(s) | 8 Day(s) | 6.5 | - | Shaft Diameter Fixed | 40 ~ 300 | 2.5 ~ 5 | 20 ~ 100 | 2 ~ 4.5 | ||
- | 1 Piece(s) | 8 Day(s) | 7 | - | Shaft Diameter Fixed | 40 ~ 300 | 2.5 ~ 5.5 | 20 ~ 100 | 2 ~ 5 | ||
- | 1 Piece(s) | 8 Day(s) | 7.5 | - | Shaft Diameter Fixed | 40 ~ 300 | 2.5 ~ 6 | 20 ~ 100 | 2 ~ 5.5 | ||
- | 1 Piece(s) | 8 Day(s) | 8 | - | Shaft Diameter Fixed | 40 ~ 300 | 3 ~ 6.5 | 20 ~ 100 | 2.5 ~ 6 | ||
- | 1 Piece(s) | 8 Day(s) | 9 | - | Shaft Diameter Fixed | 40 ~ 300 | 3 ~ 7.5 | 20 ~ 100 | 2.5 ~ 7 | ||
- | 1 Piece(s) | 8 Day(s) | 10 | - | Shaft Diameter Fixed | 40 ~ 300 | 3 ~ 8.5 | 20 ~ 100 | 2.5 ~ 8 | ||
- | 1 Piece(s) | 8 Day(s) | 12 | - | Shaft Diameter Fixed | 40 ~ 300 | 3 ~ 10.5 | 20 ~ 100 | 2.5 ~ 10 | ||
- | 1 Piece(s) | 8 Day(s) | 13 | - | Shaft Diameter Fixed | 40 ~ 300 | 3 ~ 11.5 | 20 ~ 100 | 2.5 ~ 11 | ||
- | 1 Piece(s) | 8 Day(s) | 16 | - | Shaft Diameter Fixed | 40 ~ 300 | 3 ~ 13.5 | 20 ~ 100 | 2.5 ~ 13 | ||
- | 1 Piece(s) | 8 Day(s) | 20 | - | Shaft Diameter Fixed | 40 ~ 300 | 3.5 ~ 16.5 | 20 ~ 100 | 3 ~ 16 | ||
- | 1 Piece(s) | 10 Day(s) | 3.5 ~ 3.99 | 4 | Shaft Diameter 0.01mm Designation | 40 ~ 200 | 2 ~ 2.5 | 20 ~ 40 | 1.5 ~ 1.9 | ||
- | 1 Piece(s) | 10 Day(s) | 4.01 ~ 4.99 | 5 | Shaft Diameter 0.01mm Designation | 40 ~ 250 | 2.5 ~ 3 | 20 ~ 100 | 2 ~ 2.5 | ||
- | 1 Piece(s) | 10 Day(s) | 5.01 ~ 5.49 | 5.5 | Shaft Diameter 0.01mm Designation | 40 ~ 250 | 2.5 ~ 4 | 20 ~ 100 | 2 ~ 3.4 | ||
- | 1 Piece(s) | 10 Day(s) | 5.51 ~ 5.99 | 6 | Shaft Diameter 0.01mm Designation | 40 ~ 300 | 2.5 ~ 4.5 | 20 ~ 100 | 2 ~ 3.9 | ||
- | 1 Piece(s) | 10 Day(s) | 6.01 ~ 6.49 | 6.5 | Shaft Diameter 0.01mm Designation | 40 ~ 300 | 2.5 ~ 5 | 20 ~ 100 | 2 ~ 4.4 | ||
- | 1 Piece(s) | 10 Day(s) | 6.51 ~ 6.99 | 7 | Shaft Diameter 0.01mm Designation | 40 ~ 300 | 2.5 ~ 5.5 | 20 ~ 100 | 2 ~ 4.9 | ||
- | 1 Piece(s) | 10 Day(s) | 7.01 ~ 7.49 | 7.5 | Shaft Diameter 0.01mm Designation | 40 ~ 300 | 2.5 ~ 6 | 20 ~ 100 | 2 ~ 5.4 | ||
- | 1 Piece(s) | 10 Day(s) | 7.51 ~ 7.99 | 8 | Shaft Diameter 0.01mm Designation | 40 ~ 300 | 3 ~ 6.5 | 20 ~ 100 | 2.5 ~ 5.9 | ||
- | 1 Piece(s) | 10 Day(s) | 8.01 ~ 8.99 | 9 | Shaft Diameter 0.01mm Designation | 40 ~ 300 | 3 ~ 7.5 | 20 ~ 100 | 2.5 ~ 6.9 | ||
- | 1 Piece(s) | 10 Day(s) | 9.01 ~ 9.99 | 10 | Shaft Diameter 0.01mm Designation | 40 ~ 300 | 3 ~ 8.5 | 20 ~ 100 | 2.5 ~ 7.9 | ||
- | 1 Piece(s) | 10 Day(s) | 10.01 ~ 12.99 | 13 | Shaft Diameter 0.01mm Designation | 40 ~ 300 | 3 ~ 11.5 | 20 ~ 100 | 2.5 ~ 10.9 | ||
- | 1 Piece(s) | 10 Day(s) | 13.01 ~ 15.99 | 16 | Shaft Diameter 0.01mm Designation | 40 ~ 300 | 3 ~ 13.5 | 20 ~ 100 | 2.5 ~ 13 | ||
- | 1 Piece(s) | 10 Day(s) | 16.01 ~ 19.99 | 20 | Shaft Diameter 0.01mm Designation | 40 ~ 300 | 3.5 ~ 18.4 | 20 ~ 100 | 3 ~ 16 |
Loading...
Brand | C-VALUE | Product composition | Single sleeve | Material | SKD61 Equivalent |
---|---|---|---|---|---|
Surface treatment | Nitrided | Head thickness | 4mm(T4) | Shaft diameter tolerance | -0.01/-0.02 |
Concentricity between the hole and shaft diameters | ◎0.06 | Boring method | Reaming | Inner dia. tolerance | H7 |
Tapered or not | No | Center pin tip shape | No | Alterations | With |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy