(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

(Economy series) STRAIGHT EJECTOR SLEEVES -JIS Type/SKD61 equivalent+Nitrided/◎0.05/Dimensions Specify-

(Economy series) STRAIGHT EJECTOR SLEEVES -JIS Type/SKD61 equivalent+Nitrided/◎0.05/Dimensions Specify-
  • Economy
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-ESNV-L4-[40-200/0.01]-V[1.5-2.5/0.1]-C[2-3/0.1]-S[20-50/1]
C-ESNV-L4.5-[40-250/0.01]-V[1.5-2.5/0.1]-C[2-3/0.1]-S[20-50/1]
C-ESNV-L5-[40-250/0.01]-V[2-3/0.1]-C[2.5-3.5/0.1]-S[20-50/1]
C-ESNV-L5.5-[40-250/0.01]-V[2-3.5/0.1]-C[2.5-4/0.1]-S[20-50/1]
C-ESNV-L6-[40-300/0.01]-V[2-4/0.1]-C[2.5-4.5/0.1]-S[20-50/1]
C-ESNV-L6.5-[40-300/0.01]-V[2-4.5/0.1]-C[2.5-5/0.1]-S[20-50/1]
C-ESNV-L7-[40-300/0.01]-V[2-5/0.1]-C[2.5-5.5/0.1]-S[20-50/1]
C-ESNV-L7.5-[40-300/0.01]-V[2-5.5/0.1]-C[2.5-6/0.1]-S[20-50/1]
C-ESNV-L8-[40-300/0.01]-V[2.5-6/0.1]-C[3-6.5/0.1]-S[20-50/1]
C-ESNV-L9-[40-300/0.01]-V[2.5-7/0.1]-C[3-7.5/0.1]-S[20-50/1]
C-ESNV-L10-[40-300/0.01]-V[2.5-8/0.1]-C[3-8.5/0.1]-S[20-50/1]
C-ESNVB4-[40-200/0.01]-P[3.5-3.99/0.01]-V[1.5-1.9/0.1]-C[2-2.5/0.1]-S[20-40/1]
C-ESNVB5-[40-250/0.01]-P[4.01-4.99/0.01]-V[2-2.5/0.1]-C[2.5-3/0.1]-S[20-50/1]
C-ESNVB5.5-[40-250/0.01]-P[5.01-5.49/0.01]-V[2-3.4/0.1]-C[2.5-4/0.1]-S[20-50/1]
C-ESNVB6-[40-300/0.01]-P[5.51-5.99/0.01]-V[2-3.9/0.1]-C[2.5-4.5/0.1]-S[20-50/1]
C-ESNVB6.5-[40-300/0.01]-P[6.01-6.49/0.01]-V[2-4.4/0.1]-C[2.5-5/0.1]-S[20-50/1]
C-ESNVB7-[40-300/0.01]-P[6.51-6.99/0.01]-V[2-4.9/0.1]-C[2.5-5.5/0.1]-S[20-50/1]
C-ESNVB7.5-[40-300/0.01]-P[7.01-7.49/0.01]-V[2-5.4/0.1]-C[2.5-6/0.1]-S[20-50/1]
C-ESNVB8-[40-300/0.01]-P[7.51-7.99/0.01]-V[2.5-5.9/0.1]-C[3-6.5/0.1]-S[20-50/1]
C-ESNVB10-[40-300/0.01]-P[8.01-9.99/0.01]-V[2.5-7.9/0.1]-C[3-8.5/0.1]-S[20-50/1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipD/P (Shaft diameter)
(mm)
Shaft diameter designation method D/P (Shaft diameter) C (Recess diameter) S (V hole diameter length) V (Hole diameter) L (L dimension)

-

1 Piece(s) 13 Day(s) 4Shaft Diameter Fixed-2 ~ 320 ~ 501.5 ~ 2.540 ~ 200

-

1 Piece(s) 13 Day(s) 4.5Shaft Diameter Fixed-2 ~ 320 ~ 501.5 ~ 2.540 ~ 250

-

1 Piece(s) 13 Day(s) 5Shaft Diameter Fixed-2.5 ~ 3.520 ~ 502 ~ 340 ~ 250

-

1 Piece(s) 13 Day(s) 5.5Shaft Diameter Fixed-2.5 ~ 420 ~ 502 ~ 3.540 ~ 250

-

1 Piece(s) 13 Day(s) 6Shaft Diameter Fixed-2.5 ~ 4.520 ~ 502 ~ 440 ~ 300

-

1 Piece(s) 13 Day(s) 6.5Shaft Diameter Fixed-2.5 ~ 520 ~ 502 ~ 4.540 ~ 300

-

1 Piece(s) 13 Day(s) 7Shaft Diameter Fixed-2.5 ~ 5.520 ~ 502 ~ 540 ~ 300

-

1 Piece(s) 13 Day(s) 7.5Shaft Diameter Fixed-2.5 ~ 620 ~ 502 ~ 5.540 ~ 300

-

1 Piece(s) 13 Day(s) 8Shaft Diameter Fixed-3 ~ 6.520 ~ 502.5 ~ 640 ~ 300

-

1 Piece(s) 13 Day(s) 9Shaft Diameter Fixed-3 ~ 7.520 ~ 502.5 ~ 740 ~ 300

-

1 Piece(s) 13 Day(s) 10Shaft Diameter Fixed-3 ~ 8.520 ~ 502.5 ~ 840 ~ 300

-

1 Piece(s) 13 Day(s) 4Shaft Diameter 0.01mm Designation3.5 ~ 3.992 ~ 2.520 ~ 401.5 ~ 1.940 ~ 200

-

1 Piece(s) 13 Day(s) 5Shaft Diameter 0.01mm Designation4.01 ~ 4.992.5 ~ 320 ~ 502 ~ 2.540 ~ 250

-

1 Piece(s) 13 Day(s) 5.5Shaft Diameter 0.01mm Designation5.01 ~ 5.492.5 ~ 420 ~ 502 ~ 3.440 ~ 250

-

1 Piece(s) 13 Day(s) 6Shaft Diameter 0.01mm Designation5.51 ~ 5.992.5 ~ 4.520 ~ 502 ~ 3.940 ~ 300

-

1 Piece(s) 13 Day(s) 6.5Shaft Diameter 0.01mm Designation6.01 ~ 6.492.5 ~ 520 ~ 502 ~ 4.440 ~ 300

-

1 Piece(s) 13 Day(s) 7Shaft Diameter 0.01mm Designation6.51 ~ 6.992.5 ~ 5.520 ~ 502 ~ 4.940 ~ 300

-

1 Piece(s) 13 Day(s) 7.5Shaft Diameter 0.01mm Designation7.01 ~ 7.492.5 ~ 620 ~ 502 ~ 5.440 ~ 300

-

1 Piece(s) 13 Day(s) 8Shaft Diameter 0.01mm Designation7.51 ~ 7.993 ~ 6.520 ~ 502.5 ~ 5.940 ~ 300

-

1 Piece(s) 13 Day(s) 10Shaft Diameter 0.01mm Designation8.01 ~ 9.993 ~ 8.520 ~ 502.5 ~ 7.940 ~ 300
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipD/P (Shaft diameter)
(mm)
Shaft diameter designation method D/P (Shaft diameter) C (Recess diameter) S (V hole diameter length) V (Hole diameter) L (L dimension)

Loading...

  1. 1

Basic Information

Brand C-VALUE Product composition Single sleeve Material SKD61 Equivalent
Surface treatment Nitrided Head thickness 4mm(T4) Shaft diameter tolerance -0.01/-0.02
Concentricity between the hole and shaft diameters ◎0.03 Boring method Reaming Inner dia. tolerance H7
Tapered or not No Center pin tip shape No Alterations With
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list