(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

(Economy series) EJECTOR BLADES -JIS Type/SKD61 equivalent+Nitrided/Dimensions Specify-

(Economy series) EJECTOR BLADES -JIS Type/SKD61 equivalent+Nitrided/Dimensions Specify-
  • Economy
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-ERNX2-[100-200/0.01]-P[0.8-1.8/0.01]-W[0.3-1.8/0.01]-N[40-160/1]
C-ERNX2.5-[100-200/0.01]-P[0.8-2.3/0.01]-W[0.3-2.3/0.01]-N[40-160/1]
C-ERNX3-[100-250/0.01]-P[0.8-2.8/0.01]-W[0.3-2.8/0.01]-N[30-220/1]
C-ERNX3.5-[100-250/0.01]-P[1-3.3/0.01]-W[0.3-3.3/0.01]-N[40-210/1]
C-ERNX4-[100-300/0.01]-P[1-3.8/0.01]-W[0.3-3.8/0.01]-N[30-270/1]
C-ERNX4.5-[100-300/0.01]-P[1.2-4.3/0.01]-W[0.4-4.3/0.01]-N[30-260/1]
C-ERNX5-[100-300/0.01]-P[1.5-4.8/0.01]-W[0.4-4.8/0.01]-N[30-270/1]
C-ERNX5.5-[100-300/0.01]-P[1.8-5.3/0.01]-W[0.5-5.3/0.01]-N[40-260/1]
C-ERNX6-[100-300/0.01]-P[2-5.8/0.01]-W[0.5-5.8/0.01]-N[30-270/1]
C-ERNX6.5-[100-300/0.01]-P[2-6.3/0.01]-W[0.5-6.3/0.01]-N[40-260/1]
C-ERNX7-[100-500/0.01]-P[2.5-6.8/0.01]-W[0.5-6.8/0.01]-N[30-470/1]
C-ERNX8-[100-500/0.01]-P[2.5-7.8/0.01]-W[0.5-7.8/0.01]-N[40-460/1]
C-ERNX9-[100-500/0.01]-P[2.5-8.8/0.01]-W[0.5-8.8/0.01]-N[30-460/1]
C-ERNX10-[200-500/0.01]-P[5-9.8/0.01]-W[1-9.8/0.01]-N[50-490/1]
C-ERNX12-[200-600/0.01]-P[6-11.8/0.01]-W[1-11.8/0.01]-N[50-590/1]
C-ERNX13-[200-600/0.01]-P[6-12.8/0.01]-W[1-12.8/0.01]-N[50-590/1]
C-ERNX15-[200-600/0.01]-P[8-14.8/0.01]-W[1.5-14.8/0.01]-N[50-590/1]
C-ERNX16-[200-700/0.01]-P[8-15.8/0.01]-W[1.5-15.8/0.01]-N[55-590/1]
C-ERNX20-[200-700/0.01]-P[10-19.8/0.01]-W[2-19.8/0.01]-N[55-590/1]
C-ERNX25-[200-700/0.01]-P[13-24.7/0.01]-W[2.5-24.8/0.01]-N[55-590/1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipP (Tip)
(mm)
W (Tip)
(mm)
D (Shaft diameter)
(mm)
L (L dimension)
(mm)
N
(mm)

-

1 Piece(s) 13 Day(s) 0.8 ~ 1.80.3 ~ 1.82100 ~ 20040 ~ 160

-

1 Piece(s) 13 Day(s) 0.8 ~ 2.30.3 ~ 2.32.5100 ~ 20040 ~ 160

-

1 Piece(s) 13 Day(s) 0.8 ~ 2.80.3 ~ 2.83100 ~ 25030 ~ 220

-

1 Piece(s) 13 Day(s) 1 ~ 3.30.3 ~ 3.33.5100 ~ 25040 ~ 210

-

1 Piece(s) 13 Day(s) 1 ~ 3.80.3 ~ 3.84100 ~ 30030 ~ 270

-

1 Piece(s) 13 Day(s) 1.2 ~ 4.30.4 ~ 4.34.5100 ~ 30030 ~ 260

-

1 Piece(s) 13 Day(s) 1.5 ~ 4.80.4 ~ 4.85100 ~ 30030 ~ 270

-

1 Piece(s) 13 Day(s) 1.8 ~ 5.30.5 ~ 5.35.5100 ~ 30040 ~ 260

-

1 Piece(s) 13 Day(s) 2 ~ 5.80.5 ~ 5.86100 ~ 30030 ~ 270

-

1 Piece(s) 13 Day(s) 2 ~ 6.30.5 ~ 6.36.5100 ~ 30040 ~ 260

-

1 Piece(s) 13 Day(s) 2.5 ~ 6.80.5 ~ 6.87100 ~ 50030 ~ 470

-

1 Piece(s) 13 Day(s) 2.5 ~ 7.80.5 ~ 7.88100 ~ 50040 ~ 460

-

1 Piece(s) 13 Day(s) 2.5 ~ 8.80.5 ~ 8.89100 ~ 50030 ~ 460

-

1 Piece(s) 13 Day(s) 5 ~ 9.81 ~ 9.810200 ~ 50050 ~ 490

-

1 Piece(s) 13 Day(s) 6 ~ 11.81 ~ 11.812200 ~ 60050 ~ 590

-

1 Piece(s) 13 Day(s) 6 ~ 12.81 ~ 12.813200 ~ 60050 ~ 590

-

1 Piece(s) 13 Day(s) 8 ~ 14.81.5 ~ 14.815200 ~ 60050 ~ 590

-

1 Piece(s) 13 Day(s) 8 ~ 15.81.5 ~ 15.816200 ~ 70055 ~ 590

-

1 Piece(s) 13 Day(s) 10 ~ 19.82 ~ 19.820200 ~ 70055 ~ 590

-

1 Piece(s) 13 Day(s) 13 ~ 24.72.5 ~ 24.825200 ~ 70055 ~ 590
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipP (Tip)
(mm)
W (Tip)
(mm)
D (Shaft diameter)
(mm)
L (L dimension)
(mm)
N
(mm)

Loading...

  1. 1

Basic Information

Brand C-VALUE Material SKD61 Equivalent P/W dimension tolerance (Reference tolerance) 0/-0.02
Surface treatment Nitrided Head thickness 8mm(JIS) Rectangular treatment No
Tip shape No Character engraving type No Number of engraving characters No
R-Chamfered rectangular position No C-Chamfered position No With/without gas release shape No
Type Free designation type Alterations Provided
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list