(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

(Economy series) EJECTOR BLADES -JIS Type/SKD61 equivalent+Nitrided/Standard・L Dimension Specify-

(Economy series) EJECTOR BLADES -JIS Type/SKD61 equivalent+Nitrided/Standard・L Dimension Specify-
  • Economy
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-ERNXB2-[100,​200]-P1-W[0.4,​0.6]-N[50,​80,​100]
C-ERNXB3-[150,​200,​400]-P[2,​2.5]-W[0.6,​0.8,​1]-N[50,​80,​100]
C-ERNXB3.5-[150,​200,​400]-P[2.5,​3]-W[0.6,​0.8,​1,​1.2]-N[50,​80,​100]
C-ERNXB4-[150,​200,​250]-P[3,​3.5]-W[0.8,​1,​1.2,​1.5]-N[50,​80,​100,​120]
C-ERNXB5-[150,​200,​250]-P4-W[0.8,​1,​1.5,​2]-N[50,​80,​100,​120]
C-ERNXB6-[150,​200,​300]-P5-W[1,​1.5,​2,​3]-N[50,​80,​100,​120,​150]
C-ERNXB8-[200,​300,​400]-P6-W[1,​2,​3,​4]-N[80,​100,​120,​130,​150,​160]
C-ERNXB10-[200,​300,​400]-P[7,​8]-W[1,​2,​3,​4,​5]-N[80,​100,​120,​130,​150,​160]
C-ERNXB12-[200,​300,​400]-P10-W[2,​3,​4,​5,​6]-N[80,​100,​120,​130,​150,​160,​180]
C-ERNXB13-[200,​300,​400]-P10-W[3,​4,​5,​6,​7]-N[80,​100,​120,​130,​150,​160,​180]
C-ERNXB15-[300,​400,​500]-P[10,​12]-W[4,​5,​6,​7,​8]-N[100,​120,​160,​180,​230]
C-ERNXB16-[300,​400,​500]-P14-W[4,​5,​6]-N[100,​120,​130,​180,​230,​260,​300]
C-ERNXB20-[300,​400,​500]-P[16,​17]-W[7,​8,​10]-N[100,​120,​130,​160,​230,​260,​300]
C-ERNXL2-[100-200/0.01]-P1-W[0.4,​0.6]-N[50,​80,​100]
C-ERNXL3-[100-250/0.01]-P[2,​2.5]-W[0.6,​0.8,​1]-N[50,​80,​100]
C-ERNXL3.5-[100-250/0.01]-P[2.5,​3]-W[0.6,​0.8,​1,​1.2]-N[50,​80,​100]
C-ERNXL4-[100-300/0.01]-P[3,​3.5]-W[0.8,​1,​1.2,​1.5]-N[50,​80,​100,​120]
C-ERNXL5-[100-300/0.01]-P4-W[0.8,​1,​1.5,​2]-N[50,​80,​100,​120]
C-ERNXL6-[100-300/0.01]-P5-W[1,​1.5,​2,​3]-N[50,​80,​100,​120,​150]
C-ERNXL8-[100-400/0.01]-P6-W[1,​2,​3,​4]-N[80,​100,​120,​130,​150,​160]
C-ERNXL10-[200-400/0.01]-P[7,​8]-W[1,​2,​3,​4,​5]-N[100,​120,​130,​150,​160]
C-ERNXL12-[200-400/0.01]-P10-W[2,​3,​4,​5,​6]-N[100,​120,​130,​150,​160,​180]
C-ERNXL13-[200-400/0.01]-P10-W[3,​4,​5,​6,​7]-N[100,​120,​130,​150,​160,​180]
C-ERNXL15-[200-500/0.01]-P[10,​12]-W[4,​5,​6,​7,​8]-N[100,​120,​160,​180,​230]
C-ERNXL16-[200-500/0.01]-P14-W[4,​5,​6]-N[100,​120,​130,​180,​230,​260,​300]
C-ERNXL20-[200-500/0.01]-P[16,​17]-W[7,​8,​10]-N[100,​120,​130,​160,​230,​260,​300]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaterial P/W dimension tolerance (Reference tolerance) Head thickness P (Tip)
(mm)
W (Tip)
(mm)
D (Shaft diameter)
(mm)
Type L (L dimension)
(mm)
N
(mm)

-

1 Piece(s) 13 Day(s) SKD61 Equivalent0/-0.014mm(JIS)10.4 ~ 0.62Standard Type100 ~ 20050 ~ 100

-

1 Piece(s) 13 Day(s) SKD61 Equivalent0/-0.014mm(JIS)2 ~ 2.50.6 ~ 13Standard Type150 ~ 40050 ~ 100

-

1 Piece(s) 13 Day(s) SKD61 Equivalent0/-0.014mm(JIS)2.5 ~ 30.6 ~ 1.23.5Standard Type150 ~ 40050 ~ 100

-

1 Piece(s) 13 Day(s) SKD61 Equivalent0/-0.016mm(JIS)3 ~ 3.50.8 ~ 1.54Standard Type150 ~ 25050 ~ 120

-

1 Piece(s) 13 Day(s) SKD61 Equivalent0/-0.016mm(JIS)40.8 ~ 25Standard Type150 ~ 25050 ~ 120

-

1 Piece(s) 13 Day(s) SKD61 Equivalent0/-0.016mm(JIS)51 ~ 36Standard Type150 ~ 30050 ~ 150

-

1 Piece(s) 13 Day(s) SKD61 Equivalent0/-0.028mm(JIS)61 ~ 48Standard Type200 ~ 40080 ~ 160

-

1 Piece(s) 13 Day(s) SKH51 Equivalent0/-0.028mm(JIS)7 ~ 81 ~ 510Standard Type200 ~ 40080 ~ 160

-

1 Piece(s) 13 Day(s) SKD61 Equivalent0/-0.028mm(JIS)102 ~ 612Standard Type200 ~ 40080 ~ 180

-

1 Piece(s) 13 Day(s) SKD61 Equivalent0/-0.028mm(JIS)103 ~ 713Standard Type200 ~ 40080 ~ 180

-

1 Piece(s) 13 Day(s) SKD61 Equivalent0/-0.028mm(JIS)10 ~ 124 ~ 815Standard Type300 ~ 500100 ~ 230

-

1 Piece(s) 13 Day(s) SKD61 Equivalent0/-0.028mm(JIS)144 ~ 616Standard Type300 ~ 500100 ~ 300

-

1 Piece(s) 13 Day(s) SKD61 Equivalent0/-0.028mm(JIS)16 ~ 177 ~ 1020Standard Type300 ~ 500100 ~ 300

-

1 Piece(s) 13 Day(s) SKD61 Equivalent0/-0.014mm(JIS)10.4 ~ 0.62L Dimension Designation Type100 ~ 20050 ~ 100

-

1 Piece(s) 13 Day(s) SKD61 Equivalent0/-0.014mm(JIS)2 ~ 2.50.6 ~ 13L Dimension Designation Type100 ~ 25050 ~ 100

-

1 Piece(s) 13 Day(s) SKD61 Equivalent0/-0.014mm(JIS)2.5 ~ 30.6 ~ 1.23.5L Dimension Designation Type100 ~ 25050 ~ 100

-

1 Piece(s) 13 Day(s) SKD61 Equivalent0/-0.016mm(JIS)3 ~ 3.50.8 ~ 1.54L Dimension Designation Type100 ~ 30050 ~ 120

-

1 Piece(s) 13 Day(s) SKD61 Equivalent0/-0.016mm(JIS)40.8 ~ 25L Dimension Designation Type100 ~ 30050 ~ 120

-

1 Piece(s) 13 Day(s) SKD61 Equivalent0/-0.016mm(JIS)51 ~ 36L Dimension Designation Type100 ~ 30050 ~ 150

-

1 Piece(s) 13 Day(s) SKD61 Equivalent0/-0.028mm(JIS)61 ~ 48L Dimension Designation Type100 ~ 40080 ~ 160

-

1 Piece(s) 13 Day(s) SKD61 Equivalent0/-0.028mm(JIS)7 ~ 81 ~ 510L Dimension Designation Type200 ~ 400100 ~ 160

-

1 Piece(s) 13 Day(s) SKD61 Equivalent0/-0.028mm(JIS)102 ~ 612L Dimension Designation Type200 ~ 400100 ~ 180

-

1 Piece(s) 13 Day(s) SKD61 Equivalent0/-0.028mm(JIS)103 ~ 713L Dimension Designation Type200 ~ 400100 ~ 180

-

1 Piece(s) 13 Day(s) SKD61 Equivalent0/-0.028mm(JIS)10 ~ 124 ~ 815L Dimension Designation Type200 ~ 500100 ~ 230

-

1 Piece(s) 13 Day(s) SKD61 Equivalent0/-0.028mm(JIS)144 ~ 616L Dimension Designation Type200 ~ 500100 ~ 300

-

1 Piece(s) 13 Day(s) SKD61 Equivalent0/-0.028mm(JIS)16 ~ 177 ~ 1020L Dimension Designation Type200 ~ 500100 ~ 300
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaterial P/W dimension tolerance (Reference tolerance) Head thickness P (Tip)
(mm)
W (Tip)
(mm)
D (Shaft diameter)
(mm)
Type L (L dimension)
(mm)
N
(mm)

Loading...

  1. 1

Basic Information

Brand C-VALUE Surface treatment Nitrided Rectangular treatment No
Tip shape No Character engraving type No Number of engraving characters No
R-Chamfered rectangular position No C-Chamfered position No With/without gas release shape No
Alterations With
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list