(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

(Economy series) STEPPED EJECTOR PINS -JIS Type/SKD61 equivalent+Nitrided/Dimension Specify-

(Economy series) STEPPED EJECTOR PINS -JIS Type/SKD61 equivalent+Nitrided/Dimension Specify-
  • Economy
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-EJSF4-[50-500/0.01]-P[1.5-3.9/0.01]-N[17-590/1]
C-EJSF4-[500.1-600/0.1]-P[1.5-3.9/0.01]-N[17-590/1]
C-EJSF4.5-[50-500/0.01]-P[2.5-4.4/0.01]-N[17-590/1]
C-EJSF4.5-[500.1-600/0.1]-P[2.5-4.4/0.01]-N[17-590/1]
C-EJSF5-[50-500/0.01]-P[3-4.9/0.01]-N[17-590/1]
C-EJSF5-[500.1-600/0.1]-P[3-4.9/0.01]-N[17-590/1]
C-EJSF5.5-[50-500/0.01]-P[3.5-5.4/0.01]-N[17-590/1]
C-EJSF5.5-[500.1-600/0.1]-P[3.5-5.4/0.01]-N[17-590/1]
C-EJSF6-[50-500/0.01]-P[4-5.9/0.01]-N[17-690/1]
C-EJSF6-[50-700/0.1]-P[4-5.9/0.01]-N[17-690/1]
C-EJSF6.5-[50-500/0.01]-P[4.5-6.4/0.01]-N[17-690/1]
C-EJSF6.5-[500.1-700/0.1]-P[4.5-6.4/0.01]-N[17-690/1]
C-EJSF7-[50-500/0.01]-P[4.9-6.9/0.01]-N[17-690/1]
C-EJSF7-[500.1-800/0.1]-P[4.9-6.9/0.01]-N[17-690/1]
C-EJSF8-[50-500/0.01]-P[5.9-7.9/0.01]-N[17-790/1]
C-EJSF8-[500.1-800/0.1]-P[5.9-7.9/0.01]-N[17-790/1]
C-EJSF10-[50-500/0.01]-P[7.9-9.9/0.01]-N[17-890/1]
C-EJSF10-[500.1-900/0.1]-P[7.9-9.9/0.01]-N[17-890/1]
C-EJSF12-[50-500/0.01]-P[8.9-11.9/0.01]-N[17-890/1]
C-EJSF12-[500.1-900/0.1]-P[8.9-11.9/0.01]-N[17-890/1]
C-EJSF15-[50-500/0.01]-P[10.9-14.9/0.01]-N[17-890/1]
C-EJSF15-[500.1-900/0.1]-P[10.9-14.9/0.01]-N[17-890/1]
C-EJSF16-[50-500/0.01]-P[11.9-15.9/0.01]-N[17-890/1]
C-EJSF16-[500.1-900/0.1]-P[11.9-15.9/0.01]-N[17-890/1]
C-EJSF20-[50-500/0.01]-P[15.9-19.9/0.01]-N[17-890/1]
C-EJSF20-[500.1-900/0.1]-P[15.9-19.9/0.01]-N[17-890/1]
C-ENSF1.5-[40-200/0.01]-P[0.8-1.4/0.01]-N[15-185/1]
C-ENSF2-[40-300/0.01]-P[0.8-1.9/0.01]-N[15-285/1]
C-ENSF2.5-[40-300/0.01]-P[0.8-2.4/0.01]-N[15-285/1]
C-ENSF3-[40-400/0.01]-P[1-2.9/0.01]-N[15-380/1]
C-ENSF3.5-[40-400/0.01]-P[1.5-3.4/0.01]-N[15-380/1]
C-ENSF4-[40-400/0.01]-P[1.5-3.9/0.01]-N[15-380/1]
C-ENSF4.5-[40-400/0.01]-P[2.5-4.4/0.01]-N[15-380/1]
C-ENSF5-[40-500/0.01]-P[3-4.9/0.01]-N[15-480/1]
C-ENSF5.5-[40-500/0.01]-P[3.5-5.4/0.01]-N[15-480/1]
C-ENSF6-[40-500/0.01]-P[4-5.9/0.01]-N[15-480/1]
C-ENSF6.5-[40-500/0.01]-P[4.5-6.4/0.01]-N[15-480/1]
C-ENSF7-[40-500/0.01]-P[4.9-6.9/0.01]-N[15-480/1]
C-ENSF8-[40-500/0.01]-P[5.9-7.9/0.01]-N[15-480/1]
C-ENSF10-[40-500/0.01]-P[7.9-9.9/0.01]-N[15-480/1]
C-ENSF12-[40-500/0.01]-P[8.9-11.9/0.01]-N[15-480/1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipHead thickness D (Shaft diameter)
(mm)
P (Tip diameter)
(mm)
P (PCX) tolerance L (L dimension)
(mm)
N
(mm)

-

1 Piece(s) 13 Day(s) 6mm(JIS)41.5 ~ 3.9-0.01/-0.0250 ~ 50017 ~ 590

-

1 Piece(s) 13 Day(s) 6mm(JIS)41.5 ~ 3.9-0.01/-0.02500.1 ~ 60017 ~ 590

-

1 Piece(s) 13 Day(s) 6mm(JIS)4.52.5 ~ 4.4-0.01/-0.0250 ~ 50017 ~ 590

-

1 Piece(s) 13 Day(s) 6mm(JIS)4.52.5 ~ 4.4-0.01/-0.02500.1 ~ 60017 ~ 590

-

1 Piece(s) 13 Day(s) 6mm(JIS)53 ~ 4.9-0.01/-0.0250 ~ 50017 ~ 590

-

1 Piece(s) 13 Day(s) 6mm(JIS)53 ~ 4.9-0.01/-0.02500.1 ~ 60017 ~ 590

-

1 Piece(s) 13 Day(s) 6mm(JIS)5.53.5 ~ 5.4-0.01/-0.0250 ~ 50017 ~ 590

-

1 Piece(s) 13 Day(s) 6mm(JIS)5.53.5 ~ 5.4-0.01/-0.02500.1 ~ 60017 ~ 590

-

1 Piece(s) 13 Day(s) 6mm(JIS)64 ~ 5.9-0.01/-0.0250 ~ 50017 ~ 690

-

1 Piece(s) 13 Day(s) 6mm(JIS)64 ~ 5.9-0.01/-0.0250 ~ 70017 ~ 690

-

1 Piece(s) 13 Day(s) 6mm(JIS)6.54.5 ~ 6.4-0.01/-0.0250 ~ 50017 ~ 690

-

1 Piece(s) 13 Day(s) 6mm(JIS)6.54.5 ~ 6.4-0.01/-0.02500.1 ~ 70017 ~ 690

-

1 Piece(s) 13 Day(s) 6mm(JIS)74.9 ~ 6.9-0.01/-0.0250 ~ 50017 ~ 690

-

1 Piece(s) 13 Day(s) 6mm(JIS)74.9 ~ 6.9-0.01/-0.02500.1 ~ 80017 ~ 690

-

1 Piece(s) 13 Day(s) 8mm(JIS)85.9 ~ 7.9-0.01/-0.0250 ~ 50017 ~ 790

-

1 Piece(s) 13 Day(s) 8mm(JIS)85.9 ~ 7.9-0.01/-0.02500.1 ~ 80017 ~ 790

-

1 Piece(s) 13 Day(s) 8mm(JIS)107.9 ~ 9.9-0.01/-0.0250 ~ 50017 ~ 890

-

1 Piece(s) 13 Day(s) 8mm(JIS)107.9 ~ 9.9-0.01/-0.02500.1 ~ 90017 ~ 890

-

1 Piece(s) 13 Day(s) 8mm(JIS)128.9 ~ 11.9-0.01/-0.0250 ~ 50017 ~ 890

-

1 Piece(s) 13 Day(s) 8mm(JIS)128.9 ~ 11.9-0.01/-0.02500.1 ~ 90017 ~ 890

-

1 Piece(s) 13 Day(s) 8mm(JIS)1510.9 ~ 14.9-0.01/-0.0250 ~ 50017 ~ 890

-

1 Piece(s) 13 Day(s) 8mm(JIS)1510.9 ~ 14.9-0.01/-0.02500.1 ~ 90017 ~ 890

-

1 Piece(s) 13 Day(s) 8mm(JIS)1611.9 ~ 15.9-0.01/-0.0250 ~ 50017 ~ 890

-

1 Piece(s) 13 Day(s) 8mm(JIS)1611.9 ~ 15.9-0.01/-0.02500.1 ~ 90017 ~ 890

-

1 Piece(s) 13 Day(s) 8mm(JIS)2015.9 ~ 19.9-0.01/-0.0250 ~ 50017 ~ 890

-

1 Piece(s) 13 Day(s) 8mm(JIS)2015.9 ~ 19.9-0.01/-0.02500.1 ~ 90017 ~ 890

-

1 Piece(s) 13 Day(s) 4mm(T4)1.50.8 ~ 1.4-0.01/-0.0240 ~ 20015 ~ 185

-

3 Piece(s) 10 Day(s) 4mm(T4)20.8 ~ 1.9-0.01/-0.0240 ~ 30015 ~ 285

-

3 Piece(s) 10 Day(s) 4mm(T4)2.50.8 ~ 2.4-0.01/-0.0240 ~ 30015 ~ 285

-

1 Piece(s) 10 Day(s) 4mm(T4)31 ~ 2.9-0.01/-0.0240 ~ 40015 ~ 380

-

3 Piece(s) 10 Day(s) 4mm(T4)3.51.5 ~ 3.4-0.01/-0.0240 ~ 40015 ~ 380

-

3 Piece(s) 10 Day(s) 4mm(T4)41.5 ~ 3.9-0.01/-0.0240 ~ 40015 ~ 380

-

3 Piece(s) 10 Day(s) 4mm(T4)4.52.5 ~ 4.4-0.01/-0.0240 ~ 40015 ~ 380

-

3 Piece(s) 10 Day(s) 4mm(T4)53 ~ 4.9-0.01/-0.0240 ~ 50015 ~ 480

-

3 Piece(s) 10 Day(s) 4mm(T4)5.53.5 ~ 5.4-0.01/-0.0240 ~ 50015 ~ 480

-

3 Piece(s) 10 Day(s) 4mm(T4)64 ~ 5.9-0.01/-0.0240 ~ 50015 ~ 480

-

3 Piece(s) 10 Day(s) 4mm(T4)6.54.5 ~ 6.4-0.01/-0.0240 ~ 50015 ~ 480

-

3 Piece(s) 10 Day(s) 4mm(T4)74.9 ~ 6.9-0.01/-0.0240 ~ 50015 ~ 480

-

3 Piece(s) 10 Day(s) 4mm(T4)85.9 ~ 7.9-0.01/-0.0240 ~ 50015 ~ 480

-

3 Piece(s) 10 Day(s) 4mm(T4)107.9 ~ 9.9-0.01/-0.0340 ~ 50015 ~ 480

-

3 Piece(s) 10 Day(s) 4mm(T4)128.9 ~ 11.9-0.01/-0.0340 ~ 50015 ~ 480

Loading...

  1. 1
 

Basic Information

Brand C-VALUE Material SKD61 Equivalent Shaft diameter tolerance (Reference tolerance) 0/-0.02
Surface treatment Nitrided Tip shape No Character engraving type No
Number of engraving characters No Gas release shape No Type Front end diameter ・ total length specified type
Alterations Provided
X
whatsapp-qr whatsapp-icon