(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

(Economy series) STEPPED EJECTOR PINS -JIS Type/SKD61 equivalent+Nitrided/Standard-

(Economy series) STEPPED EJECTOR PINS -JIS Type/SKD61 equivalent+Nitrided/Standard-
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-EJS4-[150,​200,​250]-P[1.5,​2,​2.5,​3]-N[50,​70,​100,​125]
C-EJS5-[150,​200,​250]-P[3,​3.5,​4]-N[50,​70,​100,​125]
C-EJS6-[200,​250]-P4-N100
C-ENS1.5-[100,​150]-[0.8,​1]-[40,​50,​70]
C-ENS2-[100,​150,​200]-[0.8,​1,​1.1,​1.2,​1.5]-[40,​50,​60,​70,​80,​90,​100]
C-ENS2.5-[100,​150,​200]-[1,​1.1,​1.2,​1.5,​1.8,​2]-[50,​60,​70,​80,​90,​100]
C-ENS3-[100,​150]-[1.5,​1.6,​1.8,​2,​2.1,​2.5]-[50,​60,​70,​80,​100]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipHead thickness D (Shaft diameter)
(mm)
P (Tip diameter)
(mm)
Type Alterations L (L dimension)
(mm)
N
(mm)

-

1 Piece(s) 13 Day(s) 6mm(JIS)41.5 ~ 3Standard TypeWith150 ~ 25050 ~ 125

-

1 Piece(s) 13 Day(s) 6mm(JIS)53 ~ 4Standard TypeWith150 ~ 25050 ~ 125

-

1 Piece(s) 13 Day(s) 6mm(JIS)64Standard TypeWith-100

-

1 Piece(s) 13 Day(s) 4mm(T4)1.50.8 ~ 1STANDARD TYPEProvided100 ~ 15040 ~ 70

-

1 Piece(s) 13 Day(s) 4mm(T4)20.8 ~ 1.5Standard TypeWith100 ~ 20040 ~ 100

-

1 Piece(s) 13 Day(s) 4mm(T4)2.51 ~ 2STANDARD TYPEProvided100 ~ 20050 ~ 100

-

1 Piece(s) 13 Day(s) 4mm(T4)31.5 ~ 2.5Standard TypeWith100 ~ 15050 ~ 100

Loading...

  1. 1
 

Basic Information

Brand C-VALUE Material SKD61 Equivalent Shaft diameter tolerance (Reference tolerance) 0/-0.02
Surface treatment Nitrided Tip shape No Character engraving type No
Number of engraving characters No Gas release shape No P (PCX) tolerance -0.01/-0.02
X
whatsapp-qr whatsapp-icon