(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

STRAIGHT EJECTOR PINS -JIS Type/SKD61 equivalent Hardened/L・P Dimension Specify-

STRAIGHT EJECTOR PINS -JIS Type/SKD61 equivalent Hardened/L・P Dimension Specify-
  • Economy
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-EPDB1.5-[40-200/0.01]-P[1-1.49/0.01]
C-EPDB2-[40-250/0.01]-P[1.5-1.99/0.01]
C-EPDB2.5-[40-300/0.01]-P[2-2.49/0.01]
C-EPDB3-[40-300/0.01]-P[2.5-2.99/0.01]
C-EPDB3.5-[40-300/0.01]-P[3-3.49/0.01]
C-EPDB4-[40-300/0.01]-P[3.5-3.99/0.01]
C-EPDB4.5-[40-300/0.01]-P[4-4.49/0.01]
C-EPDB5-[40-300/0.01]-P[4.5-4.99/0.01]
C-EPDB5.5-[40-300/0.01]-P[5-5.49/0.01]
C-EPDB6-[40-500/0.01]-P[5.5-5.99/0.01]
C-EPDB6.5-[40-500/0.01]-P[6-6.49/0.01]
C-EPDB7-[40-500/0.01]-P[6.5-6.99/0.01]
C-EPDB8-[40-500/0.01]-P[7-7.99/0.01]
C-EPDB10-[40-500/0.01]-P[8-9.99/0.01]
C-EPDB12-[40-500/0.01]-P[10-11.99/0.01]
C-EPDB13-[40-500/0.01]-P[12-12.99/0.01]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipD/P (Shaft diameter)
(mm)
No. (Nominal diameter)
(mm)
L (L dimension)
(mm)

-

1 Piece(s) 12 Day(s) 1 ~ 1.491.540 ~ 200

-

1 Piece(s) 12 Day(s) 1.5 ~ 1.99240 ~ 250

-

1 Piece(s) 12 Day(s) 2 ~ 2.492.540 ~ 300

-

1 Piece(s) 12 Day(s) 2.5 ~ 2.99340 ~ 300

-

1 Piece(s) 12 Day(s) 3 ~ 3.493.540 ~ 300

-

1 Piece(s) 12 Day(s) 3.5 ~ 3.99440 ~ 300

-

1 Piece(s) 12 Day(s) 4 ~ 4.494.540 ~ 300

-

1 Piece(s) 12 Day(s) 4.5 ~ 4.99540 ~ 300

-

1 Piece(s) 12 Day(s) 5 ~ 5.495.540 ~ 300

-

1 Piece(s) 12 Day(s) 5.5 ~ 5.99640 ~ 500

-

1 Piece(s) 12 Day(s) 6 ~ 6.496.540 ~ 500

-

1 Piece(s) 12 Day(s) 6.5 ~ 6.99740 ~ 500

-

1 Piece(s) 12 Day(s) 7 ~ 7.99840 ~ 500

-

1 Piece(s) 12 Day(s) 8 ~ 9.991040 ~ 500

-

1 Piece(s) 12 Day(s) 10 ~ 11.991240 ~ 500

-

1 Piece(s) 12 Day(s) 12 ~ 12.991340 ~ 500

Loading...

  1. 1
 

Basic Information

Brand C-VALUE Shape type No tip processing Material SKD61 Equivalent
Shaft diameter tolerance (Reference tolerance) -0.01/-0.02 L dimension tolerance (Reference tolerance) +0.02/0 or +0.05/0 Head thickness 4mm(T4)
Tip shape No Gas release shape No Character engraving type No
Number of engraving characters No
X
whatsapp-qr whatsapp-icon