(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | D/P (Shaft diameter) (mm) | L (L dimension) (mm) |
---|---|---|---|---|---|---|---|
₹ 89.00 | 1 Piece(s) | Available | Same day | - | 1.5 | 100 | |
₹ 95.00 | 1 Piece(s) | Available | Same day | - | 1.5 | 150 | |
₹ 135.00 | 1 Piece(s) | Available | Same day | - | 1.5 | - | |
- | 1 Piece(s) | 12 Day(s) | - | 1.5 | 100 ~ 200 | ||
₹ 53.00 | 1 Piece(s) | Available | Same day | - | 2 | 100 | |
₹ 56.00 | 1 Piece(s) | Available | Same day | - | 2 | 150 | |
₹ 60.00 | 1 Piece(s) | Available | Same day | - | 2 | 200 | |
₹ 63.00 | 1 Piece(s) | Available | Same day | - | 2 | 250 | |
₹ 65.00 | 1 Piece(s) | Available | Same day | - | 2.5 | 100 | |
₹ 74.00 | 1 Piece(s) | Available | Same day | - | 2.5 | 150 | |
₹ 101.00 | 1 Piece(s) | Available | Same day | - | 2.5 | 200 | |
₹ 128.00 | 1 Piece(s) | Available | Same day | - | 2.5 | 250 | |
₹ 65.00 | 1 Piece(s) | Available | Same day | 10 | - | - | |
₹ 74.00 | 1 Piece(s) | Available | Same day | 10 | 3 | 150 | |
₹ 211.00 | 1 Piece(s) | Available | 37 Day(s) | 10 | 3 | 200 | |
₹ 222.00 | 1 Piece(s) | Available | 37 Day(s) | 10 | 3 | 300 | |
₹ 70.00 | 1 Piece(s) | Available | Same day | 10 | 3.5 | 100 | |
₹ 94.00 | 1 Piece(s) | Available | Same day | 10 | 3.5 | 150 | |
₹ 155.00 | 1 Piece(s) | Available | Same day | 10 | 3.5 | 200 | |
₹ 160.00 | 1 Piece(s) | Available | Same day | 10 | 3.5 | 300 | |
₹ 85.00 | 1 Piece(s) | Available | Same day | 10 | 4 | 100 | |
₹ 89.00 | 1 Piece(s) | Available | Same day | 10 | 4 | 150 | |
₹ 108.00 | 1 Piece(s) | Available | Same day | 10 | 4 | 200 | |
₹ 248.00 | 1 Piece(s) | Available | 37 Day(s) | 10 | 4 | 300 | |
- | 1 Piece(s) | 12 Day(s) | - | 4.5 | 100 ~ 300 | ||
₹ 89.00 | 1 Piece(s) | Available | Same day | 10 | 5 | 100 | |
₹ 98.00 | 1 Piece(s) | Available | Same day | 10 | 5 | 150 | |
₹ 110.00 | 1 Piece(s) | Available | Same day | 10 | 5 | 200 | |
₹ 130.00 | 1 Piece(s) | Available | Same day | 10 | 5 | 300 | |
- | 1 Piece(s) | 12 Day(s) | - | 5.5 | 100 ~ 500 | ||
₹ 98.00 | 1 Piece(s) | Available | Same day | 10 | 6 | 100 | |
₹ 106.00 | 1 Piece(s) | Available | Same day | 10 | 6 | 150 | |
₹ 115.00 | 1 Piece(s) | Available | Same day | 10 | 6 | 200 | |
₹ 155.00 | 1 Piece(s) | Available | Same day | 10 | 6 | 300 | |
₹ 117.00 | 1 Piece(s) | Available | Same day | 10 | 8 | 100 | |
₹ 130.00 | 1 Piece(s) | Available | Same day | 10 | 8 | 150 | |
₹ 138.00 | 1 Piece(s) | Available | Same day | 10 | 8 | 200 | |
₹ 170.00 | 1 Piece(s) | Available | Same day | 10 | 8 | 300 | |
₹ 206.00 | 1 Piece(s) | Available | Same day | 10 | 10 | 100 | |
₹ 277.00 | 1 Piece(s) | Available | Same day | 10 | 10 | 150 | |
₹ 369.00 | 1 Piece(s) | Available | Same day | 10 | 10 | 200 | |
₹ 410.00 | 1 Piece(s) | Available | Same day | 10 | 10 | 300 | |
₹ 464.00 | 1 Piece(s) | Available | Same day | 10 | 10 | 400 | |
₹ 476.00 | 1 Piece(s) | Available | Same day | 10 | 10 | 500 |
Loading...
H | T | Part No. | L | |||||||
Type | P | |||||||||
3 | 4 | C-EPD (Palign="absmiddle">) | 1.5 | 100 | 150 | 200 | ||||
4 | 2 | 100 | 150 | 200 | 250 | |||||
5 | 2.5 | 100 | 150 | 200 | 250 | |||||
6 | 3 | 100 | 150 | 200 | 300 | |||||
7 | 3.5 | 100 | 150 | 200 | 300 | |||||
4 | 100 | 150 | 200 | 300 | ||||||
8 | 4.5 | 100 | 200 | 300 | ||||||
5 | 100 | 150 | 200 | 300 | 400 | 500 | ||||
9 | 5.5 | 100 | 200 | 300 | 400 | 500 | ||||
6 | 100 | 150 | 200 | 300 | 400 | 500 | ||||
10 | 6.5 | 100 | 200 | 300 | 400 | 500 | ||||
7 | 100 | 150 | 200 | 300 | 400 | 500 | ||||
11 | 8 | 100 | 150 | 200 | 300 | 400 | 500 | |||
14 | 9 | 100 | 200 | 300 | 400 | 500 | ||||
15 | 10 | 100 | 150 | 200 | 300 | 400 | 500 | |||
17 | 12 | 100 | 200 | 300 | 400 | 500 | ||||
18 | 13 | 200 | 300 | 400 | 500 |
Brand | C-VALUE | Shape type | No tip processing | Material | SKD61 Equivalent |
---|---|---|---|---|---|
Shaft diameter tolerance (Reference tolerance) | -0.01/-0.02 | L dimension tolerance (Reference tolerance) | +5/+0.1 | Head thickness | 4mm(T4) |